landingpage-epsitron-2000x2000_V2.jpg

WAGO Eco and Compact Power Supplies – Right Size, Right Price

Economical. Versatile. Safe.

  • Triple the savings with WAGO's Eco and Compact Power Supplies, thanks to low purchase costs, easy installation and maintenance-free operation.

  • Budget-friendly for basic applications

  • Ideal for industrial and building applications, as well as devices per EN 60335

  • The right power supply to install in any orientation thanks to DIN-rail and screw mounting options – decide for yourself!

  • WAGO's Eco and Compact Power Supplies both meet EN 60335-1 safety requirements.

  • These power supplies are ideal for household and commercial appliances that comply with EN 60335-2-x (e.g., heat pumps, combined heat and power stations, service and slot machines).

Product Overview

WAGO Eco and Compact Power Supplies

WAGO Eco Power Supply

Your Benefits:

  • Slimline design saves control cabinet space

  • Versatile mounting options

  • Can be installed in control cabinets and devices

  • Proven CAGE CLAMP® connection technology

  • Budget-friendly for basic applications

WAGO Compact Power Supplies

Your Benefits:

  • DIN-rail and screw mounting options open up a wide range of applications

  • DIN-rail built-in installation device, up to 144 W output power

  • Ideal for household appliances that comply with EN 60335-1

  • Expedited install via picoMAX® Pluggable Connectors with push-in connection technology

Learn more about WAGO's power supplies

Discover other devices in our expansive portfolio

EPSITRON® PRO Power supply; three-phase; output voltage 24 VDC; 20 A; PowerBoost
Item no. 787-842

EPSITRON® PRO Power supply; three-phase; output voltage 24 VDC; 20 A; PowerBoost

EPSITRON® CLASSIC power supply; 3-phase; output voltage 24 VDC; 20 A; TopBoost
Item no. 787-1642

EPSITRON® CLASSIC power supply; 3-phase; output voltage 24 VDC; 20 A; TopBoost

DC/DC Converter; 72 VDC input voltage; 12 VDC output voltage; 4 A output current; galvanically isolated
Item no. 787-1015/072-000

DC/DC Converter; 72 VDC input voltage; 12 VDC output voltage; 4 A output current; galvanically isolated

Electronic circuit breaker; 8-channel; 24 VDC; 1 ... 6 A
Item no. 787-1668/106-000

Electronic circuit breaker; 8-channel; 24 VDC; 1 ... 6 A

Capacitive buffer module; 24 VDC input voltage; 24 VDC output voltage; 20 A output current
Item no. 787-881

Capacitive buffer module; 24 VDC input voltage; 24 VDC output voltage; 20 A output current

UPS charger and controller; 24 VDC; 20 A
Item no. 787-875

UPS charger and controller; 24 VDC; 20 A