Frequency Signal Conditioners
WAGO’s frequency signal conditioners record 0.1 kHz to 120 kHz signals from NAMUR, NPN or PNP sensors and convert the frequency into an analog standard signal.
Advantages:
Signal acquisition from NAMUR, NPN, or PNP sensors
Frequency range: 0.1 ... 120 kHz
Fault signaling: Wire break/short-circuit detection for NAMUR proximity switches
Signaling measurement range underflow/overflow