News

Economical Power Supplies: EPSITRON® ECO Power

EPSITRON® ECO Power Supplies: WAGO offers a series of economical DIN-rail-mount power supplies for standard 24 VDC applications.

Your benefits at a glance:

  • Slimline design

  • High efficiency

  • Fast, tool-free wiring via lever-actuated push-in termination

  • Good price/performance ratio

Product Overview

p_0787_2742_000_xx

Item no.: 787-2742

Power supply: Eco; 3-phase; 24 VDC... output voltage; 20 A output current; DC OK contact

p_0787_2744_000_xx

item no.: 787-2744

Power supply: Eco; 3-phase; 24 VDC... output voltage; 40 A output current; DC OK contact

Thanks to push-in and lever-actuated termination technology, EPSITRON®ECO Power models not only enable fast, maintenance-free and tool-free connections, but also terminate larger conductor cross-sections – even those with ferrules. In addition, these ECO Power supplies have a 3-phase input ranging from 400 to 480 VAC and supply 24 VDC at the output at 20 A (787-2742) and 40 A (787-2744) – with an adjustable output voltage up to 28 VDC. A DC OK contact is also available for output monitoring.