WINSTA® Pluggable Installation Connection System

The WINSTA® Pluggable Connection System meets stringent building installation requirements, offering fast, safe, and error-free electrical connections. Ideal for marine, railway, and industrial applications, it features protected mismating, push-in CAGE CLAMP® technology, and a wide range of components for all needs, with a compact design and customizable labeling.

WINSTA® MINI

The WINSTA® MINI family is ideal for pluggable electrical installations in confined spaces. Its compact design supports the trend of downsized components, including LED lights and electronic ballasts.

Advantages:

  • Conductor range: up to 1.5 mm2 (16 AWG)

  • Nominal current: 16 A

  • WINSTA® MINI special components for specialty applications (e.g., measurement, control and regulation technology) with custom printing

  • Compact pluggable PCB connectors are available with 4.4 mm (0.1732 inch) pole spacing

WINSTA-Midi

WINSTA® MIDI

The WINSTA® MIDI family offers the greatest diversity of components for fast, reliable and error-free electrical installations. This enables you to individually and flexibly fulfill the most varying requirements.

Advantages:

  • Conductor range: up to 4 mm2 (12 AWG)

  • Nominal current: 25 A Two-wire connection per pole for loops or bridges

  • Easily identifiable through optional customer-specific printing as well as intelligent labeling accessories

  • Additional variable coding is possible

  • Available in 2- to 7-pole configurations: Pluggable lighting connection with the universal Linect® Lighting Connection System and WINSTA® Linect® T-Connectors

WINSTA-Maxi

WINSTA® MAXI

The WINSTA® MAXI family includes high-current, pluggable connectors for power supply applications.

Advantages:

  • Conductor range: up to 6 mm2 (8 AWG)

  • Nominal current: 35 A

  • Minimize voltage drop over longer cable runs

WINSTA-IDC

WINSTA® IDC

The WINSTA® IDC family consists of flat cables ranging from 1.5 mm2 to 16 mm2 (14–6 AWG) and the associated modules that are compatible with WINSTA® MIDI and WINSTA® KNX Pluggable Connectors and provides power to raised-floor boxes.

Advantages:

  • WINSTA® IDC Supply and Tap-Off Modules allow connection at any location of the flat cable – one rotation per pole is all that is required

  • Suitable for bus and power lines or for bus and power combined in one cable

  • Easy installation without line interruption due to convenient insulation displacement technology (IDC)

Click and Done!

See the advantages of our WINSTA® Pluggable Connection System in this video. Plug into power!

Industrial Internet of Things

DigitalizationIndustryBanner_Desktop (2000x1125)

For Tomorrow's Industry

Our industrial world is being disrupted at an ever-accelerating rate. Digitalization, and the myriad transformative processes therein, continue to move apace as well. With solutions for cloud connectivity, IIoT and smart automation, WAGO has helped our partners shape the future while keeping a constant scrutinizing eye on current advances in cybersecurity and safety.