289-172
- RJ-45 Interface module 1:1
289-174
- RJ-45 Interface module CAT5, 4 poles with CAGE CLAMP connection
289-175
- RJ-45 Interface module CAT5, 8 poles with CAGE CLAMP connection
289-176
- Y-ConJack-22 Interface module CAT5, 8 poles, 1:1
289-177
- Y-ConJack-22 Interface module CAT5, 8 poles, Cross-over
289-178
- Y-ConJack-22 Interface module CAT5, 4 poles with CAGE CLAMP
connection
289-179
- Y-ConJack-22 Interface module CAT5, 8 poles with CAGE CLAMP
connection
289-195
- RJ45-Cat.6-Interface module
289-333, (YOKOGAWA)
- Interface module for binary output modules, 16 channels / 32 channels
(with extension board)
289-334, (YOKOGAWA)
- Interface module for binary output modules, 16 channels extension
board
289-342, (YOKOGAWA)
- NAMUR Plug-In module, inductive
289-343, (YOKOGAWA)
- Plug-In module, contact input
289-344, (YOKOGAWA)
- Plug-In module, capacitive
289-345, (YOKOGAWA)
- Plug-In module, voltage input
289-347, (YOKOGAWA)
- Plug-In module, error detection
289-362, (YOKOGAWA)
- Interface module for binary output modules, 32 channels / 64 channels
(2 boards necessary)
289-363, (YOKOGAWA)
- Interface module for binary output modules, 16 channels / 32 channels
(2 boards necessary)
289-366, (YOKOGAWA)
- Interface module for binary input modules, 32 channels / 64 channels
(2 boards necessary)
289-367, (YOKOGAWA)
- Interface module for binary output modules, 32 channels
289-368, (YOKOGAWA)
- Interface module for binary output modules, 32 channels
289-369, (YOKOGAWA)
- Interface module for analog in-/ output modules, 16 channels
289-371, (YOKOGAWA)
- Interface module for binary input modules, 32 channels / 64 channels
(2 boards necessary)
289-611
- Interface modules for ribbon cable 10 poles
289-612
- Interface modules for ribbon cable 14 poles
289-613
- Interface modules for ribbon cable 16 poles
289-614
- Interface modules for ribbon cable 20 poles
289-615
- Interface modules for ribbon cable 26 poles
289-616
- Interface modules for ribbon cable 34 poles
289-617
- Interface modules for ribbon cable 40 poles
289-618
- Interface modules for ribbon cable 50 poles
289-619
- Interface modules for ribbon cable 64 poles
289-623
- Interface module with Sub-Min-D-female connector 25 poles
289-624
- Interface module with Sub-Min-D-female connector 37 poles
289-650
- Interface module with Sub-Min-D-female connector 9 poles
289-651
- Interface module with Sub-Min-D-female connector 15 poles
289-652
- Interface module with Sub-Min-D-female connector 25 poles
289-707
- Interface modules with HD-Sub-D female connector, 44 poles
289-708
- Interface modules with HD-Sub-D female connector, 62 poles
289-710
- Interface modules with HD-Sub-D male connector, 62 poles