For the e-mobility charging infrastructure, WAGO offers customized solutions for connection and energy flow control.

E-Mobility

Load Management Solution

Electric vehicle (EV) charging is growing in importance as part of the energy and mobility transition. Intelligent charging point distribution and load management is the key challenge in expanding e-mobility for grid operators, facility managers and industrial companies. For the e-mobility charging infrastructure, WAGO offers customized solutions for connection and energy flow control.

Solution for Charging Point Management

Tailored but cost-effective – this is the core attribute of the WAGO Application Load Management software solution. It allows intelligent, sustainable EV charging with continuous power adjustment and utilization of all available capacity. It also boasts maximum scalability and compatibility with standard wall boxes and charging stations from many manufacturers.

One compelling feature is that a cloud connection, though possible, is not essential. Licensing is a one-time cost, and the application’s technical flexibility and technological interoperability support easy, cost-effective, sustainable integration into existing charging infrastructure. Thus WAGO Application Load Management allows renewable energy systems to incorporate additional loads and storage systems and use existing grid connections optimally.

Your Benefits:

  • Maximum compatibility and scalability 

  • Optional offline operation (if needed) 

  • Complete control over costs  

  • Prevent peak loads

Maximizing Charging Infrastructure Utilization

Dynamic and Static Load Management

The focus is on compatibility and interoperability with standard wallboxes and charging stations, with Modbus®-capable meters and Docker®-capable controllers. WAGO Application Load Management can be used, for example, to manage charging parks of any size or integrate a wide variety of loads and control them in a way that avoids peak loads. The new native MQTT interface supports connection to the WAGO Solutions Platform or other cloud-based platforms. The standard interface of the WAGO Application Customer Substation allows configurable connection of EEG systems for mixed parks based on the technical connection rules (TCRs) of network operators.

  • Optimal utilization of the charging infrastructure
  • Dynamic control offers a higher charging point power than the available grid connection power
  • Great openness to interfaces and brands

A Look at the Software

Advantages of the WAGO Application Load Management

AC/DC charging parks

  • For small, medium or large charging parks
  • 1 to 225 charging points per controller
  • Combination of fast loaders, charging stations and wallboxes
  • Power of integrated charging stations: 11 kW to 350 kW
  • Mixed parks: combining AC chargers and DC chargers

Individual control

  • Control per charging point, charging group or overall park
  • Merge charging points into charging groups
  • Individual adaptation to the electrical infrastructure, taking into account the connection power
  • Prioritization of different charging points and groups

Integration of inverters for PV and storage systems

  • Consideration of renewable energies and storage systems
  • Support for the Sunspec protocol
  • Increase performance availability through PV and storage integration
  • Excess PV charging and charging from 100% self-generated energy possible

WAGO Load Management Controller

WAGO Load Management Controller: Unpack and load. The WAGO Load Management Controller with the pre-installed Load Management Application on the WAGO Compact Controller 100. An additional connection to a network operator or building management is possible.

Advantages:

  • Software is already installed
  • Easy parameterization via Web browser
  • Select compatible charging stations and hyperchargers from the drop-down menu
  • The charging park can be flexibly regulated using digital inputs

MM-22719_website_compact-controller-100_0751_9301_p1_2000x1125.jpg

Our Products in Use

Energy Measurement Technology

Energy monitoring forms the basis for increasing the efficiency of your energy distribution and processes. Our harmonized energy measurement products save you much effort and expense for energy data collection. Energy meters are suitable for billing-relevant measuring points.

Power Supplies

WAGO’s efficient power supplies always deliver a constant supply voltage – whether for simple applications or automation with greater power requirements. WAGO offers uninterruptible power supplies (UPS), buffer modules, redundancy modules and a wide range of electronic circuit breakers (ECBs) as a complete system for seamless upgrades.

MM-388432_GWA_IF-Categories_Power-Supplies-Systems_01_02_2000x2000.jpg

Switches

WAGO’s range of switches ensures the scalability of your ETHERNET network infrastructure, while providing outstanding electrical and mechanical performance. These rugged switches are designed for industrial use and are fully compliant with IEEE 802.3, IEEE 802.3u and IEEE 802.3ab.

mm-172328_switche_2000x1125.jpg

FAQ – Questions and Answers about E-Mobility
and Load Management for Charging Infrastructure

A load management system for charging infrastructure allows the expansion and integration of e-mobility into power grids. Load management for EV charging controls the power of multiple charging points in order to optimize utilization of the existing existing grid connection – without the need for a power rating increase or even a new transformer at the grid connection point. Therefore, where there are multiple charging points, a load management system is usually necessary for integration of the charging infrastructure, because buildings, parking lots and underground garages are generally not designed with large power reserves.

Static load management is the simplest kind of load management system, where a preset static energy value is available to all loads. Static load management does not take any other consumers or generators into account.

An example of static load management for charging infrastructure:

Three charging stations are available with a total capacity of 22 kilowatt hours. If only one electric vehicle is charging at the three charging stations, it can be charged at the full 22 kilowatt hours. If two vehicles are connected, these 22 kilowatt hours are distributed equally among the two charging points.

Dynamic load management differs from static load management in one fundamental respect: The available energy is no longer static, but variable. In dynamic load management for charging infrastructure, the capacity is measured and dynamically distributed among the charging stations. For example, if the sun shining on solar power installations that feed into the grid, the total available charging power at the charging stations is increased to optimize utilization of the available electricity.

From the energy industry’s point of view, load management is necessary in order to keep grids stable and ensure security of supply. In the area of e-mobility, this means supplying the growing charging infrastructure with the additional electricity it needs without overloading the grid interconnection points. This requires generation and consumption – as well as storage, if applicable – to be harmonized. But renewable energy from decentralized generators fluctuates. Therefore, it is important to use surplus energy in the grid through flexible loads. This is exactly where WAGO comes in. Load management regulates the flow of energy and controls all loads, energy storage systems and generators in the energy network.

In addition to the cost of energy consumed, industrial and commercial companies and large properties whose consumption exceeds 100 megawatt hours (MWh) must pay a so-called demand charge: the price that has to be paid if the set power limit is exceeded. For the demand charge, the maximum average power consumption is calculated at a quarter-hour intervals. Normally, the quarter hour with the highest mean value is applied to the whole year. For example, with a demand charge of 110 euros per kilowatt (kW), a load peak of 1,000 kW can lead to additional annual costs of 110,000 euros. With the integration of a charging infrastructure for e-mobility, an additional consumption factor is added. Therefore, intelligent load management for energy flows is extremely important, especially for preventing peak loads (so-called “peak shaving”) in order to avoid additional costs.

The Load Management application is compatible with all common wallboxes and charging stations from a wide range of manufacturers:

  • ABB
  • ABL
  • Alfen
  • Alphatec Schaltschranksysteme GmbH
  • Alpitronic
  • Autoaid
  • Berger
  • BMW
  • Cfos
  • Compleo Charging Solutions AG
  • Easee
  • Entraek
  • EVBox
  • go-e
  • Heidelberg
  • Hesotec
  • Juice
  • Keba
  • Mennekes
  • NetsDo
  • Schneider
  • Siemens
  • Smart Fox
  • Star Charge
  • Stark in Strom
  • Stöhr GmbH
  • Tesla
  • Vestel
  • Wallbe
  • Wallbox
  • Walther-Werke
  • Webasto
  • WHB Metalldesign & Charging GmbH

The WAGO Application Load Management solution is compatible with popular Modbus® -enabled power transmitters and smart meter gateways.

Compatible manufacturers:

  • Bauer
  • Eastron
  • Elgris
  • EMH
  • EMU
  • Hager
  • IAMMETER
  • Janitza
  • KDK
  • Kostal
  • NZR
  • Orno
  • PQ Plus
  • Schneider
  • Siemens
  • Socomec
  • TIP
  • TQ
  • WAGO
  • YTL
  • Ziehl

Energy management is a higher-level system in which all load currents of consumers and generators are continuously measured, monitored and optimized. Energy management systems are used in intelligent networks such as smart grids, microgrids and nanogrids to improve energy efficiency. This includes real estate, industrial companies and even utilities. A fundamental goal is to minimize the consumption of auxiliary materials, additives and raw materials. Load management for charging infrastructure ensures a sensible distribution of existing loads within the energy management. So load management is only part of an overall energy management package – albeit an important one.