MM-15966_ACR_Update_GettyImages-78820134_2000x2000.jpg

Controller Redundancy

Do you want to significantly improve operational safety in marine engineering? WAGO’s Application-Based Controller Redundancy offers an automation system with master controllers operating in parallel, duplicate network management and fail-safe couplers for alarms and monitoring. This gives you a dual setup for keeping an eye on signals and to reducing failure effects.

Why is controller redundancy necessary?

The most common cause of breakdowns on ships is mechanical damage. Therefore, it is extremely important for container ships, tankers, bulk carriers and cruise ships to have reliable systems on board. The current rules of classification societies like DNV GL and ABS require sufficient redundancy for so-called “essential functions.”

Redundant controllers can help previous system failures. Specialists and spare parts are often lacking on scholarships – a back-up controller immediately takes over the control tasks. This prevents downtime and the resulting costs.

WAGO Talk – Controller Redundancy

In this video, learn from our international experts how to increase operational safety on ships and reduce failure effects with WAGO’s Application-Based Controller Redundancy.

Jump to the individual topics:

  • 00:00 Introduction

  • 02:20 Current challenges of the maritime industry; reasons for redundancy on ships

  • 05:48 Redundant solutions with standard components

  • 16:14 A “deep dive” into commissioning controller redundancy

Application-Based Controller Redundancy from WAGO

What does the WAGO solution look like?

WAGO’s “Application-Based Controller Redundancy” (ACR) offers a solution to compensate for faults that occur in the automation systems, while ensuring that the technical system continues to operate.

Redundancy doesn’t have to be expensive or complicated. ACR is an open and easy application that integrates a second master controller into the system to act as a back-up in the event of failure of the first master controller. If one master fails, the second assumes control, with a switchover time of only 200 ms.

Try it for free for 30 days

Application-Based Controller Redundancy

WAGO provides a sample project for 30 days and the necessary library. Register here to download the redundancy framework and test ACR free of charge for 30 days.

Library Controller Redundancy Master; Single license; Online activation (2759-245/211-1000)

This Link will take you to our eShop to purchase the license for the production system.

Application-Based Controller Redundancy

Learn more about the advantages of the redundancy concept, our hardware and easy commissioning in our brochure.

Your Contact Person

Increase availability with standard components! Our solution helps you reduce your expenses and increase your competitiveness.

MM-22601  new website page reference Future of the Fjords_2000x1125.jpg

Exhaust-Free Travel Experience in Norway

Range and energy availability count among the most important variables in electric mobility. Anyone who has planned a route with an eVehicle, knows to look, not only for the most advantageous roads, but also for available charging stations. The situation in shipping is quite similar; however, with completely different dimensions involved in calculating the required performance. The “Future of the Fjords” shows how this future can look. The WAGO 750 I/O System is used for load management on the Norwegian excursion boat.

Marine_Offshore_WDE_1802_lav1_2000x1500.jpg

Zero Emissions, Doubly Safeguarded

Supported by the Arctic University of Norway in Narvik (UiT) and funded by the Norwegian government, the shipbuilders at Grovfjord Mekaniske Verksted (GMV) have developed an energy management system (EMS) for a zero-emission ship with an all-electric drive. This visionary project was realized with the help of WAGO, which contributed to the central automation.