MM-32260 website update Mini terminal blocks_Motorblock_2000x2000.jpg

Miniature Rail-Mount Terminal Blocks – a Real Wizard at Saving Space

The WAGO Miniature Rail-Mount Termnal Blocks TOPJOB

®

S with operating slots or push-buttons feature a compact design, making them ideal for connections in the cramped terminal boxes of motors or pumps, for example.

The compact design of the TOPJOB® S Miniature Rail-Mount Terminal Blocks makes them especially suitable for connections inside the cramped terminal boxes of motors or pumps, for example.

At a Glance:

  • Nominal cross-section: 1 (1.5) mm² | 2.5 (4) mm²,
    Rated current: 13.5 (17.5) A | 24 (32) A
    Rated voltage: 500 V | 800 V IEC

  • Custom mounting options

  • Push-in CAGE CLAMP® termination

Product Overview

Miniature Rail-Mount Terminal Blocks in Use

Device Connection in Building Technology – the Outdoor Unit of a Split Air-Conditioning System

Small components, big marking – the ample marking surface of the TOPJOB® S Miniature Rail-Mount Terminal Blocks provides clear organization quickly in compact subsystems.

Device Connection in Control Cabinets

A smaller size means a better fit – TOPJOB® S Miniature Rail-Mount Terminal Blocks offer a compact design for device connection in control cabinets.

DISCOVER THE DIVERSITY OF OUR MINIATURE TERMINAL BLOCKS

MM-32260 website update Mini terminal blocks_1_2000x1125_.jpg

Convenient Connection with a Compact Design

With lengths of 33 mm (nominal cross-section: 1 mm²) and 36.5 mm (nominal cross-section: 2.5 mm²), the new Miniature Rail-Mount Terminal Blocks are very compact, making connection especially convenient in the cramped terminal boxes of motors or pumps, for example.

2.5 mm² Miniature Rail-Mount Terminal Blocks are 25 % shorter than standard TOPJOB® S Rail-Mount Terminal Blocks (e.g., 2252-1201 to 2202-1201).

Mounting Variants for Every Application

WAGO’s Miniature Rail-Mount Terminal Blocks offer several mounting options for exceptional flexibility. They can be mounted directly on a 15 x 5.5 mm (0.5 x 0.27 in.) DIN-15 rail or on a mounting plate with a flange or snap-in mounting foot.

Push-in CAGE CLAMP® Actuation Variants

WAGO’s Miniature Rail-Mount Terminal Blocks are available with two actuation types: push-buttons or operating slots. Both types allow Push-in CAGE CLAMP® termination.

Advantages of push-buttons:

  • Use any standard operating tool.

  • The orange color highlights the actuator, giving users a clear overview at a glance.

  • The push-button has become synonymous with convenience, making it the industry’s go-to solution for in-the-field wiring.

Advantages of operating slots:

  • The tool remains in the operating slot – both hands are free for wiring.

  • After insertion, the operating tool marks the clamping point and keeps it open.

A Comprehensive Range of Accessories

The WAGO Miniature Rail-Mount Terminal Block is the smallest version in the TOPJOB® S portfolio. Since it’s part of the same portfolio, the industry-trusted TOPJOB® S accessories are also compatible with the Miniature Rail-Mount Terminal Blocks:

  • Range of jumpers: The standard TOPJOB® S Jumpers can be used. For example, use the pre-assembled jumpers for a star connection (2000-405/011-000) or a delta connection (2000-406/020-000).

  • Marking strips: Using WAGO’s continuous marking strips saves time and money – mark up to three lines at once.

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; с тестов порт; странично и централно маркиране; за DIN-15 шина; Push-in CAGE CLAMP®; 1,00 mm²; сив
Артикул №.2250-1201

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; с тестов порт; странично и централно маркиране; за DIN-15 шина; Push-in CAGE CLAMP®; 1,00 mm²; сив

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; с тестов порт; странично и централно маркиране; за DIN-15 шина; Push-in CAGE CLAMP®; 1,00 mm²; син
Артикул №.2250-1204

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; с тестов порт; странично и централно маркиране; за DIN-15 шина; Push-in CAGE CLAMP®; 1,00 mm²; син

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; Крайна клема с монтажен фланец; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; сив
Артикул №.2250-301

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; Крайна клема с монтажен фланец; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; сив

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; Крайна клема с монтажен фланец; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; син
Артикул №.2250-304

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; Крайна клема с монтажен фланец; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; син

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; Крайна клема с монтажен фланец; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; зелен-жълто
Артикул №.2250-307

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; Крайна клема с монтажен фланец; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; зелен-жълто

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; със закопчаващ се монтажен крак; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; сив
Артикул №.2250-311

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; със закопчаващ се монтажен крак; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; сив

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; със закопчаващ се монтажен крак; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; син
Артикул №.2250-314

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; със закопчаващ се монтажен крак; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; син

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; със закопчаващ се монтажен крак; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; зелен-жълто
Артикул №.2250-317

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; със закопчаващ се монтажен крак; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; зелен-жълто

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; Централна клема без закопчаващ се монтажен крак, без монтажен фланец; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; сив
Артикул №.2250-321

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; Централна клема без закопчаващ се монтажен крак, без монтажен фланец; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; сив

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; Централна клема без закопчаващ се монтажен крак, без монтажен фланец; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; син
Артикул №.2250-324

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; Централна клема без закопчаващ се монтажен крак, без монтажен фланец; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; син

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; Централна клема без закопчаващ се монтажен крак, без монтажен фланец; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; зелен-жълто
Артикул №.2250-327

2-проводна миниатюрна проходна клема; с бутон; 1 mm²; Централна клема без закопчаващ се монтажен крак, без монтажен фланец; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; зелен-жълто

2-проводна миниатюрна проходна клема; с работни слотове; 1 mm²; с тестов порт; странично и централно маркиране; за DIN-15 шина; Push-in CAGE CLAMP®; 1,00 mm²; сив
Артикул №.2050-1201

2-проводна миниатюрна проходна клема; с работни слотове; 1 mm²; с тестов порт; странично и централно маркиране; за DIN-15 шина; Push-in CAGE CLAMP®; 1,00 mm²; сив

2-проводна миниатюрна проходна клема; с работни слотове; 1 mm²; Крайна клема с монтажен фланец; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; син
Артикул №.2050-304

2-проводна миниатюрна проходна клема; с работни слотове; 1 mm²; Крайна клема с монтажен фланец; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; син

2-проводна миниатюрна проходна клема; с работни слотове; 1 mm²; с тестов порт; странично и централно маркиране; за DIN-15 шина; Push-in CAGE CLAMP®; 1,00 mm²; син
Артикул №.2050-1204

2-проводна миниатюрна проходна клема; с работни слотове; 1 mm²; с тестов порт; странично и централно маркиране; за DIN-15 шина; Push-in CAGE CLAMP®; 1,00 mm²; син

2-проводна миниатюрна проходна клема; с работни слотове; 1 mm²; Крайна клема с монтажен фланец; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; зелен-жълто
Артикул №.2050-307

2-проводна миниатюрна проходна клема; с работни слотове; 1 mm²; Крайна клема с монтажен фланец; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; зелен-жълто

2-проводна миниатюрна проходна клема; с работни слотове; 1 mm²; със закопчаващ се монтажен крак; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; сив
Артикул №.2050-311

2-проводна миниатюрна проходна клема; с работни слотове; 1 mm²; със закопчаващ се монтажен крак; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; сив

2-проводна миниатюрна проходна клема; с работни слотове; 1 mm²; със закопчаващ се монтажен крак; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; син
Артикул №.2050-314

2-проводна миниатюрна проходна клема; с работни слотове; 1 mm²; със закопчаващ се монтажен крак; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; син

2-проводна миниатюрна проходна клема; с работни слотове; 1 mm²; със закопчаващ се монтажен крак; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; зелен-жълто
Артикул №.2050-317

2-проводна миниатюрна проходна клема; с работни слотове; 1 mm²; със закопчаващ се монтажен крак; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; зелен-жълто

2-проводна миниатюрна проходна клема; с работни слотове; 1 mm²; Централна клема без закопчаващ се монтажен крак, без монтажен фланец; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; сив
Артикул №.2050-321

2-проводна миниатюрна проходна клема; с работни слотове; 1 mm²; Централна клема без закопчаващ се монтажен крак, без монтажен фланец; странично и централно маркиране; с тестов порт; Push-in CAGE CLAMP®; 1,00 mm²; сив

Helpful Tip

Efficiency and Precision for Control Cabinets

WAGO Provides the Right Digital Twin for Every Challenge

Digital twins from WAGO make a consistent digital added value chain possible in control cabinet manufacturing, reducing error rates in the process.

alle-produkte_reihenklemmensystem_2000x1125_o.jpg

All Products

Discover the diversity of WAGO’s rail-mount terminal block systems.

MM-30813_3d_group_picture_spring-technology_2023_2000x2000.jpg

10 advantages of the Cage Clamp

Find out more about the advantages of spring clamping technology in everyday electrician work here.

Вашето лице за контакт във WAGO

Централен офис

Additional Service Offerings: