Open Automation with WAGO

Maximum Independence and Flexibility for Your Automation

Our controllers and fieldbus couplers give you complete independence for automation, since they support all common fieldbus and Ethernet protocols. This allows you to use your existing protocols, but also to switch to new protocols straightforwardly. At the same time, your retain flexibility in connection with our I/O systems: With more than 500 different modules, you have a wide variety of options, from easy digital and analog signal processing to industry-specific communication.

5G as a Key Technology for Industry 4.0

The global 5G-ACIA initiative plans to establish the new mobile telecommunications standard throughout industrial production to pave the way for digitalization. WAGO is actively shaping the development as a member.

TSN plus OPC UA

Industrial communication must be fast, real-time capable and standardized so companies can meet the challenges of digitalization. Therefore, WAGO is committed to promoting OPC UA over TSN as a form of communication that will make the cross-level, manufacturer-independent solutions of tomorrow possible.

MM-4696_LP_full_SPS_TSN_2000x1125_.jpg

Touch Panels 600

High-performance touch panels for demanding control and visualization tasks improve the operability of machines and systems, but also offer an outstanding design and advanced technology.

Your benefits with WAGO Touch Panels:

  • High operating speed with the powerful Cortex A9 Multicore processor
  • Flexible programming in IEC 61131 or directly on the Linux® open source operating system
  • Customized configuration interface and convenient operation directly from the device
  • Unique mounting concept saves time
  • Standard connection to WAGO’s cloud solutions with control panels

Controllers

Optimum performance and availability: Thanks to their ultra-high performance, low power consumption, numerous interfaces, space-saving design and high level of reliability, WAGO’s user-friendly controllers (PLCs) are cost-effective automation solutions.

Your Benefits with WAGO Controllers:

  • Programmable with CODESYS (CODESYS V3) and CODESYS V2
  • Fieldbus-independent – support all standard fieldbus protocols and Ethernet standards (PROFIBUSMODBUSPROFINET, ... )
  • Scalable computing power from fieldbus controllers to PFC100 and PFC200 Controllers
  • Ideal combination with the WAGO-I/O-SYSTEM 750: 500+ I/O modules for maximum flexibility and functional variety
  • Also for use in extreme environments

controller_gemischt_2000x1125px.jpg

For the Control Cabinet – WAGO-I/O-SYSTEM 750/753

The WAGO-I/O-SYSTEM 750/753 is characterized by its universal application scope and extensive product portfolio. With more than 500 different modules, its versatility and flexibility is so great that virtually every requirement within the broadest range of industries is covered.

Advantages:

  • Fieldbus-independent
  • Flexible use
  • Tested and approved worldwide
  • More than 500 modules available, including functional safety and Ex i
  • Optional pluggable connections for the 753 Series

For Extreme Environments – WAGO-I/O-SYSTEM 750 XTR

The extremely robust design of the WAGO-I/O-SYSTEM 750 XTR provides clear benefits: It maximizes system uptime, reduces space requirements and lowers energy and maintenance costs by foregoing additional air-conditioning. The system is suitable for demanding applications that depend especially on the following:

Advantages:

  • Extreme ambient temperatures
  • Immunity to electromagnetic interference and impulse voltages
  • Vibration and shock resistance
  • Explosion protection
titel_0750_XTR_Knoten_017_2000x1125px.jpg
YOUR CONTACT PERSON AT WAGO

Learn more about WAGO within the industry here: