Contrôle de la centrale électrique de la bibliothèque WAGO
WAGO Library Power Plant Control
The WAGO Power Plant Control Library is an e!COCKPIT library with a control algorithm for active and/or reactive power in power plants.
The control algorithm regulates the setpoint values for active and/or reactive power at the grid connection point. It compares these setpoints to the measured actual values at the grid connection point and communicates the calculated control variable to the generation system. This library can be used on second-generation PFC200 Controllers and is certified per VDE-AR-N 4110 or 4120.
The library can be used for a 30-day trial period at no cost, after which a license for the specific controller is required. The license can be separately purchased under Item Number 2759-0203/0211-1000.