The pluggable solution for fire alarm systems
The WINSTA® pluggable connector system for modern marine engineering offers a simple, economical and efficient solution for the manufacturers of fire alarm systems on ships and cruise shipyards: The loop permits pluggable connection of the fire alarm system loop for the first time. WAGO’s flexible system also allows subsequent connections, e.g., for additional fire alarms installed in cabins, without extensive downtime. The system is perfectly tailored to the requirements of on-board fire alarm systems and complies with the DNV GL and the MED Directive. All components are DNV GL-approved (further approvals upon request).
Benefits
Simple pluggable connection of an additional fire alarm within the line
Time-consuming, on-board wiring replaced by plug-and-play configured cables
Simple setup of a temporary fire alarm network at the time of commissioning