1378268_PLC-Visualization-bildschirm_2000x2000_1.jpg

Visualize Without Limits

WAGO PLC Visualization enhances automation with greater transparency and efficiency. This visualization solution runs directly on your PLC or HMI, offering a browser-based interface that is exceptionally user-friendly and reliable. Whether on controllers or in the cloud, WAGO PLC Visualization integrates seamlessly into your infrastructure and is ready to use immediately — no detours, limitations or complex installations required.

Key Benefits at a Glance:

  • Simplicity: Create visualizations quickly and intuitively using drag-and-drop.
  • Security: SSL certificates and certificate handling ensure reliable operation in industrial environments.
  • Flexibility: Whether for local embedded applications or cloud integration, WAGO PLC Visualization is ready for any environment.

Key Benefits

Easy Operation

Design user interfaces quickly and intuitively with WAGO PLC Visualization. The WYSIWYG editor lets you build visualizations via drag-and-drop — no advanced programming skills required. Select control points, place interface elements, save — and you're done.

Independence

WAGO PLC Visualization is perfectly aligned with the WAGO portfolio. Whether on controllers such as the WAGO PFC200, PFC300, or the Compact Controller 100 — your visualization runs directly on the controller.

Security and Stability

Reliability and protection are essential in industrial environments. PLC Visualization is secured with SSL certificates and guarantees maximum operational safety. Runtime stability is our standard.

Broad Data Integration

WAGO PLC Visualization supports standards such as CODESYS, enabling you to integrate data from various sources — from industrial applications to energy distribution.

Standard and Advanced Features

In addition to classic HMI features like alarming, trending, recipes and logging, advanced functions are available. You can implement custom controls using SVG files or JavaScript, and access databases directly from CODESYS.

Tailored Interfaces for Your Application

Our solution goes beyond visualization: It combines ease of use with technical depth, giving you direct access to data, processes and controls—anytime, anywhere, and regardless of the device. With WAGO PLC Visualization, you create tailored interfaces for your applications and benefit from a platform that simply works.

The platform combines intuitive drag-and-drop operation with a wide range of features — from standard functions like alarming and trend analysis to advanced capabilities such as user roles, custom controls and database integration. Thanks to its openness and independence, the solution runs optimally not only on WAGO controllers but also in the cloud and on HMIs from other manufacturers.

Four Steps to Visualization

The strength of WAGO PLC Visualization becomes clear in everyday use: With the integrated editor, you can create visualizations in just four steps — select a page, place a control element via drag-and-drop, assign a data point, and save. This takes you from concept to a fully functional interface in no time.

The solution is as flexible as your requirements: Whether directly on a WAGO controller, an HMI panel, in a Docker® environment or in the cloud — WAGO PLC Visualization runs exactly where it’s needed: flexible, user-friendly and future-proof.

Stay in control even on the go: Thanks to responsive design, your visualization automatically adapts to any device — from control room PCs to tablets and smartphones. This gives you full visibility of your systems, processes and equipment — anytime, anywhere.

Compatible Hardware

WAGO Compact Controller 100

Maximum flexibility in engineering: The new WAGO Compact Controller 100, equipped with a real-time Linux® operating system, gives users complete freedom.

Untitled Post (GWA Formats) (2000x2000).png

PFC200 Controller

For more complex applications: Program, control and visualize your projects even more easily and conveniently with the PFC200.

MM-370198_GWA_Steuerungen_02_2000x2000.jpg

WAGO Controller PFC 300

For demanding tasks: The WAGO Controller PFC300 stands out with fast data processing, 2 GB RAM and a 64-bit dual-core processor.

Other Interesting Topics

WAGO Visualization and Control Hub

The WAGO Visualization and Control Hub is a user-friendly platform for real-time data visualization, proactive monitoring, intuitive control, and comprehensive system integration. With interactive dashboards and customizable visualizations, the Hub enables clear analysis of complex processes and ensures complete transparency of production data, energy consumption, and system status.

Flexible Engineering with CODESYS V3.5

WAGO Incorporates Manufacturer-Independent CODESYS V3 Automation Software into the Engineering Process
MM-521097_website_update_codesys_02_2000x2000.jpg

Additional service offerings: