Central Platform for Visualization, Control and Data Integration
The WAGO Visualization And Control Hub is the command center for your SCADA system architecture. It is a user-friendly platform for real-time data visualization, proactive monitoring, intuitive control and comprehensive system integration. With interactive dashboards and customizable visualizations, the hub enables clear analysis of complex processes and ensures full transparency of production data, energy consumption and system status.
Intelligent alarm functions and predictive analytics detect potential anomalies early — helping you avoid downtime. The platform also allows direct control of processes and systems and will soon be seamlessly integrated into the WAGO Solutions Platform, enabling efficient collaboration across tools. Thanks to open interfaces, the hub becomes a central IoT node in automation, delivering real-time visualization — accessible from anywhere.
Everything at a Glance
Keep full control of machines, systems and processes — thanks to clear dashboards, real-time data and intuitive visualizations.
Future-Proof
With “security by design,” CRA and IEC 62443 compliance, and trusted WAGO support, you're well equipped for today and tomorrow.
Digital Twin
The WAGO Visualization And Control Hub enables the creation of a digital twin of your application or system — with realistic 3D visualization and integration of all data-providing instances.
Seamless Integration
Benefit from support for numerous protocols (e.g., MQTT, OPC UA, Modbus®, telecontrol protocols) and easy connectivity to existing systems.
Flexible & Independent
Whether on a WAGO controller, HMI panel, in a Docker environment or directly in the cloud, the VC Hub runs wherever you need it.
WAGO Visualization And Control Hub in Practice
With the WAGO Visualization And Control Hub, you get a centralized platform that combines visualization, control and data integration. This means greater transparency, streamlined workflows and maximum flexibility — whether in mechanical engineering, building automation or energy management. Existing software and hardware are not replaced but can be seamlessly integrated. The open architecture ensures flexibility and prepares your applications for tomorrow’s challenges.
- Quick Start: Create visualizations in just a few steps — select a page, drag and drop elements, assign data points, save.
- Scalable: From compact machine setups to large-scale industrial systems — the hub grows with your needs.
- Industry Versatility: Whether energy, building automation or manufacturing — the hub unites data, control and visualization.
- Accessible Anywhere: Thanks to a responsive interface, use your applications on any device — control room, mobile or cloud.
{"container":false,"catalogVersion":"gb-wagoContentCatalog/Online","lastExportedVersion":5,"type":"Quote Component","dynamicVisibility":true,"cloneable":true,"uuid":"eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBPN1lCIiwiY2F0YWxvZ0lkIjoiZ2Itd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"comp_de_0000O7YB","quote":"WAGO Visualization And Control Hub is a holistic, web-based and cloud-ready automation platform that delivers control and visualization from a single source — unlocking new revenue potential while offering maximum flexibility, transparency and future security.","modifiedtime":"2026-07-22T21:55:31+0000","children":[],"onlyOneRestrictionMustApply":true,"image":{"code":"Nico-Osthoff_gwa_2000x2000_8","altText":null,"imageFormats":[{"imageType":null,"format":"2000","url":"/medias/2000-Nico-Osthoff-gwa-2000x2000-8?context=bWFzdGVyfGltYWdlc3wzMzE0Nzl8aW1hZ2UvanBlZ3xhR1JqTDJoaVl5OHhOVE0yTURrME9UZ3hNekkzT0M4eU1EQXdYMDVwWTI4dFQzTjBhRzltWmw5bmQyRmZNakF3TUhneU1EQXdYemd8MzM1OWVkMWYwMTdiOGZmNGVlNjdjY2E5NzY3ZTdiZDI2ODE4YzI1ZGQ5Yjc4ODJiZWY4NGFkNzA2YmEyNTgzYw","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1600","url":"/medias/1600-Nico-Osthoff-gwa-2000x2000-8?context=bWFzdGVyfGltYWdlc3wyMjI4NTR8aW1hZ2UvanBlZ3xhR1l5TDJnMFl5OHhOVE0yTURrMU1EUXdNekV3TWk4eE5qQXdYMDVwWTI4dFQzTjBhRzltWmw5bmQyRmZNakF3TUhneU1EQXdYemd8M2Q4OTkyMTZjMTM2YWEwNjRmZmI3ZmExYjNhM2M5OTkyM2MzMjQ0ZmM1YzQ0M2NlM2NkMTUwMGZkZGEzZGRiYQ","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1280","url":"/medias/1280-Nico-Osthoff-gwa-2000x2000-8?context=bWFzdGVyfGltYWdlc3wxNDUwNjd8aW1hZ2UvanBlZ3xhREZrTDJoaU9TOHhOVE0yTURrME9UazBORE0xTUM4eE1qZ3dYMDVwWTI4dFQzTjBhRzltWmw5bmQyRmZNakF3TUhneU1EQXdYemd8NzVkMmM0YTIzMmQxMGYzYzNlNGJkMzNlODExNWM3NWNmNzE3NjYzNjExOTk4Y2RiNWU4ZTdjYTM1YWU5ZDZhYQ","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1024","url":"/medias/1024-Nico-Osthoff-gwa-2000x2000-8?context=bWFzdGVyfGltYWdlc3w5MjM3NHxpbWFnZS9qcGVnfGFEVXhMMmd6Wmk4eE5UTTJNRGsxTURBd09UZzROaTh4TURJMFgwNXBZMjh0VDNOMGFHOW1abDluZDJGZk1qQXdNSGd5TURBd1h6Z3w5N2U3NjlkMjZmZjhiNzRlOTc0MThhZTFjZmUxZDFmYWE5MDJlZjA2NGYwZTRkNGJiNWIwOWExYzlmYjQ2YTFh","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"768","url":"/medias/768-Nico-Osthoff-gwa-2000x2000-8?context=bWFzdGVyfGltYWdlc3w1MjkyNHxpbWFnZS9qcGVnfGFERXlMMmcwTUM4eE5UTTJNRGsxTURBM05UUXlNaTgzTmpoZlRtbGpieTFQYzNSb2IyWm1YMmQzWVY4eU1EQXdlREl3TURCZk9BfGI2YjY2NDJlMzE1ZGQwODA2NjdmYmEyYTRiNTQ4OTgxYzVjZTk4YWNmYmYyNzM5MWFlNzk5NDI1ODMwMTQwNjI","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"480","url":"/medias/480-Nico-Osthoff-gwa-2000x2000-8?context=bWFzdGVyfGltYWdlc3wyNDc0NnxpbWFnZS9qcGVnfGFESXpMMmcwTXk4eE5UTTJNRGsxTURFME1EazFPQzgwT0RCZlRtbGpieTFQYzNSb2IyWm1YMmQzWVY4eU1EQXdlREl3TURCZk9BfDNkNTJjNzA1NTZhMDg2OTgzYzFjOWUxYjE4NzM3ZDllMGNlMTZhN2U0NzAwNDc0ZWNhNDljNzY0M2Y3YTUwNzU","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"200","url":"/medias/200-Nico-Osthoff-gwa-2000x2000-8?context=bWFzdGVyfGltYWdlc3w0OTE1fGltYWdlL2pwZWd8YUdVeEwyZzBPUzh4TlRNMk1EazFNRE16TnpVMk5pOHlNREJmVG1samJ5MVBjM1JvYjJabVgyZDNZVjh5TURBd2VESXdNREJmT0F8NWJkZjEwYWQwOWJmMDBjN2IwMjBhYmI1MTIxZWNkZTYzM2JiZWRjNmEwYTQxNzg1NWExNTNmYTFkNDdiZDZmMg","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null}],"description":null},"lastLoad":1784757331514,"visible":true,"wagoColumnComponent":[],"imagePosition":"LEFT","availableLanguages":"AVAILABLE","passepartout":true,"restrictions":[],"searchable":true,"lead":"<p>Nico Osthoff | Product Management Energy</p>","typeCode":"WagoQuoteTeaserComponent","slots":["eyJpdGVtSWQiOiJjc19kZV8wMDAwTTlQUyIsImNhdGFsb2dJZCI6ImdiLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"itemtype":"WagoQuoteTeaserComponent","restricted":false,"name":"quote_nico-osthoff","synchronizationBlocked":true,"containers":[],"creationtime":"2025-11-10T12:04:05+0000","actions":[],"contentVersion":5,"parents":[]}
WAGO Touch Panels 600
An Aesthetic Design Meets High Performance
WAGO Controller PFC 300
Powerful and Flexible for Medium to Large Applications
WAGO Edge Devices (IPCs)
Optimal Data Utilization with Edge Computing
Fieldbus Coupler Modbus TCP
Create connections: Efficient fieldbus solutions with WAGO.
Discover the WAGO Visualization And Control Hub
Step into the future of automation — with a platform that makes your processes simpler, more efficient and more transparent.
- Web-based and cloud-ready: Access anytime, anywhere; supports cloud, on-premises and hybrid deployments
- Digital twin and 3D visualization: Advanced modeling and 3D scene editor for intuitive system representation and optimization
- Cross-platform: Runs on Windows, Linux®; compatible with diverse IT infrastructures
- Deep integration with WAGO hardware and software: MQTT (WAGO protocol, Sparkplug B)
- Operates on WAGO Edge Computers (Debian systems): Integrated into the WAGO Solutions Platform
- General automation and energy
- Factory automation
- Energy management
- Transport infrastructure (e.g., airports, tunnels, rail systems)
- Water and wastewater
- OEMs and system integrators using WAGO hardware
The WAGO Visualization And Control Hub currently focuses on small to mid-sized projects, especially those using standard protocols like Modbus or OPC UA. While it does not natively support some industry-specific protocols such as BACnet® or telecontrol protocols, WAGO controllers can act as protocol gateways and map these to OPC UA — enabling seamless integration with the WAGO Visualization And Control Hub even without direct protocol support. Native support for these protocols is under consideration based on market demand.
Cybersecurity features are part of the normative requirements — for example, multi-factor authentication and API-based connectivity.
- Role-based access control (RBAC)
- TLS/SSL encryption for web communication
- Encrypted communication for MQTT and OPC UA
- User authentication with password policies
- Logging and audit trails
- Sandboxed scripting environment
- Single sign-on (SSO) and multi-factor authentication (MFA)
We follow a secure development process in accordance with IEC 62443-4-1, which includes:
- Code reviews, static code analysis (SonarQube), software composition analysis (Dependency Track), unit and integration testing
- Architecture documentation and review, quality management plan, context and security environment definition, threat modeling, penetration testing, software composition analysis