High-Quality Assembly and Handling Systems

Ergonomically Optimizing Workflows in Control Cabinet Manufacturing

Assembly and handling systems are essential tools in modern control cabinet manufacturing. They help employees move, assemble, or inspect heavy or unwieldy components ergonomically, safely, and efficiently. Targeted use of these systems reduces physical strain, shortens process times, and improves work quality. For companies, this means greater efficiency, less downtime, and enhanced occupational safety.

Our ergonomic solutions for assembling, wiring, testing and transporting mounting plates and complete enclosures meet the highest standards.

Key Benefits at a Glance:

  • Ergonomic systems for assembling, wiring, testing and transporting mounting plates and complete enclosures for control cabinet manufacturing

  • Designed to meet the highest demands of your production

  • Working in Comfortable Positions for Employees

  • Reduced absenteeism due to back conditions

Products

Assembly Table

Our assembly table streamlines the setup and wiring of mounting plates and complete enclosures. Two integrated electric drives allow stepless tilt and height adjustment, providing ergonomic, efficient and time-saving operation.

Benefits of Our Assembly Table:

  • Movable base frame on wheels
  • Tilting range: 0 … 80°
  • Height adjustment: 300 mm
  • Two clamping units at the top and bottom for easy, unobstructed anchoring of mounting plates

Lifting and Transport System for Control Cabinets

In addition to our assembly table, we also offer innovative, easy-to-use lifting and transport systems for heavy and large control cabinets.

Benefits of Our Lifting and Transport Systems:

  • Stepless height adjustment up to 230 mm (9.06 inches) via hand crank
  • Compatible with various cabinet widths and base types
  • Suitable for control cabinets and control cabinet combinations up to max. (W x H x D) 4800 x 2200 x 600 mm
  • Maximum load capacity: 1800 kg
  • Minimal space requirements when not in use through an easy push-together mechanism

Mobile Workstation

A modular and mobile workstation for wire preparation complements our control cabinet portfolio. It features a height-adjustable ergonomic worktable with a drawer.

Benefits of Our Mobile Workstation:

  • Freely configurable and functionally adaptable
  • Wide range of optional accessories (e.g., wire box holder, wire roll holder, shelves, monitor holder, mini PC holder, waste bin, various device mounts, power outlets and LED lighting)
  • Expandable into a worker assistance system

Mobile Commissioning Table with Integrated Transport Aid

This innovative combination of hand truck and table eases transport of materials and tools to construction sites, commissioning or service locations — and can be set up as a practical worktable with a single motion.

Benefits of Our Mobile Commissioning Table:

  • Easy transport in vehicles thanks to compact design
  • Convenient transport of tools and materials
  • Table surface accommodates all documents
  • Foldable stool integrated under the tabletop
  • Stainless steel surface for use in demanding environments

Storage and Transport Carts

Our practical storage and transport carts allow easy handling of populated or unpopulated mounting plates, cabinet doors, side panels, back panels and more.

Benefits of Our Storage and Transport Carts:

  • Powder-coated rack with 100 mm tube spacing, divided into eight compartments
  • Base plate made of low-friction plastic
  • Four swivel casters with total lock
  • Dimensions: 1500 x 1000 x 1000 mm (H x W x D)
  • Load capacity: max. 500 kg

Digital Assembly Assistant

Our digital assembly assistant (WAGO Assembling Wizard) provides targeted support for DIN-rail assembly. With clear instructions on position and execution, including the item number of each component and image comparison, the WAGO Assembling Wizard ensures maximum safety and efficiency. When combined with our mobile workstation, assembly becomes not only easier but also more ergonomic.
CH-1712670_website_Update-Assembling_Wizad_Ergonomic_Mounting_Systems_Montagetisch_2000x1125.jpg

Product Clips

Yes, you can mount Ax control cabinets up to a size of 1200×1200 mm on our assembly table. All you need is our cabinet mounting kit, which secures the cabinet from above using a tension strap and from below via two support surfaces.

Yes, we offer a holder set for the assembly table that can be individually adjusted to fit the size of the respective Ax plate.

The felt strips serve two purposes: they protect the housing of the mounted control cabinets and also safeguard the assembly table — especially when drilling operations on the mounting plate are directly above the table’s support structure.

Yes, you can expand the assembly table using the lower crossbars. All you need is a clamp mount. First, drill a hole in the crossbar using a provided template. Then, you can attach a bracket using the clamp mount, which can be further extended with a support column.

The tilt and height adjustment speed of our assembly table is intentionally set low for safety reasons.

No, the installation can easily be performed by one person. Detailed instructions are provided in the operating manual and are also illustrated directly on the lifting and transport device.

No, the components are not damaged because the shelf racks are powder-coated to prevent scratches. Additionally, the base of the delivery and transport cart is made of plastic, allowing easy sliding of the components.

Because stainless steel is approved for use in the food and chemical industries.

Additional service offerings: