News

PCB Data Implementation with Supplyframe

Easy Design-In of WAGO PCB Terminal Blocks and Connectors

WAGO’s PCB products can now also be designed into PCBs via Supplyframe's Design-to-Source Intelligence (DSI) network and connected platforms such as componentsearchengine.com, findchips.com, bom2buy and many more.

The Benefits for You:

  • High-quality PCB data directly from the manufacturer

  • Fast and easy data implementation in ECAD systems

  • Compatible with more than 35 ECAD systems

In addition to the Ultra Librarian platform, WAGO offers another option for implementing PCB data in ECAD systems, such as schematic representation, footprints and 3D models of the PCB terminal blocks and connectors. The PCB data can be obtained via Supplyframe directly from the corresponding product detail page, one of over 70 connected data portals or participating distributors. Downloading and importing the data is also incredibly easy with the associated library loader and compatible with over 35 ECAD systems. The data for the PCB terminal block or pluggable PCB connector can be inserted via either the download area of the corresponding product page on www.wago.com or the library loader, which is compatible with more than 35 ECAD systems.

Available

Simply download CAD/CAE data via the PCB Design field in the download area.

Additional service offerings: