[{"url":"/products","name":"Products","linkClass":null,"categoryCode":null},{"url":"/electrical-interconnections","name":"Electrical Interconnections","linkClass":null,"categoryCode":null},{"url":"/electrical-interconnections/discover-pluggable-connectors","name":"Pluggable Connectors ","linkClass":null,"categoryCode":null},{"url":"/electrical-interconnections/discover-pluggable-connectors/m8-m12-connectors","name":"M8 and M12 Connectors","linkClass":"active","categoryCode":null}]
{
"@context": "https://schema.org",
"@type": "NewsArticle",
"mainEntityOfPage": {
"@type": "WebPage",
"@id": "/m8-m12-connectors"
},
"headline": "M8 and M12 Connectors",
"image": {
"@type": "ImageObject",
"url": "/medias/MM-431791-new-website-page-series-756-M8-M12-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w3NjUzOHxpbWFnZS9qcGVnfGFHVTFMMmhtWkM4eE5qRXdOell6T1RFM056STBOaTlOVFMwME16RTNPVEZmYm1WM0xYZGxZbk5wZEdVdGNHRm5aVjl6WlhKcFpYTXROelUyWDAwNFgwMHhNbDh5TURBd2VERXhNalV1YW5Cbnw5N2E2YTU0YWFkMDQ5M2ExMjM0OTM2MmU1N2FhNjVkNWJjNjhjNjlhZjc3MzRiMTQ3ODczOGYwMTA2ZjU4ZDYx"
},
"author": {
"@type": "Organization",
"name": "WAGO Kontakttechnik GmbH"
},
"publisher": {
"@type": "Organization",
"name": "WAGO Kontakttechnik GmbH",
"logo": {
"@type": "ImageObject",
"url": "/_ui/desktop/common/images/logo.png"
}
},
"datePublished": "Thu Oct 10 15:38:14 CEST 2024",
"dateModified": "Tue Apr 07 14:52:25 CEST 2026"
}
Flexible Wiring of Sensors and Actuators
M8 and M12 Interconnecting Cables Now Available in Many Cable Lengths
WAGO is expanding its portfolio of sensor and actuator cables for I/O systems. M8 and M12 interconnecting cables are now available in pre-assembled form in many lengths between 0.3 and 20 meters. Custom cable lengths are also available upon request. The M8 and M12 cables are A-coded and available with pole numbers of 3, 4 and 5, so the right cable of the required length is now available for any I/O system for wiring sensors/actuators. The black sensor/actuator cables with protection class IP67 are each available with a straight or angled connector. Halogen-free and oil-resistant M8 and M12 cables are used for I/O systems in industrial environments, such as mechanical engineering, injection molding and milling machines, and robotic applications.
Item Numbers:
756-61xx/00x0-0xxx
756-62xx/00x0-0xxx
756-63xx/00x0-0xxx
756-64xx/00x0-0xxx
756-65xx/00x0-0xxx
Available: Q1/2024
Your Benefits:
M8 and M12 cables available in over 30 lengths
Halogen-free cables meet fire protection requirements
Suitable for I/O systems from all manufacturers