One Platform for All Solutions
The WAGO Solutions Platform offers a growing number of applications for monitoring, visualization and controlling many systems for buildings, industry and energy. Each individual application is 100 percent user-friendly and intuitive to use. The WAGO Solutions Platform already includes a Grid Monitoring App to monitor substations and the downstream low-voltage grid. The WAGO Solutions Platform can be used in the cloud or on-premises as needed.
Easily Deploy and Manage Applications
Commissioning via QR Code
Easy commissioning of controller applications via QR code scan: Examples such as project planned with multiple distributed controllers are where the WAGO Solutions Platform really shines. With the WAGO Mobile App, a controller can be commissioned quickly by simply scanning the device code and QR code via tablet or smartphone.
Intuitive Use
Operation of all interfaces without having read a manual: Every user should be able to operate the platform and achieve corresponding goals without significant training. Therefore, the platform is intuitive and offers an optimized user experience.
Clear Project Planning
Structuring of systems and devices: Using a simple hierarchical folder structure, we can immediately identify which endpoint is in your system and enable planning of the applications to be installed directly from the office.
Bulk Processing
Management of all WAGO devices: With the option of transferring firmware and application updates to the controllers, you can always stay up to date with your application and can quickly roll out new versions in an integrated way.
Insights into the WAGO Solutions Platform
An overview of your projects and applications is available on the start page of the WAGO Solutions Platform.
At any time, you can detect the status of your controllers and correspondingly assigned applications.
Select from a portfolio of existing applications and simply transfer them to your controller.
Upload your own applications to the WAGO Solutions Platform for your applications.
Plan updates for your applications and start rolling out to all selected controllers with the push of a button.
Applications on the Platform
Grid Monitoring
Gain an overview of all relevant network parameters in the low-voltage grid, optimize your upcoming grid expansion and avoid unnecessary expansion measures.
Upload Your Own Applications
Integrate your own software solutions. The only requirement for your application: It must be containerized to roll it out via the WAGO Solutions Platform.
Lighting Management
Centrally monitor and manage the lighting of individual buildings/distributed properties and pass this data on to higher-level management systems as needed.
{"container":false,"catalogVersion":"gb-wagoContentCatalog/Online","paragraph":"<p>Product Manager, Cloud/IoT/Platform</p>","lastExportedVersion":9,"type":"Quote Component","dynamicVisibility":true,"cloneable":true,"uuid":"eyJpdGVtSWQiOiJjb21wX2RlXzAwMDBJUE1FIiwiY2F0YWxvZ0lkIjoiZ2Itd2Fnb0NvbnRlbnRDYXRhbG9nIiwiY2F0YWxvZ1ZlcnNpb24iOiJPbmxpbmUifQ==","ignoreOnTransfer":false,"uid":"comp_de_0000IPME","quote":"We have developed an integrated platform for easy commissioning, update and service, as well as for monitoring of your machines and systems.","modifiedtime":"2026-07-24T02:11:07+0000","children":[],"onlyOneRestrictionMustApply":true,"image":{"code":"MM-408894_Maurice Moszczynski_2000x1500.jpg","altText":null,"imageFormats":[{"imageType":null,"format":"2000","url":"/medias/2000-MM-408894-Maurice-Moszczynski-2000x1500.jpg?context=bWFzdGVyfGltYWdlc3wxNjYzMTl8aW1hZ2UvanBlZ3xhREUxTDJnd05TOHhOREV3TkRjeU9UY3hORGN4T0M4eU1EQXdYMDFOTFRRd09EZzVORjlOWVhWeWFXTmxJRTF2YzNwamVubHVjMnRwWHpJd01EQjRNVFV3TUM1cWNHY3w3NzE2ODVjODAwMDZhZmZhYTAxOGJkNWFmYWQxODU3ZjM2NzVjMTUyYjA5ODZhODE3YjFmMDY2NzEwM2Y1MTk5","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1600","url":"/medias/1600-MM-408894-Maurice-Moszczynski-2000x1500.jpg?context=bWFzdGVyfGltYWdlc3wxMDE0ODZ8aW1hZ2UvanBlZ3xhR00zTDJobU15OHhOREV3TkRjek1EVTJOalk0Tmk4eE5qQXdYMDFOTFRRd09EZzVORjlOWVhWeWFXTmxJRTF2YzNwamVubHVjMnRwWHpJd01EQjRNVFV3TUM1cWNHY3xkMDkzNzYyN2JjODNlNTVhMTY2YWRhOGVhNGI2MTI5N2Q4Yjk3ZjdiNTczNmNjYzU0ZGM1NTRjYTk0N2NmOWIy","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1280","url":"/medias/1280-MM-408894-Maurice-Moszczynski-2000x1500.jpg?context=bWFzdGVyfGltYWdlc3w2ODgwNXxpbWFnZS9qcGVnfGFHSmlMMmd3TVM4eE5ERXdORGN5T1RreE1UTXlOaTh4TWpnd1gwMU5MVFF3T0RnNU5GOU5ZWFZ5YVdObElFMXZjM3BqZW5sdWMydHBYekl3TURCNE1UVXdNQzVxY0djfDMzNTIyNmY4MDFlODJhNmVhMmM2MThkZWNlMzhmNmUzYjVmMjBlZDUyYjZjNWZjNjViMmU0YjJkODM1NzFkY2I","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1024","url":"/medias/1024-MM-408894-Maurice-Moszczynski-2000x1500.jpg?context=bWFzdGVyfGltYWdlc3w0ODM4N3xpbWFnZS9qcGVnfGFEWTVMMmd3TWk4eE5ERXdORGN5T1RrM05qZzJNaTh4TURJMFgwMU5MVFF3T0RnNU5GOU5ZWFZ5YVdObElFMXZjM3BqZW5sdWMydHBYekl3TURCNE1UVXdNQzVxY0djfDEyZmUzODYyMjQzMGRmYTBhYTM3MGU5ZDg3NzYyODgzMTZmMjU3MzM5NTczZmY0NzAyMjFjYzkwYWJlZDFkNDA","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"768","url":"/medias/768-MM-408894-Maurice-Moszczynski-2000x1500.jpg?context=bWFzdGVyfGltYWdlc3wzMTg5NHxpbWFnZS9qcGVnfGFHVmlMMmhtWVM4eE5ERXdORGN6TURBME1qTTVPQzgzTmpoZlRVMHROREE0T0RrMFgwMWhkWEpwWTJVZ1RXOXplbU42ZVc1emEybGZNakF3TUhneE5UQXdMbXB3Wnd8MTAxZjU2NGZjZTE0ODEyYWJjZDlkZDI2MmUxYzk5MzJmNmRkYjk1YmIxNjc3M2E2NzdiYzllYzQ0OGRhNTljOA","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"480","url":"/medias/480-MM-408894-Maurice-Moszczynski-2000x1500.jpg?context=bWFzdGVyfGltYWdlc3wxNzU1M3xpbWFnZS9qcGVnfGFHVTVMMmhtWkM4eE5ERXdORGN6TURFd056a3pOQzgwT0RCZlRVMHROREE0T0RrMFgwMWhkWEpwWTJVZ1RXOXplbU42ZVc1emEybGZNakF3TUhneE5UQXdMbXB3Wnd8YzFhNmQ5MDdkYTRlNWNhMDg2ZDdhMTAyOGFjYjNkODExMjcxMDhmYmI2NDFhY2RlMGY3MDIwMjVjMDZlMWMxZA","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"200","url":"/medias/200-MM-408894-Maurice-Moszczynski-2000x1500.jpg?context=bWFzdGVyfGltYWdlc3w0NDE0fGltYWdlL2pwZWd8YURnMkwyaG1OeTh4TkRFd05EY3pNRFF6TlRZeE5DOHlNREJmVFUwdE5EQTRPRGswWDAxaGRYSnBZMlVnVFc5emVtTjZlVzV6YTJsZk1qQXdNSGd4TlRBd0xtcHdad3w2NjJhNWQ1MzZlNmU3OTk0MGViODNjNjJiY2RhOTQ3NWM3ODcwZDYxOGZhOThjNjk0ZDg5OWRiNjc5ZWJlYWNi","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null}],"description":null},"lastLoad":1784859067103,"visible":true,"wagoColumnComponent":[],"imagePosition":"LEFT","availableLanguages":"AVAILABLE","passepartout":true,"restrictions":[],"searchable":true,"lead":"<p>Maurice Moszczynski</p>","typeCode":"WagoQuoteTeaserComponent","slots":["eyJpdGVtSWQiOiJjc19kZV8wMDAwR1lERSIsImNhdGFsb2dJZCI6ImdiLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"itemtype":"WagoQuoteTeaserComponent","restricted":false,"name":"Quote_Moszczynski","synchronizationBlocked":true,"containers":[],"creationtime":"2024-10-10T13:06:26+0000","actions":[],"contentVersion":9,"parents":[]}
WAGO App
Simple and error-free commissioning of controllers is possible via the WAGO App. To do this, scan the data matrix code of the controller and a QR code in the WAGO App (via smartphone or tablet). A connection to the device is then established automatically.
Easy Commissioning of Your Devices in Three Steps
Scan QR Code
First, scan the QR code generated in the WAGO Solutions Platform for the application solution with the WAGO App.
Scan Device Code
Then scan the device code on the controller to be commissioned with the WAGO App.
Install Device
The application solution is now loaded automatically to the controller.