[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"750-307","name":"Fieldbus Coupler CANopen","url":"/io-systems/fieldbus-coupler-canopen/p/750-307","description":"<p>This fieldbus coupler connects the WAGO I/O System as a slave to the CANopen fieldbus. Data is transmitted via PDOs and SDOs.</p><p></p><p>The fieldbus coupler detects all connected I/O modules and creates a local process image. Analog and specialty module data is sent via words and/or bytes, digital data is sent bit by bit.</p><p></p><p>The local process image is divided into two data zones containing the data received and the data to be sent. The process data can be sent via the CANopen bus to a control system for further processing. The process output data is sent via the CANopen bus.</p><p></p><p>The data of the analog modules is stored in the PDOs according to the order in which the modules are connected to the coupler. The bits from the digital modules are sent byte by byte and also mapped in the PDOs. If the amount of digital I/O information exceeds eight bits, the coupler automatically starts with a new byte.</p><p></p><p>All entries of the object directory can be mapped as required in the five Rx PDOs and five Tx PDOs. </p><p></p><p>The complete input and output process image can be transmitted using SDOs.</p>","purchasable":false,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NDc3NDF8aW1hZ2UvanBlZ3xhREkyTDJoa05TOHhOVEEyTnpnek1UZzJNVEkzT0F8MTRmMTAxZmM1YzEwOWMwYzdkYzc1ZmZlNjFjYTM2ZDg0OGUyYzhmOThiM2Q5MGMwY2ZkMmU0MTUyMDc5Y2U2Zg","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000c0000dc53000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0OTB8aW1hZ2UvanBlZ3xhREpsTDJnM1l5OHhOVEEyTnpnek1qTTROVFUyTmk4eU1EQXdYekF5TURBd01EQmpNREF3TUdSak5UTXdNREF4TURCaU5sOUVSUzVxY0djfDQzZjY1NTgwMzUyOGQ3OTA0N2VkOWE3OGE4MTM5ZTQ0MWExZDA2ZjNjYTQ1NTRiYjg4OTU2YTE0NmQyY2I2YWI","altText":"2000_0200000c0000dc53000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0OTB8aW1hZ2UvanBlZ3xhREpsTDJnM1l5OHhOVEEyTnpnek1qTTROVFUyTmk4eU1EQXdYekF5TURBd01EQmpNREF3TUdSak5UTXdNREF4TURCaU5sOUVSUzVxY0djfDQzZjY1NTgwMzUyOGQ3OTA0N2VkOWE3OGE4MTM5ZTQ0MWExZDA2ZjNjYTQ1NTRiYjg4OTU2YTE0NmQyY2I2YWI","altText":"2000_0200000c0000dc53000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0OTB8aW1hZ2UvanBlZ3xhREpsTDJnM1l5OHhOVEEyTnpnek1qTTROVFUyTmk4eU1EQXdYekF5TURBd01EQmpNREF3TUdSak5UTXdNREF4TURCaU5sOUVSUzVxY0djfDQzZjY1NTgwMzUyOGQ3OTA0N2VkOWE3OGE4MTM5ZTQ0MWExZDA2ZjNjYTQ1NTRiYjg4OTU2YTE0NmQyY2I2YWI","altText":"2000_0200000c0000dc53000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0OTB8aW1hZ2UvanBlZ3xhREpsTDJnM1l5OHhOVEEyTnpnek1qTTROVFUyTmk4eU1EQXdYekF5TURBd01EQmpNREF3TUdSak5UTXdNREF4TURCaU5sOUVSUzVxY0djfDQzZjY1NTgwMzUyOGQ3OTA0N2VkOWE3OGE4MTM5ZTQ0MWExZDA2ZjNjYTQ1NTRiYjg4OTU2YTE0NmQyY2I2YWI","altText":"2000_0200000c0000dc53000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0OTB8aW1hZ2UvanBlZ3xhREZtTDJnM05pOHhOVEEyTnpnek1qVXhOall6T0M4eE5EUXdYekF5TURBd01EQmpNREF3TUdSak5UTXdNREF4TURCaU5sOUVSUzVxY0djfDQ2MTE3NWU1OGEyYjNmZGUxYjgwMTQ1ZDhhZjlmOWQ5MDkxNWVkNzZkMWJiMDYzMzA2NjYxZTlhZGQzYjExY2Q","altText":"1440_0200000c0000dc53000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0OTB8aW1hZ2UvanBlZ3xhR1kzTDJnMlpTOHhOVEEyTnpnek1qYzBOakF4TkM4eE1qZ3dYekF5TURBd01EQmpNREF3TUdSak5UTXdNREF4TURCaU5sOUVSUzVxY0djfDliNTUwMjUyMmZmODk0NDY1NDRjN2IzYjFiMjA4YTFmOWZhMGJiYzZlMDhmMWVkMjNmOTk2NTA4MjY2OTZkNGM","altText":"1280_0200000c0000dc53000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODE3NXxpbWFnZS9qcGVnfGFEZGtMMmd4WkM4eE5UQTJOemd6TXpBd09ERTFPQzh4TURJMFh6QXlNREF3TURCak1EQXdNR1JqTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8MmZjZThkYWQ3ZGJiNzJkMWM0MjgwZDJjMzBlNjJmOThiOTM5OGY4NDZkZGYxODYzNDQ1MTM3NGRkZTlmZmJjNg","altText":"1024_0200000c0000dc53000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjkzNXxpbWFnZS9qcGVnfGFHVmpMMmd4TlM4eE5UQTJOemd6TXpJM01ETXdNaTgzTmpoZk1ESXdNREF3TUdNd01EQXdaR00xTXpBd01ERXdNR0kyWDBSRkxtcHdad3wzM2U2OTEyZDhlNDRhMWJlNDhlNmZmMWFjNzAwN2MyNThkZTBhZmVkOTk1NWZiZmU5OWVkNzAyZDhmOTM5OTA2","altText":"768_0200000c0000dc53000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzUzMHxpbWFnZS9qcGVnfGFERmtMMmd3WXk4eE5UQTJOemd6TXpVek1qUTBOaTgwT0RCZk1ESXdNREF3TUdNd01EQXdaR00xTXpBd01ERXdNR0kyWDBSRkxtcHdad3wwMzMwNGM0YmU1MzMzMzgxZDFkYzdhZWVjZjg0OGM3MTc1MjA2YWY2MWI0OTdiMWUwMzRiNjYzN2FhNThjZTlm","altText":"480_0200000c0000dc53000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI5fGltYWdlL2pwZWd8YUdZMkwyZ3dOQzh4TlRBMk56Z3pNemMyTVRneU1pOHlNREJmTURJd01EQXdNR013TURBd1pHTTFNekF3TURFd01HSTJYMFJGTG1wd1p3fGYyYTdhZjNkMzg1NzdhZjcxZjUyZmY5YzMwMjI0MWQ5Yzk3OWYzMmRkZjRjNDIwNjM2NWRiNDIxOWIxODE3NWQ","altText":"200_0200000c0000dc53000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI5fGltYWdlL2pwZWd8YUdZMkwyZ3dOQzh4TlRBMk56Z3pNemMyTVRneU1pOHlNREJmTURJd01EQXdNR013TURBd1pHTTFNekF3TURFd01HSTJYMFJGTG1wd1p3fGYyYTdhZjNkMzg1NzdhZjcxZjUyZmY5YzMwMjI0MWQ5Yzk3OWYzMmRkZjRjNDIwNjM2NWRiNDIxOWIxODE3NWQ","altText":"200_0200000c0000dc53000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI5fGltYWdlL2pwZWd8YUdZMkwyZ3dOQzh4TlRBMk56Z3pNemMyTVRneU1pOHlNREJmTURJd01EQXdNR013TURBd1pHTTFNekF3TURFd01HSTJYMFJGTG1wd1p3fGYyYTdhZjNkMzg1NzdhZjcxZjUyZmY5YzMwMjI0MWQ5Yzk3OWYzMmRkZjRjNDIwNjM2NWRiNDIxOWIxODE3NWQ","altText":"200_0200000c0000dc53000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzEzfGltYWdlL2pwZWd8YURjNEwyZzFaQzh4TlRBMk56Z3pORFV4TlRRNE5pOHhNakJmTURJd01EQXdNR013TURBd1pHTTFNekF3TURFd01HSTJYMFJGTG1wd1p3fDQ5NTRlODM2ZGJiMzk0MjQ5ZjkzNDc2Mjg3ZDRhMzk5ZjEzNGFiZDUyNmJmZGViNjNjODcwOGMwNWM5Y2ZkYjQ","altText":"120_0200000c0000dc53000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0OTB8aW1hZ2UvanBlZ3xhREpsTDJnM1l5OHhOVEEyTnpnek1qTTROVFUyTmk4eU1EQXdYekF5TURBd01EQmpNREF3TUdSak5UTXdNREF4TURCaU5sOUVSUzVxY0djfDQzZjY1NTgwMzUyOGQ3OTA0N2VkOWE3OGE4MTM5ZTQ0MWExZDA2ZjNjYTQ1NTRiYjg4OTU2YTE0NmQyY2I2YWI","altText":"2000_0200000c0000dc53000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0OTB8aW1hZ2UvanBlZ3xhREpsTDJnM1l5OHhOVEEyTnpnek1qTTROVFUyTmk4eU1EQXdYekF5TURBd01EQmpNREF3TUdSak5UTXdNREF4TURCaU5sOUVSUzVxY0djfDQzZjY1NTgwMzUyOGQ3OTA0N2VkOWE3OGE4MTM5ZTQ0MWExZDA2ZjNjYTQ1NTRiYjg4OTU2YTE0NmQyY2I2YWI","altText":"2000_0200000c0000dc53000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0OTB8aW1hZ2UvanBlZ3xhREpsTDJnM1l5OHhOVEEyTnpnek1qTTROVFUyTmk4eU1EQXdYekF5TURBd01EQmpNREF3TUdSak5UTXdNREF4TURCaU5sOUVSUzVxY0djfDQzZjY1NTgwMzUyOGQ3OTA0N2VkOWE3OGE4MTM5ZTQ0MWExZDA2ZjNjYTQ1NTRiYjg4OTU2YTE0NmQyY2I2YWI","altText":"2000_0200000c0000dc53000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI5fGltYWdlL2pwZWd8YUdZMkwyZ3dOQzh4TlRBMk56Z3pNemMyTVRneU1pOHlNREJmTURJd01EQXdNR013TURBd1pHTTFNekF3TURFd01HSTJYMFJGTG1wd1p3fGYyYTdhZjNkMzg1NzdhZjcxZjUyZmY5YzMwMjI0MWQ5Yzk3OWYzMmRkZjRjNDIwNjM2NWRiNDIxOWIxODE3NWQ","altText":"200_0200000c0000dc53000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI5fGltYWdlL2pwZWd8YUdZMkwyZ3dOQzh4TlRBMk56Z3pNemMyTVRneU1pOHlNREJmTURJd01EQXdNR013TURBd1pHTTFNekF3TURFd01HSTJYMFJGTG1wd1p3fGYyYTdhZjNkMzg1NzdhZjcxZjUyZmY5YzMwMjI0MWQ5Yzk3OWYzMmRkZjRjNDIwNjM2NWRiNDIxOWIxODE3NWQ","altText":"200_0200000c0000dc53000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0OTB8aW1hZ2UvanBlZ3xhREpsTDJnM1l5OHhOVEEyTnpnek1qTTROVFUyTmk4eU1EQXdYekF5TURBd01EQmpNREF3TUdSak5UTXdNREF4TURCaU5sOUVSUzVxY0djfDQzZjY1NTgwMzUyOGQ3OTA0N2VkOWE3OGE4MTM5ZTQ0MWExZDA2ZjNjYTQ1NTRiYjg4OTU2YTE0NmQyY2I2YWI","altText":"2000_0200000c0000dc53000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0OTB8aW1hZ2UvanBlZ3xhREZtTDJnM05pOHhOVEEyTnpnek1qVXhOall6T0M4eE5EUXdYekF5TURBd01EQmpNREF3TUdSak5UTXdNREF4TURCaU5sOUVSUzVxY0djfDQ2MTE3NWU1OGEyYjNmZGUxYjgwMTQ1ZDhhZjlmOWQ5MDkxNWVkNzZkMWJiMDYzMzA2NjYxZTlhZGQzYjExY2Q","altText":"1440_0200000c0000dc53000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0OTB8aW1hZ2UvanBlZ3xhR1kzTDJnMlpTOHhOVEEyTnpnek1qYzBOakF4TkM4eE1qZ3dYekF5TURBd01EQmpNREF3TUdSak5UTXdNREF4TURCaU5sOUVSUzVxY0djfDliNTUwMjUyMmZmODk0NDY1NDRjN2IzYjFiMjA4YTFmOWZhMGJiYzZlMDhmMWVkMjNmOTk2NTA4MjY2OTZkNGM","altText":"1280_0200000c0000dc53000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3ODE3NXxpbWFnZS9qcGVnfGFEZGtMMmd4WkM4eE5UQTJOemd6TXpBd09ERTFPQzh4TURJMFh6QXlNREF3TURCak1EQXdNR1JqTlRNd01EQXhNREJpTmw5RVJTNXFjR2N8MmZjZThkYWQ3ZGJiNzJkMWM0MjgwZDJjMzBlNjJmOThiOTM5OGY4NDZkZGYxODYzNDQ1MTM3NGRkZTlmZmJjNg","altText":"1024_0200000c0000dc53000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjkzNXxpbWFnZS9qcGVnfGFHVmpMMmd4TlM4eE5UQTJOemd6TXpJM01ETXdNaTgzTmpoZk1ESXdNREF3TUdNd01EQXdaR00xTXpBd01ERXdNR0kyWDBSRkxtcHdad3wzM2U2OTEyZDhlNDRhMWJlNDhlNmZmMWFjNzAwN2MyNThkZTBhZmVkOTk1NWZiZmU5OWVkNzAyZDhmOTM5OTA2","altText":"768_0200000c0000dc53000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzUzMHxpbWFnZS9qcGVnfGFERmtMMmd3WXk4eE5UQTJOemd6TXpVek1qUTBOaTgwT0RCZk1ESXdNREF3TUdNd01EQXdaR00xTXpBd01ERXdNR0kyWDBSRkxtcHdad3wwMzMwNGM0YmU1MzMzMzgxZDFkYzdhZWVjZjg0OGM3MTc1MjA2YWY2MWI0OTdiMWUwMzRiNjYzN2FhNThjZTlm","altText":"480_0200000c0000dc53000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzI5fGltYWdlL2pwZWd8YUdZMkwyZ3dOQzh4TlRBMk56Z3pNemMyTVRneU1pOHlNREJmTURJd01EQXdNR013TURBd1pHTTFNekF3TURFd01HSTJYMFJGTG1wd1p3fGYyYTdhZjNkMzg1NzdhZjcxZjUyZmY5YzMwMjI0MWQ5Yzk3OWYzMmRkZjRjNDIwNjM2NWRiNDIxOWIxODE3NWQ","altText":"200_0200000c0000dc53000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000c0000dc53000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzEzfGltYWdlL2pwZWd8YURjNEwyZzFaQzh4TlRBMk56Z3pORFV4TlRRNE5pOHhNakJmTURJd01EQXdNR013TURBd1pHTTFNekF3TURFd01HSTJYMFJGTG1wd1p3fDQ5NTRlODM2ZGJiMzk0MjQ5ZjkzNDc2Mjg3ZDRhMzk5ZjEzNGFiZDUyNmJmZGViNjNjODcwOGMwNWM5Y2ZkYjQ","altText":"120_0200000c0000dc53000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000c0000dc53000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2NDc3NDF8aW1hZ2UvanBlZ3xhREkyTDJoa05TOHhOVEEyTnpnek1UZzJNVEkzT0F8MTRmMTAxZmM1YzEwOWMwYzdkYzc1ZmZlNjFjYTM2ZDg0OGUyYzhmOThiM2Q5MGMwY2ZkMmU0MTUyMDc5Y2U2Zg","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000c0000dc53000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000010000d747000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjA1ODJ8aW1hZ2UvanBlZ3xhR1ZrTDJnd01TOHhOVEEyT1RReU56WTJNamczT0M4eU1EQXdYekF5TURBd01EQXhNREF3TUdRM05EY3dNREF4TURCaU5sOUZUaTVxY0djfDgzZGJiNzIxZTUyODkzYzNjODA5OGY5MDgxMmIyNTU2N2EyZDBmMGY2NjU1Nzc0MWFjZjhkYzZiZGM0MWFiYjM","altText":"2000_020000010000d747000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000010000d747000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000010000d747000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjA1ODJ8aW1hZ2UvanBlZ3xhR1ZrTDJnd01TOHhOVEEyT1RReU56WTJNamczT0M4eU1EQXdYekF5TURBd01EQXhNREF3TUdRM05EY3dNREF4TURCaU5sOUZUaTVxY0djfDgzZGJiNzIxZTUyODkzYzNjODA5OGY5MDgxMmIyNTU2N2EyZDBmMGY2NjU1Nzc0MWFjZjhkYzZiZGM0MWFiYjM","altText":"2000_020000010000d747000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000010000d747000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000010000d747000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjA1ODJ8aW1hZ2UvanBlZ3xhR1ZrTDJnd01TOHhOVEEyT1RReU56WTJNamczT0M4eU1EQXdYekF5TURBd01EQXhNREF3TUdRM05EY3dNREF4TURCaU5sOUZUaTVxY0djfDgzZGJiNzIxZTUyODkzYzNjODA5OGY5MDgxMmIyNTU2N2EyZDBmMGY2NjU1Nzc0MWFjZjhkYzZiZGM0MWFiYjM","altText":"2000_020000010000d747000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000010000d747000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000010000d747000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjQwfGltYWdlL2pwZWd8YURBNUwyaGpOQzh4TlRBMk9UUXlPVEkyT0RVeE1DOHlNREJmTURJd01EQXdNREV3TURBd1pEYzBOekF3TURFd01HSTJYMFZPTG1wd1p3fDc0NTNiODBhNGJiYWE2ZjQyZTE4NzEwZDQyMWY1NGJjNWQxMDQ3YmQ1MDkyY2JmMTVjMDNlNzM4NjVlZTY1OWM","altText":"200_020000010000d747000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000010000d747000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000010000d747000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjQwfGltYWdlL2pwZWd8YURBNUwyaGpOQzh4TlRBMk9UUXlPVEkyT0RVeE1DOHlNREJmTURJd01EQXdNREV3TURBd1pEYzBOekF3TURFd01HSTJYMFZPTG1wd1p3fDc0NTNiODBhNGJiYWE2ZjQyZTE4NzEwZDQyMWY1NGJjNWQxMDQ3YmQ1MDkyY2JmMTVjMDNlNzM4NjVlZTY1OWM","altText":"200_020000010000d747000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000010000d747000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000010000d747000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjA1ODJ8aW1hZ2UvanBlZ3xhR1ZrTDJnd01TOHhOVEEyT1RReU56WTJNamczT0M4eU1EQXdYekF5TURBd01EQXhNREF3TUdRM05EY3dNREF4TURCaU5sOUZUaTVxY0djfDgzZGJiNzIxZTUyODkzYzNjODA5OGY5MDgxMmIyNTU2N2EyZDBmMGY2NjU1Nzc0MWFjZjhkYzZiZGM0MWFiYjM","altText":"2000_020000010000d747000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"2000_020000010000d747000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000010000d747000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjA1ODJ8aW1hZ2UvanBlZ3xhR05tTDJnd05DOHhOVEEyT1RReU56ZzFPVFE0Tmk4eE5EUXdYekF5TURBd01EQXhNREF3TUdRM05EY3dNREF4TURCaU5sOUZUaTVxY0djfGJmYTNiOGFmMDRmZmZhZDVhYzc1N2EwMDc2ZTVhMTVmMTJjZTQwYTFkNDgxMjE4ZjM4OTBlNmY4MWMwNDdjZTc","altText":"1440_020000010000d747000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1440_020000010000d747000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000010000d747000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMDUxMzR8aW1hZ2UvanBlZ3xhREJoTDJnMU55OHhOVEEyT1RReU9ERTROekUyTmk4eE1qZ3dYekF5TURBd01EQXhNREF3TUdRM05EY3dNREF4TURCaU5sOUZUaTVxY0djfGFkNWY3NjU4YmRjZjRkM2QxZDdjZGIwMThmMGVkZmFjYWYyMGIyYzljNjVlMTNmNjEyNzlmZWU3NTIyYWQzNmE","altText":"1280_020000010000d747000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1280_020000010000d747000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000010000d747000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NjYwN3xpbWFnZS9qcGVnfGFHUTVMMmcyTUM4eE5UQTJPVFF5T0RRME9UTXhNQzh4TURJMFh6QXlNREF3TURBeE1EQXdNR1EzTkRjd01EQXhNREJpTmw5RlRpNXFjR2N8NDE5ZWExODIzYjk5MjEwN2Y1NWQ0ODVjYzdmZmViMzQ1MmQ2MGY0MjYzYjQ4NGRkMzUwM2M0N2MxMDNmYmRhMw","altText":"1024_020000010000d747000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"1024_020000010000d747000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000010000d747000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w1MTk0N3xpbWFnZS9qcGVnfGFEWTRMMmcyWWk4eE5UQTJPVFF5T0RjM05qazVNQzgzTmpoZk1ESXdNREF3TURFd01EQXdaRGMwTnpBd01ERXdNR0kyWDBWT0xtcHdad3xhOTA0ZGMxN2U2ZjNlODA0YTU4M2EyMTE3YmRmYzNjNjM3YTNmZTZiMjM1ZTEwMzNmZDhmMzVmYzk3NDAwZTQ2","altText":"768_020000010000d747000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"768_020000010000d747000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000010000d747000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTMwMnxpbWFnZS9qcGVnfGFEaGlMMmhpWXk4eE5UQTJPVFF5T1RBd05qTTJOaTgwT0RCZk1ESXdNREF3TURFd01EQXdaRGMwTnpBd01ERXdNR0kyWDBWT0xtcHdad3xiY2M2ZWEyZGRiNDMzMzRhYTg5N2U2MDAwMzBmODViYTQzZTIxMTFjYmU5ZGUzYzBjYzJhZDA4YmYyYTMyYTll","altText":"480_020000010000d747000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"480_020000010000d747000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000010000d747000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjQwfGltYWdlL2pwZWd8YURBNUwyaGpOQzh4TlRBMk9UUXlPVEkyT0RVeE1DOHlNREJmTURJd01EQXdNREV3TURBd1pEYzBOekF3TURFd01HSTJYMFZPTG1wd1p3fDc0NTNiODBhNGJiYWE2ZjQyZTE4NzEwZDQyMWY1NGJjNWQxMDQ3YmQ1MDkyY2JmMTVjMDNlNzM4NjVlZTY1OWM","altText":"200_020000010000d747000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"200_020000010000d747000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000010000d747000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyODA4fGltYWdlL2pwZWd8YURFeUwyaGtOUzh4TlRBMk9UUXlPVGMyTURBek1DOHhNakJmTURJd01EQXdNREV3TURBd1pEYzBOekF3TURFd01HSTJYMFZPTG1wd1p3fDE1Yjk2NDNhOWEzNDcwYTNlOTViODNlZDc1MTY0NmNjZDg0YTg2MWYyOTFhYmY1MzUyMmFmNzRhM2YzYTU0NGI","altText":"120_020000010000d747000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"120_020000010000d747000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMjQ3Nzh8aW1hZ2UvanBlZ3xhRFZtTDJnMk1TOHhOVEEyT1RReU5qazNORGMxTUF8YzcyMjhhODhlNjk3OWQ3NjZmYTk0ZTdlOTU3ZGJhZWIzOTcwOTU4MGJkZmRkYjQ2Nzg1Y2ZmZjVmYmZjOTBkNA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTZEICHNUNG","code":"020000010000d747000100b6_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000010000225b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NjM5NnxpbWFnZS9qcGVnfGFEQmpMMmczT1M4eE5UQTJNelV4TmpZeE1EVTVNQzh5TURBd1h6QXlNREF3TURBeE1EQXdNREl5TldJd01EQXhNREJpTmw5RlRpNXFjR2N8MGI0MWZhMTkwNWExODU0NTVmYjdlZDU1NGFjNTlkZDU4ZGI0YjhlMzZkOWM5MDcyOThlOTM4OGQ0YzQwNmE4OA","altText":"2000_020000010000225b000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000010000225b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000010000225b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NjM5NnxpbWFnZS9qcGVnfGFEQmpMMmczT1M4eE5UQTJNelV4TmpZeE1EVTVNQzh5TURBd1h6QXlNREF3TURBeE1EQXdNREl5TldJd01EQXhNREJpTmw5RlRpNXFjR2N8MGI0MWZhMTkwNWExODU0NTVmYjdlZDU1NGFjNTlkZDU4ZGI0YjhlMzZkOWM5MDcyOThlOTM4OGQ0YzQwNmE4OA","altText":"2000_020000010000225b000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000010000225b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000010000225b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NjM5NnxpbWFnZS9qcGVnfGFEQmpMMmczT1M4eE5UQTJNelV4TmpZeE1EVTVNQzh5TURBd1h6QXlNREF3TURBeE1EQXdNREl5TldJd01EQXhNREJpTmw5RlRpNXFjR2N8MGI0MWZhMTkwNWExODU0NTVmYjdlZDU1NGFjNTlkZDU4ZGI0YjhlMzZkOWM5MDcyOThlOTM4OGQ0YzQwNmE4OA","altText":"2000_020000010000225b000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000010000225b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000010000225b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w4MDF8aW1hZ2UvanBlZ3xhRFprTDJoaU5pOHhOVEEyTXpVeE9EVTBNemt3TWk4eU1EQmZNREl3TURBd01ERXdNREF3TWpJMVlqQXdNREV3TUdJMlgwVk9MbXB3Wnd8ZWQzMjkwMTQyOGZkODAyZjQxYjhkOGRkOTk0M2NkYWVhYWJkMmE5ODc2NTg1NDM2Y2E1ZDlhNGYyMWJlNDYxNQ","altText":"200_020000010000225b000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000010000225b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000010000225b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w4MDF8aW1hZ2UvanBlZ3xhRFprTDJoaU5pOHhOVEEyTXpVeE9EVTBNemt3TWk4eU1EQmZNREl3TURBd01ERXdNREF3TWpJMVlqQXdNREV3TUdJMlgwVk9MbXB3Wnd8ZWQzMjkwMTQyOGZkODAyZjQxYjhkOGRkOTk0M2NkYWVhYWJkMmE5ODc2NTg1NDM2Y2E1ZDlhNGYyMWJlNDYxNQ","altText":"200_020000010000225b000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000010000225b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000010000225b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w3NjM5NnxpbWFnZS9qcGVnfGFEQmpMMmczT1M4eE5UQTJNelV4TmpZeE1EVTVNQzh5TURBd1h6QXlNREF3TURBeE1EQXdNREl5TldJd01EQXhNREJpTmw5RlRpNXFjR2N8MGI0MWZhMTkwNWExODU0NTVmYjdlZDU1NGFjNTlkZDU4ZGI0YjhlMzZkOWM5MDcyOThlOTM4OGQ0YzQwNmE4OA","altText":"2000_020000010000225b000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000010000225b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000010000225b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0OTY4NnxpbWFnZS9qcGVnfGFHWXpMMmhqWlM4eE5UQTJNelV4TnpBMk9UTTBNaTh4TkRRd1h6QXlNREF3TURBeE1EQXdNREl5TldJd01EQXhNREJpTmw5RlRpNXFjR2N8ZTk5Yzc1MDk2YTI3YWQzOWE3OGQzM2U2OTBmMDA3ZjA2ZTM2MTFkNWNiZmU5YWJlMzMyNTQ3ZTMyNDExY2QwYg","altText":"1440_020000010000225b000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000010000225b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000010000225b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MTI3MXxpbWFnZS9qcGVnfGFESmlMMmhrT1M4eE5UQTJNelV4TnpNMk5ESTFOQzh4TWpnd1h6QXlNREF3TURBeE1EQXdNREl5TldJd01EQXhNREJpTmw5RlRpNXFjR2N8YTZjY2M3NDlhMGY2MzkzYTM4MTJmZWM1MTE4ZGZkNmUwYzUwODYzZWY3ZTg5NzVmNDRlNGM4YjFjYzJiZTBjZg","altText":"1280_020000010000225b000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000010000225b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000010000225b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMTQ3N3xpbWFnZS9qcGVnfGFEWXlMMmhsTmk4eE5UQTJNelV4TnpjeU5EY3dNaTh4TURJMFh6QXlNREF3TURBeE1EQXdNREl5TldJd01EQXhNREJpTmw5RlRpNXFjR2N8MTgzMmY4ZDBiYWU0ZmJmZmVlMmNjZDcyZjc4MjM4YzZmN2RhZjUwMzMxOWY5OGQwYzg5MjMyMTEzZjcwYWY1NA","altText":"1024_020000010000225b000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000010000225b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000010000225b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjQ5NnxpbWFnZS9qcGVnfGFEQmlMMmhqTnk4eE5UQTJNelV4T0RBNE5URTFNQzgzTmpoZk1ESXdNREF3TURFd01EQXdNakkxWWpBd01ERXdNR0kyWDBWT0xtcHdad3xmNzNhMTc1ZWJhYWJlYTExNmU4MGY3ZWVhMWEzOTBiMjliYTY2MDljNzhiMGE1MWY2MWRkZDYyMGI5ZmM3MDUw","altText":"768_020000010000225b000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000010000225b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000010000225b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMTQ3MXxpbWFnZS9qcGVnfGFETmtMMmhpWkM4eE5UQTJNelV4T0RNME56STVOQzgwT0RCZk1ESXdNREF3TURFd01EQXdNakkxWWpBd01ERXdNR0kyWDBWT0xtcHdad3w4ZjUwNTcyMWY2Y2FjNjA1N2Y0YTVhNzA4Y2Y5MzVjZGRkMzE2Y2E4ZDg3MzllZjY5MzhiZGIyYmEwMzRhOTli","altText":"480_020000010000225b000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000010000225b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000010000225b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w4MDF8aW1hZ2UvanBlZ3xhRFprTDJoaU5pOHhOVEEyTXpVeE9EVTBNemt3TWk4eU1EQmZNREl3TURBd01ERXdNREF3TWpJMVlqQXdNREV3TUdJMlgwVk9MbXB3Wnd8ZWQzMjkwMTQyOGZkODAyZjQxYjhkOGRkOTk0M2NkYWVhYWJkMmE5ODc2NTg1NDM2Y2E1ZDlhNGYyMWJlNDYxNQ","altText":"200_020000010000225b000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000010000225b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000010000225b000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMjk0fGltYWdlL2pwZWd8YUdFMEwyZzFOaTh4TlRBMk16VXhPVEkyTkRjNU9DOHhNakJmTURJd01EQXdNREV3TURBd01qSTFZakF3TURFd01HSTJYMFZPTG1wd1p3fDMzYjYxODJhY2NhNmM3NjAxYTMzZTYxZDdhNzZjMDZkYjkzNGZlYTQ2YTc2M2M5NzQ5MDE3MGI4Y2RmZGE4YWI","altText":"120_020000010000225b000100b6_EN","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000010000225b000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMzUxMTR8aW1hZ2UvanBlZ3xhRGswTDJnd05TOHhOVEEyTXpVeE5UTTJOVFF3Tmd8MjVhMjU4MmYzNjY5NTBiMTgwZTI4YWQ1NDNmMmI3ZDdiZGMyMzBjODFlOTI5MTgxOTA1OTJkNmJkNTRkZjE2MQ","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000010000225b000100b6_EN.jpg"}],"categories":[{"code":"50008","name":"Controllers, Bus couplers and I/O","url":"/c/controllers-bus-couplers-i-o","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"controllers-bus-couplers-i-o","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"20027","name":"WAGO I/O System 750/753","url":"/c/wago-i-o-system-750-753","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"wago-i-o-system-750-753","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10016","name":"I/O Systems","url":"/c/io-systems","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"io-systems","superCategories":[{"code":"10200","name":"Automation Technology","url":"/c/automation-technology","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"For optimal automation both inside and outside the control cabinet: the flexible IP20 and IP67 remote I/O systems for all applications and environments.","categoryReferenceUrl":null,"contentPageLink":"/automation-technology/discover-io-systems"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"750-307","stock":null,"url":"/io-systems/fieldbus-coupler-canopen/p/750-307","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["750-307"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4045454672263","primaryCategoryName":"I/O Systems","numberContentUnits":1.0,"numberPackageUnits":1.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":true,"status":"CANCELLED","cancelDate":1659650400000,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["I/O Systems"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20027","name":"WAGO I/O System 750/753","url":"/c/wago-i-o-system-750-753","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"wago-i-o-system-750-753","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"WAGO I/O System 750/753","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"Fieldbus Coupler CANopen","primaryImageUrl":null,"productGroup":null,"nameEn":"Fieldbus Coupler CANopen","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51198691","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Fieldbus couplers","productColor":{"imageType":null,"format":null,"url":"/medias/0003.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJobU5DOW9ObVV2TVRBME1qa3pPVFkzTnprd016Z3VjRzVufGZlNjQ3OWYxNThiOTc1MjgxOWY3NzM2MzA4ODlmM2IwNzM2MWRmMmVmMjZkYjQ5MTJhNDU4NzBmMDNhOWEyOGQ","altText":"light grey","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}