Fieldbus Couplers

To ensure seamless interaction within your automation system, a reliable interface is essential. This is precisely where the WAGO Fieldbus Couplers of the WAGO I/O System 750 come into play. They connect fieldbus systems directly to the control level, enabling uninterrupted communication. Up to 250 I/O modules with various fieldbus networks can be integrated — within a modular system that can be flexibly adapted to your specific requirements.

Key Benefits:

  • Universal: Supports PROFIBUS®, CANopen®, Modbus® and many other fieldbus protocols

  • Modular: Flexibly adaptable and expandable for customized automation solutions

  • Reliable: Robust components ensure high operational reliability and system stability

  • User-friendly: Enables fast and cost-efficient commissioning and maintenance

  • Extremely robust: XTR variants are designed for extreme conditions such as heat, cold, vibration, and voltage fluctuations

Find the Right Coupler for Your Application

Whether PROFINET®, Modbus®, EtherCAT®, or another protocol — WAGO Fieldbus Couplers ensure your system remains communicative. Discover the right coupler for your application in the eShop — for seamless communication and efficient data transmission.

Fieldbus Coupler PROFINET IO

MM-467036_l_Modbus_000_xx.tif_2000x1125.jpg

Fieldbus Coupler Modbus TCP

MM-467036_EtherNetIP_logo_2000x1125.jpg

Fieldbus Coupler EtherNet/IPTM

Fieldbus Coupler PROFIBUS DP

MM-467036_L_EtherCAT_cmyk_de_2000x1125.jpg

Fieldbus Coupler EtherCAT®

Fieldbus Coupler CANopen®

MM-467036_l_DeviceNet_de_2000x1125.jpg

Fieldbus Coupler DeviceNet®

Fieldbus Coupler CC-Link

Fieldbus Coupler BACnet®

For eXTReme Environments: XTR Fieldbus Couplers

Subjected to wide temperature variations, intense vibration, or mechanical stress? The XTR Fieldbus Coupler is specifically engineered for deployment in extreme environments and ensures reliable, uninterrupted operation — even under the most demanding conditions.

Your eXTReme Benefits:

  • Temperature-resistant: −40 … +70  °C (−40 … +158 °F)

  • Voltage-resistant and interference-proof: Withstands impulse voltages up to 5  kV in accordance with DIN EN 60870-2-1

  • Vibration-resistant: Tolerates accelerations up to 5 g per DIN EN 60068-2-6

  • Shock-resistant: Withstands shocks up to15g (150 m/s2) and continuous shocks up to 25g (250 m/s2) per IEC 60068-2-27

  • Intrinsically safe: Enables signal acquisition and output in hazardous areas Zones 0 and 1

  • Corrosion-resistant: Rated for corrosivity level “G3” (aggressive) per ISA S71.04

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm

Additional service offerings: