Topics

WAGO Device Sphere

  • 8/18/2025
  • WAGO’s Device Management solution allows for centralized management, precise configuration and seamless commissioning of multiple controllers – all while upholding the highest security standards.

    The Software Solution for Efficient Controller Management and Monitoring

    WAGO Device Sphere allows centralized management of a wide range of controllers via a single access point. Key features include:

    • Easy Commissioning: Quickly and effortlessly put your controllers into operation.

    • Centralized Management: Efficiently organize and manage all devices in one place.

    • Flexible Configuration: Customize your controller settings to meet your specific needs.

    • Software Updates: Keep your systems current with streamlined updates.

    • Security Compliance: Ensure device security through comprehensive security standards.

    • Device Monitoring: Monitor the status and performance of your devices.


    Each device is represented by a digital twin that models its entire lifecycle for valuable insights into the status and usage of your controllers. Streamline your processes with our powerful software and leverage intelligent, secure device management.

    WAGO Device Sphere is a paid software solution. However, it is available free of charge during the introductory period, which lasts until November 2025.

    Unpack and Go

    WAGO Device Sphere allows controllers to be commissioned without prior configuration using zero-touch provisioning. Controllers receive their software status and configuration directly from WAGO Device Sphere. The software continuously monitors all controllers and alerts users of unexpected deviations via push notifications, email or directly within the application. This ensures you always have a clear overview of your system’s status.

    Centralized Controller Management

    Manage your controllers via a web-based interface – from your computer or tablet. Integrating established container management systems is a core function of the software. WAGO Device Sphere also allows for precise device parameterization. Secure communication is ensured through mutual authentication and authorization, making it safe for even the most critical infrastructures. Unauthorized access is effectively prevented.

    Item number: 2759-014x, available Q2/2025 (on-premises), Q4/2025 (cloud)

    A Look at the Software

    kontaktmodul_kundenservice_zentrale_300x300_1

    Main Office

    Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm

    Additional service offerings: