industrial-switches_grafik_funktionsuebersicht-des-industrial-managed-switches_2000x1125

Industrial Managed Switches: Function Overview

Administration and diagnostics, availability, security, data transfer and performance: An overview of all functions of the industrial managed switch

Show product list

Administration and Diagnostics

Simplified Commissioning and Maintenance

industrial-switches_grafik_konfigurationsschnittstellen_2000x1500.jpg

Configuration and Diagnostics

Several Options:

  • Configuration via Web-Based Management

  • Configuration via command line (SSH, Telnet, RS-232)

  • Network management via SNMP v1, v2, v3

  • Support of MIB standards (Management Information Base)

  • Diagnostics via Modbus TCP: Numerous information available for easy diagnostics via MODBUS

industrial-switches_grafik_administration-und-diagnosen_ddm_2000x1500.jpg

DDM (Digital Diagnostic Monitoring)

  • Automatically detects a connected SFP module

  • Detailed module information

  • Real-time monitoring
    - Temperature
    - Power supply
    - Transmission power
    - Reception power

industrial-switches_grafik_port-mirroring_2000x1500.jpg

Monitoring and Diagnostics

Simplified Maintenance:

  • Port mirroring: Mirroring the network traffic

  • LLDP: Automatic detection of adjacent devices

  • Email notifications

Availability

Via communication redundancy

industrial-switches_grafik_verfuegbarkeit_jet-ring_2000x1500.jpg

Jet Ring

  • Typical switching time < 300 ms (depends on the application)

  • Extremely easy configuration

  • Up to 20 participants (fast aging) in a jet ring

industrial-switches_grafik_verfuegbarkeit_xpress-ring_dual-ring_2000x1500.jpg

Xpress Ring and Dual Ring

Xpress Ring:

  • Switching time < 20 ms

  • Easy configuration

  • Up to 200 switches in one Xpress ring

  • Two Xpress rings per switch

Dual Ring:

  • Combination of both redundancy types

  • 1 jet ring and 1 Xpress ring per switch or 2 Xpress rings per switch

industrial-switches_grafik_verfuegbarkeit_erps_v2_2000x1500.jpg

ERPS (ETHERNET Ring Protection Switching)

The Fast and Open Solution:

  • Standardized and open technology

  • Switching time < 50 ms

  • Nested topologies with up to six rings per switch

  • Realization of a one-fault tolerance (SPOF – Single Point of Failure)

ERPS – Enhancement Mode:

  • WAGO's devices with integrated switches and fast aging configuration

  • Typical switching time < 300 ms (depends on the application)

Security

Absolutely Secure Industrial Networks

industrial-switches_grafik_sicherheit_iee-802-1x_2000x1500.jpg

IEEE 802.1X Authentication

The Security Standard of IT Networks: Secure authentication and authorization in ETHERNET networks (locally on the switch or via RADIUS server).

Process:

  • Authentication of a subscriber is performed by the authenticator.

  • The authenticator checks the authentication information of the subscriber (supplicant) with an authentication server.

industrial-switches_grafik_sicherheit_firewall_2000x1500.jpg

Firewall – Access Control List

Authorization only for the required services

Filtering data packets due to:

  • a source MAC or source IP address

  • a destination MAC or destination IP address

  • a range of MAC or IP addresses

  • UDP/TCP source or destination ports

industrial-switches_grafik_sicherheit_port-security_2000x1500.jpg

Port Security

  • Dynamically learns MAC addresses per port

  • Limitation of MAC addresses per port

  • MAC-based white/black list per port

Data Transmission

Streamlined ETHERNET Networks

industrial-switches_grafik_optimierte-ethernet-netzwerke_logische-trennung-des-netzwerkes_2000x1500.jpg

Logical Network Disconnection

VLAN (e.g., per IEEE 802.1Q)

Segmentation in logical, virtual networks:

  • Broadcast limitation

  • Security improvement

  • Data flow prioritization

  • Subdivision of machines and office networks, for example

industrial-switches_grafik_optimierte-ethernet-netzwerke_ip-basiertes-vlan_2000x1500.jpg

IP-Based VLAN

  • Routing of data packets between VLANs via IP address

  • Communication from one participant to two or more VLANs

  • Economic connection of networks to higher-level routers

  • Prioritization of data packets via IP address

industrial-switches_grafik_optimierte_ethernet-netzwerke_mac-basiertes-vlan_2000x1500.jpg

MAC-Based VLAN

  • Assignment of data packets to a VLAN via MAC address

  • Prioritization of data packets via MAC address

Performance

Streamlined ETHERNET Networks

industrial-switches_grafik_performance_linkaggregation_2000x1500.jpg

Network Optimization

LACP link aggregation

Merge multiple data connections into a single logical link:

  • Increase transmission rate

  • Link redundancy

industrial-switches_grafik_performance_qos_2000x1500.jpg

Traffic Prioritization and Limitation

  • Faster transfer of important data packets through the switch

  • Prioritization of data packets per IEEE 802.1 Q

  • Limitation of the bandwidth or number of packets per unit of time per port

  • Increase in data transmission quality

industrial-switches_grafik_performance_storm-control_2000x1500.jpg

Mastering Data Traffic

  • Stopping broadcast storms

  • Ensuring network availability

  • Limitating broadcast and multicast data flows (packets/time)

Your Contact at WAGO

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm

Additional service offerings: