For Worldwide Use: Field-Wiring Terminal Blocks

Whether Europe, the USA or Asia, WAGO's Field-Wiring Terminal Blocks fulfill country-specific requirements for secure, safe and simple device connection around the world.

Your benefits:

  • Comprehensive range of field-wiring terminal blocks

  • Wide conductor range: 0.5 … 4 mm2 (20–12 AWG)

  • Terminate solid, stranded and fine-stranded conductors

  • Support various mounting options

Show product list

Product overview

Our products from the field of power supply terminals

netztanschlussklemme_Serie294_2000x2000px.jpg

294 Series

WAGO's 294 Series accommodates all conductor types up to 2.5 mm2 (12 AWG) and is ideal for heating, air conditioning and pump systems. The specialty Linect® Field-Wiring Terminal Block is ideally suited for universal lighting connections.

  • Max. conductor size: 2.5 mm2 (12 AWG)

  • For solid, stranded and fine-stranded conductors

  • Push-buttons: single side

  • PSE-Jet certified

netztanschlussklemme_Serie272_2000x2000px.jpg

272 Series

WAGO's 272 Series is especially suited for connecting solid conductors up to 2.5 mm2 (12 AWG).

  • Max. conductor size: 2.5 mm2 (12 AWG)

  • For solid conductors

  • Push-buttons: single side, on both sides and without push-buttons

  • UL certified

netztanschlussklemme_Serie862_2000x2000px.jpg

862 Series

WAGO's 862 Series is ideal for connecting up to four conductors sized 0.5 to 4 mm2 (20–12 AWG) per potential.

  • Max. conductor size: 4 mm2 (12 AWG)

  • For solid, stranded and fine-stranded conductors

  • Push-buttons: on both sides

  • PSE-Jet certified

  • UL certified

alle-produkte_netzanschlussklemmen_2000x1125_o.jpg

All Products

Discover the diversity of WAGO's field-wiring terminal blocks.

Your contact person at WAGO

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm

Additional service offerings: