app1jb 2000x1125

WAGO Junction Box, Size 1, 207 Series

When installing ceiling spotlights in confined and difficult-to-access spaces, every step counts. The WAGO Junction Box, size 1, 207 Series, was developed for this purpose. In combination with WAGO's 274 Series Through Connectors and 221 Series Inline Splicing Connectors, it enables fast and organized wiring, even in confined spaces.

Key Benefits:

  • Precise fit for 50 mm ceiling cut-outs

  • Securely attached cover for greater installation convenience

  • Integrated strain relief for safe installation

  • Four conductor entries for round and flat cables

  • IP30 protection rating for indoor use



The Smart Solution for Confined Installation Spaces

Junction box; Straight-through; for multicore cables; for max. 2.5 mm² conductors; IP30; Series 221, 274; max. 4 mm² connectors; with 274-4203; Size 1; white
Item no. 207-4310/201-000

Junction box; Straight-through; for multicore cables; for max. 2.5 mm² conductors; IP30; Series 221, 274; max. 4 mm² connectors; with 274-4203; Size 1; white

Junction box; Straight-through; for multicore cables; for max. 2.5 mm² conductors; IP30; Series 221, 274; max. 4 mm² connectors; without splicing connectors; Size 1; white
Item no. 207-4310

Junction box; Straight-through; for multicore cables; for max. 2.5 mm² conductors; IP30; Series 221, 274; max. 4 mm² connectors; without splicing connectors; Size 1; white

Modular through connector; for all conductor types; with levers; max. 2.5 mm²; 4-conductor; 1-pole; white cover; 2,50 mm²; white
Item no. 274-4201

Modular through connector; for all conductor types; with levers; max. 2.5 mm²; 4-conductor; 1-pole; white cover; 2,50 mm²; white

Modular through connector; for all conductor types; with levers; max. 4 mm²; 2-conductor; 1-pole; white cover; 4,00 mm²; white
Item no. 274-2401

Modular through connector; for all conductor types; with levers; max. 4 mm²; 2-conductor; 1-pole; white cover; 4,00 mm²; white

Inline splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; transparent housing; Transparent cover; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
Item no. 221-2411

Inline splicing connector with levers; for all conductor types; max. 4 mm²; 2-conductor; transparent housing; Transparent cover; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent

Thoughtfully Designed Down to the Last Detail

Every detail of our junction box has been developed for easy and safe installation. Discover its features and learn how the junction box simplifies ceiling spotlight installation.

jbcall2  2000x1125

Step-by-Step Installation

Every detail of our junction box has been developed for easy and safe installation. Discover their functions here and learn how the junction box makes installation of ceiling spotlights easier.

2000x1125

1. Open the box with a tool (width approx. 5.5 mm), e.g., with a screwdriver (Item No. 206-2115).

handling2jb2000x1125

2. Optional: For surface mounting, secure the box with screws.

handling jb4 2000x1125

3. Break the cable entry cutout openings out of the housing. For cable diameters ≥ 8 mm, the knockout in the cover must also be removed. 

Note: To ensure IP30 protection, unused cable entries must not be broken out.

3

4. Snap the connector into the holder until it clicks into place. Ensure that the connector is securely seated. (audible click).(Click-Here icon). To remove the connector, release the locking mechanism.

handling5jb 2000x1125

5. Connect the conductors.

handing 6jb 2000x1125

6. Insert the cable into the strain relief and push down the strain relief clip until the cable is securely held.

handling7jb 2000x1125

7. Insert the cable into the strain relief and push down the strain relief clip until the cable is securely held.

handling8jb 2000x1125

8. Close the cover. 

app2jb 2000x1125

Wire Ceiling Spotlights Quickly and Efficiently

Thanks to its compact design, the junction box is specially designed for installation of ceiling spotlights and other confined installation spaces. It fits through cutouts with a diameter of 50 mm. The permanently attached cover and integrated strain reliefs prevent loose parts and simplify installation.

hero274 2000x1125

Perfect Combination:

WAGO Through Connectors

The junction box accommodates both 221 Series Inline Splicing Connectors and 274 Series multi-pole terminal strips.

The solution with the 274 Series unleashes its full potential: The 4-conductor through connectors of the 274 Series enable easy through-wiring of ceiling spotlights. This makes through-wiring of ceiling spotlights simple and efficient, reducing installation time.

This is the 274 Series:

  • Modular through connector with levers for quick and easy implementation of special wiring

  • WAGO spring pressure connection technology for safe, maintenance-free conductor termination

  • Push-in CAGE CLAMP® and WAGO lever technology for tool-free, easy and fast conductor connection of all conductor types



kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm

Send Us Your Inquiry Online

Use our contact form to reach us quickly and easily. Your message will be forwarded directly to the appropriate team, and we will respond as soon as possible.