News

Double Power for Signals - Maximum Connection in a Compact Form!

A compact double-deck male header is available for the MCS MINI Connector with levers.

With the new version of a 32-pole double-deck male header for the MCS MINI with levers, I/O signals in a compact design can be integrated into device fronts.

The matching double-row female connector is protected against mismating and can only be inserted in the intended orientation.The matching double-row female connector is protected against mismating and can only be inserted in the intended orientation. This allows “blind” insertion in difficult mounting positions or use in installations with poor visibility. The lever allows the female connectors to be easily wired in the unmated state without tools. The levers can also be easily operated on the front of the device when the connectors are mated. Thanks to the integrated push-in connection, users can insert fine-stranded conductors with ferrules and solid conductors directly.

Item Numbers

2734-1516/0310-0000 for the female connector

0734-1446 for male header

Other 2734 Series Products

Choose Your Upgrade!

When it comes to reliable, secure signal transmission, PCB terminal blocks and pluggable PCB connectors are the champions on your PCBs. There is a true hero in every terminal block and every connector – tailored to the specific requirements of your PCB. Which option will you choose?

MCS-MIDI_2000x2000px.jpg

MCS – End-to-End System Wiring

The MULTI CONNECTION SYSTEM (MCS) is WAGO’s versatile pluggable connection system that provides leading solutions for your wiring applications. The system includes seven product lines with pin spacings from 2.5 mm to 10.16 mm (0.98 inch to 0.4 inch) and terminates conductors ranging from 0.08 to 25 mm2 (28 to 4 AWG), offering a wide range of possible applications.

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm

Additional service offerings: