MM-32260 website update Mini terminal blocks_Motorblock_2000x2000.jpg

Miniature Rail-Mount Terminal Blocks – a Real Space Saving Solution

The WAGO TOPJOB® S Miniature DIN rail mount terminal blocks with operating slots or push-buttons are a compact design, making them ideal for connections in cramped terminal boxes of motors or pumps, for example. 

The compact design of the TOPJOB® S Miniature Rail-Mount Terminal Blocks makes them especially suitable for connections inside cramped terminal boxes in a range of applications. 



At a Glance: 

  • Nominal cross-section: 1 (1.5) mm² | 2.5 (4) mm²,Rated current: 13.5 (17.5) A | 24 (32) A Rated voltage: 500 V | 800 V IEC 

  • Custom mounting options 

  • Push-in CAGE CLAMP® termination 

Product Overview

Miniature Rail-Mount Terminal Blocks in Use

Device Connection in Building Technology – the Outdoor Unit of a Split Air-Conditioning System

Small components, big marking – the ample marking surface of the TOPJOB® S Miniature Rail-Mount Terminal Blocks provides clear indication quickly in compact subsystems. 

Device Connection in Control Cabinets

A smaller size means a better fit – TOPJOB® S Miniature Rail-Mount Terminal Blocks offer a compact design for device connection in control cabinets.


DISCOVER THE DIVERSITY OF OUR MINIATURE TERMINAL BLOCKS

MM-32260 website update Mini terminal blocks_1_2000x1125_.jpg

Convenient Connection with a Compact Design

With lengths of 33 mm (nominal cross-section: 1 mm²) and 36.5 mm (nominal cross-section: 2.5 mm²), the new Miniature Rail-Mount Terminal Blocks are very compact, making connection especially convenient in the cramped terminal boxes of motors or pumps, for example.

2.5 mm² Miniature Rail-Mount Terminal Blocks are 25 % shorter than standard TOPJOB® S Rail-Mount Terminal Blocks (e.g., 2252-1201 to 2202-1201).

Mounting Variants for Every Application

WAGO’s Miniature Rail-Mount Terminal Blocks offer several mounting options for exceptional flexibility. They can be mounted directly on a 15 x 5.5 mm DIN-15 rail or on a mounting plate with a flange or snap-in mounting foot. 

Push-in CAGE CLAMP® Actuation Variants

WAGO’s Miniature Rail-Mount Terminal Blocks are available with two actuation types: push-buttons or operating slots. Both types allow Push-in CAGE CLAMP® termination. 



Advantages of push-buttons: 

  • Use any standard operating tool. 

  • The orange colour highlights the push-button, giving a clear indication at a glance. 

  • The push-button has become synonymous with convenience, making it the industry’s go-to solution for in-the-field wiring. 

Advantages of operating slots: 

  • The tool remains in the operating slot – both hands are free for wiring. 

  • After insertion, the operating tool indicates the clamping point and keeps it open. 

A Comprehensive Range of Accessories

The WAGO Miniature Rail-Mount Terminal Block is the smallest version in the TOPJOB® S portfolio. Since it’s part of the same portfolio, the industry-trusted TOPJOB® S accessories are also compatible with the Miniature Rail-Mount Terminal Blocks:

  • Range of jumpers: The standard TOPJOB® S Jumpers can be used. For example, use the pre-assembled jumpers for a star connection (2000-405/011-000) or a delta connection (2000-406/020-000).

  • Marking strips: Using WAGO’s continuous marking strips saves time and money – mark up to three lines at once.

Your WAGO Contact

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm

Additional Service Offerings: