News

Perfect for Custom PCB Design Integration

  • 9/16/2024
  • PCB Terminal Blocks for Cross-Sections up to 1.5 mm²

    With the introduction of the 2621 and 2641 Series, WAGO expands its portfolio for small PCB cross-sections up to 1.5 mm². In addition to the 2601 Series with lever technology, the new 2621 and 2641 Series are designed for signal-level wiring. The terminal blocks are available with Push-in CAGE CLAMP® (2621 Series) and push-buttons (2641 Series).

    Now, there’s the right PCB terminal block for every application and handling requirement. This versatility is especially beneficial in connection technology design. Both the 2621 and 2641 Series share the same dimensions and footprint, regardless of the actuation variant, allowing for easy replacement within the terminal block. Regardless of the cross-section range, the appearance, the look and feel of WAGO’s 26xx Series PCB Terminal Blocks remain consistent.

    WAGO’s Smart Designer Configurator provides extensive customization options for PCB terminal blocks, including color matching and marking.

    Both the 2621 and 2641 Series are available in tape-and-reel packaging for automated assembly and are also offered in reflow-capable materials.

    PCB Terminal Blocks for Cross-Sections up to 2.5 mm²

    To enhance device connectivity, WAGO adds the 2602, 2622 and 2642 Series to its PCB Terminal Blocks. These terminal blocks accommodate cross-sections up to 2.5 mm², allowing developers to select the appropriate actuation variant for their applications. The options include levers (2602 Series), Push-in CAGE CLAMP® (2622 Series) and push-buttons (2642 Series). They are ideal for power supplies, wallboxes and industrial electronics.

    PCBs for Automatic Assembly with Reflow

    The 2624 and 2626 Series PCB Terminal Blocks now offer reflow capability, streamlining the automatic assembly process on PCBs. This reduces production costs compared to traditional wave soldering. The terminal blocks are available in cross-sections of 4 mm² (2624 Series) and 6 mm² (2626 Series), with conductor entry via Push-in CAGE CLAMP® for both series.

    Item numbers:

    Cross-sections up to 1.5 mm²

    2621-1xxx, 2621-3xxx (operating slot)

    2641-1xxx, 2641-3xxx (push-button)

    Cross-sections up to 2.5 mm²

    2602-11xx,2602-31xx (lever actuation)

    2622-1xxx, 2622-3xxx (operating slot)

    2642-1xxx, 2642-3xxx (push-button)

    In tape-and-reel packaging and reflow-capable

    2624-1xxx/0004-0604, 2624-3xxx/0004-0604, 2626-1xxx/0024-0604, 2626-3xxx/0024-0604

    kontaktmodul_kundenservice_zentrale_300x300_1

    Main Office

    Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm

    Additional service offerings: