MM-340133_new-website-page_werkzeugseite_MM-217249_036_2000x1500

Optimize work processes in wiring with professional hand tools

Digitalized and automated processes are shaping the day-to-day work of control cabinet manufacturing more and more. Yet despite all this digitalization, a great deal of the work in circuit cabinet manufacturing still involves manual assembly! The fact that over 70 % of the installation work is manual makes optimization of mechanical component placement and wiring all the more important. Anyone who relies on high-quality and functional tools can significantly reduce the time required and make work processes more efficient.

Your Benefits:

  • Simple, precise, safe operation

  • Time savings and process reliability

  • Economical and environmentally friendly

Tools for every application

MM-462914_website-update_WAGO_bag_2000x1125.jpg

The WAGO tool bag: Everything perfectly stowed away and quickly to hand!

Whether in building installation, machine and system construction or maintenance and repair work - the practical WAGO tool bag ensures maximum mobility and flexibility, as all the tools you need are always to hand. In addition, the bag can be easily connected to an L-Boxx Micro or Mini with a click fastener, so that the appropriate connection terminals and wire end ferrules for conductor connection are always at hand.

MM-463388_website-update_werkzeuge_vde-schraubendreher_2000x1125.jpg

Screwdriver with VDE Certification

  • Screwdriver with VDE certification: tested up to 1000 V per IEC 60900

  • With practical slip protection

  • Rubberized two-component handle for safe, ergonomic handling

The VDE screwdrivers are available in the following variants:

  • Slotted

  • Cross-slot (PH and PZ)

  • Torx®

  • Combination slotted and cross-slot (PH and PZ)

MM-17081  Tipp 3  website update Tools_3_2000x1125.jpg

Sheath Stripping

Fast and safe cable and wire stripping is one of the most important tasks in circuit cabinet installation. Titanium nitride blade coating for low wear and non-slip handle areas for a solid, secure grip are among the the advantages offered by the WAGO professional cable strippers.

Stripping Pliers for Control and Sensor Cables

  • Quick insulation stripping on sensor/control lines without damage to the individual strands

  • No cable diameter adjustment necessary

  • Easy stripping even over longer distances

  • Long service life, thanks to replaceable cutting blades

  • For sensor/actuator cables, highly flexible TPE-U cables, PUR cables, PUR/PVC cables, PVC cables, shielded and unshielded, multi-core cables

Cable Knives

  • 5 exchangeable cable brackets: one tool for a wide range of diameters (4–70 mm / 12–2/0 AWG)

  • Clamping arm and viewing window for precise round cutting

  • Ergonomic handling with two-component grip

  • No exposed blade means high level of safety during and after work (pockets, toolbox)

  • Variable cable and hook blade settings for different cable types

neuheiten_p_0206_1441_000_xx_2000x1125.jpg

In-Socket Cable Stripper

  • Extra-long design and improved force transfer simplify stripping of insulation in deep distribution boxes, minimizing the risk of injury.

  • Strips all standard round cables: Ø 8 to 13 mm (1–3/0 AWG) e.g., NYM 3 x 1.5 mm (0.06 in.) to NYM 5 x 2.5 mm (0.098 in.) (PVC- and halogen-free); ground cables up to 5 x 1.5 mm (0.06 in).

  • The novel four-blade design allows a precise cut with less effort.

  • Integrated length scale (interior) for precise wire stripping

  • No manual cutting depth adjustment needed (so no damage to conductor strands)!

p_ur_0206_1442_000_xx_2000_1125.jpg

Universal Cable Stripper

  • Simple cable guide for quick and easy longitudinal cut; especially expedient for halogen-free conductors

  • Outlined blade for stripping 0.2 to 4.0 mm² (24-12 AWG) wires

  • Universal knife with locking push knob for on-the-job safety

  • Strips all standard round cables: Ø 8 to 13 mm (1-3/0 AWG) e.g., NYM 3 x 1.5 mm (0.06 in.) up to NYM 5 x 2.5 mm (0.098 in.) (PVC- and halogen-free); ground cables up to to 5 x 1.5 mm (0.06 in).

  • The novel four-blade design gives you the most precise cut with less effort.

neuheiten_p_0206_1451_000_xx_2000x1125.jpg

Data Cable Stripper

  • Faster, easier cable stripping; especially for PVC-insulated data cables with thin insulation (e.g., Cat 5, 6, 7 and 8 twisted-pair cables)

  • One side for stripping the outer insulation and the other for stripping the foil shielding

  • Integrated interior length scale enables precise insulation stripping.

  • The novel two-blade design allows a precise cut with less effort.

  • No need to adjust cut depth to the respective diameter – the specially-set blades cleanly cut through the outer insulation and accurately grip and remove the foil shielding too.

Stripping

Our Quickstrip Vario wire stripper (206-1125) is designed to handle conductors from 0.03 to 16 mm² (32–5 AWG).

  • The automatic wire stripper with integrated cutting function enables fast, smooth conductor handling for a wide range of cross-sections from 0.03 to 16 mm² (32–5 AWG).

  • Adjustable partial stripping – since part of the cut insulation remains at the end of the conductor, nothing else is needed to protect the splice, and this part can be easily pulled off before final connection.

  • No ferrules needed when conductor is connected to a WAGO rail-mounted terminal block with spring pressure connection technology

  • Fine adjustment for removing thin and thick insulation

  • Replacement blades (standard/V/oval blades) can be stored in the special compartment in the handle.

MM-17081  Tipp 3  website update Tools_1_2000x1125.jpg

Crimping

Crimping tools like the Variocrimp 4 and 16 complete WAGO’s portfolio of tools. (206-1204 and 206-1216).

  • Automatic adjustment to the conductor cross-section

  • With a squared crimp form, the conductor position needs no unwieldy twisting to connect or disconnect at the clamping point.

  • The jaws of the pliers open automatically after crimping.

  • Conductor and ferrule insertion possible from both sides (for left- and right-handers).

  • Gas-tight crimping ensures secure connections.

MM-17081  Tipp 3  website update Tools_6_2000x1125.jpg

Standards-compliant test probes – secure, flexible, precise!

Because of the conductor insulation, typical test probes cannot always be inserted into the rail-mount terminal block test slots. To measure current and voltage in compact terminal blocks, electricians used to need suitable adapters to reach the often narrow test slots with measurement instruments. WAGO now offers the right solution: Optimized test probes with diameter of 2 mm that enable direct and standards-compliant measurement in CAT III and CAT IV applications – without an additional adapter.

  • Current and voltage measurement with no adapter – with the specially developed test probe, test plug adapters are no longer necessary.

  • The especially small removable test probes measure currents up to 10 A.

Compatible products ...

Cable cutter; f. Cu and Al wires up to 35 mm²/AWG 2
Item no. 206-118

Cable cutter; f. Cu and Al wires up to 35 mm²/AWG 2

Variocrimp 4 crimping tool; for insulated and uninsulated ferrules; Crimping range: 0.25 to 4.0 mm²
Item no. 206-1204

Variocrimp 4 crimping tool; for insulated and uninsulated ferrules; Crimping range: 0.25 to 4.0 mm²

Variocrimp 16 crimping tool; for insulated and uninsulated ferrules; Crimping range: 6, 10 and 16 mm²
Item no. 206-1216

Variocrimp 16 crimping tool; for insulated and uninsulated ferrules; Crimping range: 6, 10 and 16 mm²

Wire stripper “Quickstrip Vario”; Standard, 0.03 mm² … 16 mm²; with wire cutter
Item no. 206-1125

Wire stripper “Quickstrip Vario”; Standard, 0.03 mm² … 16 mm²; with wire cutter

Crimping tool 25; for insulated and uninsulated ferrules; Crimping range: 10 mm², 16 mm² and 25 mm²
Item no. 206-1225

Crimping tool 25; for insulated and uninsulated ferrules; Crimping range: 10 mm², 16 mm² and 25 mm²

Spare gripping jaws; for 206-1125
Item no. 206-1132

Spare gripping jaws; for 206-1125

Blade set; Standard, 0.03 mm² … 16 mm²; for 206-1125
Item no. 206-1126

Blade set; Standard, 0.03 mm² … 16 mm²; for 206-1125

Spring clamp; large; for 206-1204
Item no. 206-1205

Spring clamp; large; for 206-1204

Blade set; Oval blade, 10 mm² … 16 mm²; for 206-1125
Item no. 206-1128

Blade set; Oval blade, 10 mm² … 16 mm²; for 206-1125

Spring clamp; small; for 206-1204 and 206-1216
Item no. 206-1206

Spring clamp; small; for 206-1204 and 206-1216

Spare strip length stop; for 206-1125
Item no. 206-1129

Spare strip length stop; for 206-1125

Spare cut protector; for 206-1125
Item no. 206-1131

Spare cut protector; for 206-1125

Quickstrip 16 stripping tool; 4 mm² - 16 mm²; with cutter for 0.02–10 mm² f-st wires (1.5 mm² s)
Item no. 206-125

Quickstrip 16 stripping tool; 4 mm² - 16 mm²; with cutter for 0.02–10 mm² f-st wires (1.5 mm² s)

Explore Topics Related to Control Cabinet Manufacturing

Less Time, Less Exertion, Higher Performance for Control Cabinet Manufacturing

How can professional tools streamline control cabinet manufacturing processes?

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm