WAGO Compact Electronic Circuit Breakers

The future of DC Circuit protection

  • 9/26/2023
  • Maximum safety, efficiency and reliability

    • Just 32mm wide – smallest on the market

    • Overload warning threshold enables preventative maintenance

    • Remote monitoring and reset enable easy diagnostics and maintenance

    • Removable connections – Push in solid or ferruled cable

    • QR Code – Fast access to product information

    • Individual channel adjustment – Enables easy setting of current

    • Multicolour LEDs green/red/yellow for signalling the operating state of each channel – Easy diagnostics

    • 16A rating by parallel operation of 2 channels

    Maximum safety, efficiency and reliability

    • Push-in’ connections – fast, reliable connections

    • Just 6mm width – saves panel space

    • Multicolour LEDs green/red/yellow for signalling the operating state of each channel – Easy diagnostics

    • Potential distribution modules – enables easy wiring and modular solution

    • Jumper bars slot for every terminal – Easily combine ECBs to create a modular array

    • *NEC Class 2 versions available US markets (<100W 24Vdc)

    WAGO electronic fuse maximum safety, efficiency and reliability

    Discover our ECBs today

    Why Secondary-Side Fuse Protection?

    grafik-sekundaerseitige-absicherung_2000x2000px.jpg

    On the secondary side, switched-mode power supplies provide DC voltage to control circuit loads (e.g., controllers, operating panels, displays and auxiliary relays). These control circuits also call for wiring protection and if the load has no protective unit of its own, device protection as well. Furthermore, Machinery Directive EN 60204 requires the detection of hazardous ground faults in control circuits and switching off within five seconds.

    The overcurrent protection in primary switched-mode power supplies reacts very quickly to overcurrents on the output side. Selective protection of individual current paths in the secondary circuit via fuses or conventional circuit breakers is often ineffective if the power supply cannot deliver a brief overcurrent.

    What Types of Fuse Protection Are There?

    grafik-thermisch_2000x2000px.jpg

    Thermal

    Possible applications:

    • Low-voltage, high-power and DP fuses

    • High overcurrents required for fast tripping

    Explanation:

    • In the example: ten-fold overcurrent (related to fuse nominal current): tripping within the range 30 ms (best case) or 200 ms (worst case)

    • Only two-fold overcurrent: tripping within the range 2 s (best case) or >100 s (worst case)

    grafik-thermisch-und-magnetisch_2000x2000px.jpg

    Thermal and Magnetic

    Possible applications:

    • Found in circuit breakers or motor protection switches

    • High overcurrents required for fast tripping

    Explanation:

    • In the example: three- to five-fold overcurrent for B-characteristic and AC operation, additional safety factor 1.2 or 1.5

    • Thus, in the worst case scenario, a tripping current of 7.5 times the nominal current is necessary.

    grafik-elektronisch_2000x2000px.jpg

    Electronic

    Functions of a WAGO ECBs:

    • Ensure precision settings

    • Reaction within a short time – even at low overcurrents

    • Protection of long cable runs and small cross sections possible

    Explanation:
    WAGO ECBs ensure reliable protection, even at low overcurrents and with long cable lengths.

    How Does an ECB Function?

    grafik-funktion_2000x2000px.jpg

    The ECB verifies that the output current is greater than the nominal current. As soon as the output current exceeds the nominal current, the output is electronically switched off by a semiconductor switch. The trip time depends on the magnitude of the overcurrent. The measurement of the output current, processing and calculation of the tripping time, as well as actuation of the semiconductor switch are performed by a microprocessor that monitors one or more output channels. The corresponding tripping times can be taken from the graph on the right.

    ECB Advantages:

    grafik-elektronische-absicherung_2000x2000px.jpg
    • Switch off secondary-side overcurrents and short circuits – even with long cable runs and small conductor cross-sections – precisely, quickly and repeatedly

    • Selectivity

    • Remote operation via digital input and output

    • Readout functions (communication) through serial data transfer via digital input and output

    • Advantageous installation size and width, for example, eight output channels in just 32 mm that saves almost 80% of installation space compared to miniature circuit breakers

    • Adjustable current assignable for each channel

    • Satisfy EN 60204-1 requirements for dependably switching off ground faults after five seconds

    Communication

    Communication 1.0

    Digital signaling (S/P)

    • Remote digital input resets all tripped channels

    • Digital output transmits a simple group message indicating whether one of the channels was tripped by an overcurrent

    Electronic circuit breaker; 8-channel; 24 VDC input voltage; adjustable 1 … 10 A; Signal contact
    Item no. 787-3668

    Electronic circuit breaker; 8-channel; 24 VDC input voltage; adjustable 1 … 10 A; Signal contact

    Electronic circuit breaker; 4-channel; 24 VDC input voltage; adjustable 1 … 10 A; Signal contact
    Item no. 787-3664

    Electronic circuit breaker; 4-channel; 24 VDC input voltage; adjustable 1 … 10 A; Signal contact

    Potential distribution module; 2 potentials; with 4 clamping points each (0V / 24V); Conductor cross-section up to 2.5 mm²
    Item no. 787-3861/000-3000

    Potential distribution module; 2 potentials; with 4 clamping points each (0V / 24V); Conductor cross-section up to 2.5 mm²

    Potential distribution module; 1 potential; with 8 clamping points 24V; Conductor cross-section up to 2.5 mm²
    Item no. 787-3861/000-2000

    Potential distribution module; 1 potential; with 8 clamping points 24V; Conductor cross-section up to 2.5 mm²

    Potential distribution module; 1 potential; with 8 clamping points 0V; Conductor cross-section up to 2.5 mm²
    Item no. 787-3861/000-1000

    Potential distribution module; 1 potential; with 8 clamping points 0V; Conductor cross-section up to 2.5 mm²

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; 6 A; Signal contact
    Item no. 787-3861/600-000

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; 6 A; Signal contact

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; 2 A; Signal contact
    Item no. 787-3861/200-000

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; 2 A; Signal contact

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; 4 A; Signal contact
    Item no. 787-3861/400-000

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; 4 A; Signal contact

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; 2 A; NEC Class 2; Signal contact
    Item no. 787-3861/200-1000

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; 2 A; NEC Class 2; Signal contact

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; adjustable 0.5 … 4 A; NEC Class 2; Signal contact
    Item no. 787-3861/004-1020

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; adjustable 0.5 … 4 A; NEC Class 2; Signal contact

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; adjustable 0.5 … 4 A; Signal contact
    Item no. 787-3861/004-020

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; adjustable 0.5 … 4 A; Signal contact

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; 4 A; NEC Class 2; Signal contact
    Item no. 787-3861/400-1000

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; 4 A; NEC Class 2; Signal contact

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; adjustable 1 … 8 A; Signal contact
    Item no. 787-3861/108-020

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; adjustable 1 … 8 A; Signal contact

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; 1 A; Signal contact
    Item no. 787-3861/100-000

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; 1 A; Signal contact

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; 0.5 A; NEC Class 2; Signal contact
    Item no. 787-3861/050-1000

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; 0.5 A; NEC Class 2; Signal contact

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; 1 A; NEC Class 2; Signal contact
    Item no. 787-3861/100-1000

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; 1 A; NEC Class 2; Signal contact

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; 8 A; Signal contact
    Item no. 787-3861/800-000

    Electronic circuit breaker; 1-channel; 24 VDC input voltage; 8 A; Signal contact

    kontaktmodul_kundenservice_zentrale_300x300_1

    Main Office

    Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm