Topics

The Standard for Motor Control: SMI

“Standard Motor Interface” is a consistent interface for electrical drives.

SMI was developed to connect drives with integrated electronic circuitry for applications in shutters and sunshade systems.

logo_smi_standard-motor-interface_2000x1125.jpg

SMI Simply Explained

The STANDARD MOTOR INTERFACE (SMI) is the standardized electrical interface for roller shutter and sunblind drives.

Well-known European manufacturers have collaborated to form the SMI working group and developed the digital motor interface. This standardized interface allows drives to be precisely controlled by switching commands and telegrams.

System features:

  • Depending on the application, up to 16 drives can be controlled electrically in parallel.

  • Controllers and drives are connected by a five-wire line with power supply and data transmission.

  • High-precision intermediate positioning

  • Query current motor positions

  • Motor feedback with diagnostic information

smi_grafik_gesamt_2000x1125.jpg

SMI System Graphics

SMI Products from WAGO

smi_systemgrafik_smi-cgf_registerkarte-start_de_2000x2000.jpg

WAGO SMI Configurator

The WAGO SMI Configurator offers functions for commissioning and configuring SMI drives. Besides the online mode, in which you can control the SMI drives directly, you have the option of using the SMI Configurator in offline mode. This includes offline configuration of all SMI drives connected to available SMI master modules within a node, as well as saving and restoring SMI drive configurations from existing CSV addressing files.

Your contact person at WAGO

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm