Loesungen_Connectivity_Hero_2000x1125.jpg

Open Automation with WAGO

Connectivity Hero

Whether energy and building technology, mechanical engineering or the process industry: Automation is already an integral part of almost all sectors of the economy today. Thanks to our automation platform, which is based on manufacturer-independent standards on both the hardware and software sides, users can take full advantage of the opportunities offered by digitization to help future-proof their organizations.

With a strong base of more than 500 modules and interfaces, our system offers a wide range of options for both established applications and new ones – from simple digital and analog signal processing, to industry-specific communication.

Open Automation with WAGO

Maximum Independence and Flexibility for Your Automation

Our controllers and fieldbus couplers give you complete independence for automation, since they support all common fieldbus and Ethernet protocols. This allows you to use your existing protocols, but also to switch to new protocols straightforwardly. At the same time, you retain flexibility in connection with our I/O systems: With more than 500 different modules, you have a wide variety of options, from easy digital and analog signal processing to industry-specific communication.

Open Communication with OPC UA

The new technology for secure, reliable, manufacturer-independent data exchange is rapidly gaining currency in industrial networks. WAGO too believes in the potential of this open standard and has implemented various OPC UA profiles for its PFC Series Controllers and Control Panels.

5G as a Key Technology for Industry 4.0

The global 5G-ACIA initiative aims to establish the new mobile telecommunications standard throughout industrial production to pave the way for digitization. As a member, WAGO is actively contributing to shaping its development.

TSN plus OPC UA

Industrial communication must be fast, real-time capable and standardized so companies can meet the challenges of digitization. Therefore, WAGO is committed to promoting OPC UA over TSN as a form of communication that will make the cross-level, manufacturer-independent solutions of tomorrow possible.

Touch Panels 600

WAGO’s high-performance touch panels for demanding control and visualization tasks improve the operability of machines and systems, while offering an outstanding design and advanced technology.

The Benefits for You:

  • High operating speed with the powerful Cortex A9 Multicore processor

  • Flexible programming in IEC 61131 or directly in the Linux® open source operating system

  • Customized configuration interface and convenient operation directly from the device

  • Unique mounting concept saves time

  • Standard connection to WAGO’s cloud solutions with Control Panels

controller_gemischt_2000x1125px.jpg

Controllers

Optimum performance and availability: Thanks to their ultra-high performance, low power consumption, numerous interfaces, space-saving design and high level of reliability, WAGO’s user-friendly controllers (PLCs) are cost-effective automation solutions.

The Benefits for You:

  • Programmable with CODESYS (CODESYS V3 and CODESYS V2)

  • Fieldbus-independent – support for all standard fieldbus protocols and Ethernet standards (PROFIBUS, MODBUS®, PROFINET etc. )

  • Scalable computing power from fieldbus controllers to PFC100 and PFC200 Controllers

  • Ideal combination with the WAGO I/O System 750: 500+ modules for maximum flexibility and functional variety

  • Also for use in extreme environments

For the Control Cabinet – the WAGO I/O System 750/753

The WAGO I/O System 750/753 is distinguished by its universal application scope and extensive product portfolio. With more than 500 different modules, it is versatile and flexible enough to cover virtually any requirement in a huge variety of industries.

Benefits:

  • Fieldbus-independent

  • Flexible use

  • Tested and approved worldwide

  • More than 500 modules available, including functional safety and Ex i

  • Optional pluggable connections for the 753 Series

titel_0750_XTR_Knoten_017_2000x1125px.jpg

For Extreme Environments – the WAGO I/O System 750 XTR

The extremely robust design of the WAGO-I/O-SYSTEM 750 XTR provides clear benefits: It maximizes system uptime, reduces space requirements and lowers energy and maintenance costs by foregoing additional air-conditioning. The system is suitable for demanding applications requiring the following in particular:

Benefits:

  • Extreme ambient temperatures

  • Immunity to electromagnetic interference and impulse voltages

  • Vibration and shock resistance

  • Explosion protection

MM-16046  3D product pictures  IO system Field EthernetIP and EtherCAT variants_2000x2000 (2).jpg

Extended Connectivity with WAGO I/O System Field

Your Benefits:

  • Future-proof, open automation solution supports the latest communication technologies.

  • Different housing variants allow perfect adaptation to every application and machine.

  • IO-Link paves the way for fast, flexible and efficient production.

  • Increase transparency through innovative load management.

Your WAGO Contact

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm

Additional service offerings: