MM-535221_brochure_EV-charging_§14a_ENWG_2000x2000.png

Load Management Solutions for EV Charging Infrastructure

Electric vehicle (EV) charging is becoming increasingly important in the energy and mobility transition. Intelligent charging point distribution and load management are crucial challenges for grid operators, facility managers and industrial companies as e-mobility continues to expand. WAGO provides innovative solutions for seamless connection and optimized energy flow control in EV charging infrastructure.

Solution for Charging Point Management

Tailored but cost-effective – this is the core attribute of the WAGO Application Load Management software solution. It allows intelligent, sustainable EV charging with continuous power adjustment and utilization of all available capacity. It also boasts maximum scalability and compatibility with standard wallboxes and charging stations from many manufacturers. One compelling feature is that a cloud connection, though possible, is not essential. Licensing is a one-time cost, and the application’s technical flexibility and technological interoperability support easy, cost-effective, sustainable integration into existing charging infrastructure. Thus, WAGO Application Load Management allows renewable energy systems to incorporate additional loads and storage systems and use existing grid connections optimally.

Your Benefits:

AC/DC charging parks

  • For small, medium or large charging parks

  • 1 to 225 charging points per controller

  • Combination of fast loaders, charging stations and wallboxes

  • Power of integrated charging stations: 11 kW to 350 kW

  • Mixed parks: Combination of AC and DC chargers

Individual Control

  • Control per charging point, charging group or overall park

  • Merge charging points into charging groups

  • Individual adaptation to the electrical infrastructure, considering the connection power

  • Prioritization of different charging points and groups

Inverter Integration

  • Consideration of renewable energies and storage systems

  • Support for the Sunspec protocol

  • Increase performance availability through PV and storage integration

  • Excess PV charging and charging from 100% self-generated energy possible

Preventing Peak Loads

  • Dynamic and static load management help prevent peak loads.

  • Avoiding peak loads is essential for cost reduction, ensuring a reliable power supply and minimizing environmental impact.

A Look at the Software

Manufacturer-Independence

MM-484030_website-update-Integration-kompatible-Ladepunkte_charger_2000x1125.jpg

Compatible Charging Stations and Wallboxes

WAGO Application Load Management is compatible with the following charging stations and wallboxes: ABB, ABL, Alfen, Compleo, Delta, Keba, Mennekes, Schneider and Technagon. A complete list is available here:

MM-484030_website-update-Integration-kompatible-Ladepunkte_energymeter_2000x1125.jpg

Compatible Meters

The software solution is compatible with the following electricity meters: ABB, Eastron, EMU, Hager, Janitza, Kostal, PQ Plus, Siemens, Socomec, TIPP and WAGO. You can find more information in this complete list:

Maximizing Charging Infrastructure Utilization

Applications

Add-on: Charging Park and Energy Data Visualization

WAGO Charging Park Management consolidates essential data and the real-time status of one or multiple charging parks. It provides users with an intuitive and efficient management experience.

MM-22719_website_compact-controller-100_0751_9301_p1_2000x1125.jpg

WAGO Load Management Controller

The WAGO Load Management Controller is a ready-to-use solution featuring the pre-installed WAGO Application Load Management on the WAGO Compact Controller 100. It supports seamless integration with network operators and building management systems.

Key Advantages:

  • Pre-installed software

  • Simple parameterization via a web browser

  • Easy selection of compatible charging stations and hyperchargers from a drop-down menu

  • Flexible charging regulation through digital inputs

Charging in Compliance with § 14a EnWG

MM-516022_iso_graphic_§14a-EnWGxLoad_Management_2000x1125.jpg

Future-Proof Solution for Charging Parks: § 14a EnWG in Practice

Since the beginning of the year, § 14a of the Energy Industry Act (EnWG) has been in effect, providing grid operators with a tool to reduce output in case of network overload threats. While the supply of household electricity remains unaffected by this regulation, the use of energy-intensive systems such as heat pumps, energy storage units, air conditioning systems or wallboxes may temporarily be limited to 4.2 kW. This throttling has a direct impact on charging park management, requiring operators to implement necessary measures.

Power Reduction through Throttled Charging

WAGO Application Load Management enables charging park management in compliance with Section 14a EnWG. The system dynamically adjusts to available power while maintaining remote control over charging stations, making it an ideal solution for managing charging points during grid power reductions. Charging capacities can be prioritized and strategically allocated to ensure critical charging needs are met. This is achieved through power specifications ranging from 0 to 100% via Modbus®, eight configurable digital inputs, and future integration with EEBus.

Centralized control of all charging points: Regardless of the charging infrastructure, WAGO Application Load Management ensures uniform and efficient management. Even in mixed charging park environments, it enables seamless centralized control. WAGO Application Load Management seamlessly integrates with and controls products from various manufacturers.

Direct Connection to the Grid Operator

WAGO Application Load Management facilitates a direct connection to the grid operator using a comprehensive plug-and-play solution via a customer transfer station (KÜS). This standard setup enhances communication and data exchange between charging points and the grid operator, optimizing monitoring and control for operators.

For those aiming to be independent of § 14a EnWG, integrating PV and battery storage systems offers sustainable alternatives for future charging management.

Customer Applications

MM-467505_230623-Fuhrpark-194_2000x1125.jpg

The Signs Point to Current

Experience from the “Green Car Policy” optimizes WAGO Application Load Management.

MM-428829_new_website-page_enercity_walm_gettyimages-1384632126_2000x1125.jpg

HAJ: Hit the Ground Running in a Fully Charged E-Vehicle

Since the beginning of the year, enercity has been building publicly accessible charging infrastructure at Hanover Airport, relying on WAGO’s load management. At its core is the WAGO Compact Controller 100.

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Monday -Thursday 8:45 am – 5pm Friday: 8:45 am – 4pm