WAGO Web Panel 400

The WAGO Web Panel 400 features a high-quality design. A continuous glass front, combined with a bonded display, ensures razor-sharp visualization.

Thanks to integrated PCAP touch technology, multi-touch gestures – such as zooming – are supported. These gestures simplify navigation and operation of the visualization. This cost-effective Web panel combines excellent operability with high-performance visualization.
Key Benefits:Cost-effective with maximum performancePower supply via Power-over-Ethernet (PoE)High-quality design

An Aesthetic Design Meets High Performance

2000-MM-560413-new-website-page-WP400-front-2000x1125

Your Benefits at a Glance

High Performance

Optimized operating speed thanks to parallel design andcomputational operations enabled by the 64-bit quad-core processor.

Open and Flexible

With its open platform architecture and support for standard technologies such as HTML5, CODESYS  3.5, and Docker, the Web Panel  400 adapts flexibly to a wide variety of applications and systems – without vendor lock-in.

IoT-Ready

By using libraries, WAGO Control Panels become touch-enabled IoT devices capable of transmitting data from the field level to the cloud.

Cyber Security

Integrated SSH and SSL/TLS encryption methods are standard for establishing secure HTTPS and FTPS connections. A firewall provides additional protection against unauthorized access.

Energy Efficiency

With its efficient ARM processor architecture and optional power supply via Power-over-Ethernet (PoE), the Web Panel 400 requires minimal energy – ideal for continuous operation with low power consumption and reduced operating costs.

Quick Commissioning

With its simple configuration, browser-based visualization, and seamless integration into existing systems, the Web Panel  400 is ready for immediate use – without complex setup or special tools. Mounting is straightforward using clips, and brightness can be adjusted after installation.

Web Panel 400 – Interfaces

p_0762-3405_001_b1_xx

Functionality in a Wide Range of Applications

Whether Visualization, Control, or Touch – WAGO’s wide variety of touch panels offers a solution for every requirement. They serve all areas of industry, process technology, and power engineering, including railway and shipbuilding applications, as well as general control cabinet manufacturing. Discover our tailored hardware configurations for your individual needs.

MM-430834_new-website-page_betriebssystem-ctrlX_OS_mechanical-engineering_2000x1125_

Mechanical Engineering

Greater safety in handling complex automation systems thanks toa simple operating concept and practical features. Improve the operability of machines and systems with our powerful WAGO Touch Panels for demanding control and visualization tasks.

MM-31018  key visuals Industrie sectors_marine_2000x1125

Shipbuilding

Applications in shipbuilding and the onshore/offshore industry place specialdemands on product performance and availability. Our WAGO “Marine Line” Touch Panels are ideal for use at sea, thanks to special approvals.

MM-430834_new-website-page_betriebssystem-ctrlX_OS_Energietechnik_2000x1125_.jpg

Energy

Efficient energy management: WAGO’s touch panels allow you to monitor energy consumption, identify potential savings, and optimize usage. Find the right solution and benefit from practical features.

MM-17648_website-update_building-technology_website-area_kreissparkasse_goettingen_2000x1125

Buildings

With its touch panels, WAGO offers the ideal control unit for automation in buildings and industrial environments. In addition to excellent operability and high-performance visualization, the solution is highly cost-effective.

Your WAGO Contact

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Mon-Thu 8 am - 5 pm CET

Fri 8 am - 3 pm CET

Additional service offerings: