[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
[{"url":"/products","name":"Products","linkClass":null,"categoryCode":null},{"url":"/automation-technology","name":"Automation Technology","linkClass":null,"categoryCode":null},{"url":"/automation-technology/industrial-ethernet-switches","name":"Industrial Ethernet Switches","linkClass":null,"categoryCode":null},{"url":"/automation-technology/industrial-ethernet-switches/industrial-eco-switches","name":"Industrial Eco Switches","linkClass":"active","categoryCode":null}]
industrial-switches_520-1111_1112_1417_2000x1500.jpg

WAGO Industrial Eco Switches

Economical and compact WAGO Industrial Eco Switches for small to medium-sized data networks.
Key Benefits
  • Ideal for small to medium-sized data networks
  • Robust design – DIN-rail adapter and metal housing – Ambient temperature (operation): −40 … +70 °C (−40 … 158 °F)
  • Autonegotiation and Auto MDI-X for easy network setup and expansion
  • Gigabit variants for high data throughput
  • Power and data transmission via ETHERNET connection with Power over Ethernet (PoE+)

The New Unmanaged 16-Port ETHERNET Switch from WAGO

The new WAGO Industrial Eco Switch is the ideal solution for meeting growing demands in decentralized control cabinets. Featuring 16 ETHERNET ports and an impressive transmission rate of 10/100 Mbps, it provides an optimal solution for building small and medium-sized networks.
Its slim design and practical DIN-rail adapter enable easy installation in control cabinets. Its high resistance to vibration and shock makes it ideal for industrial applications in mechanical engineering and general automation.
Automatic detection of the transmission rate (Autonegotiation) and automatic identification of the transmit and receive lines (Auto MDI-X) ensure straightforward plug-and-play operation, saving both time and costs during commissioning.
Advantages of the WAGO Industrial Eco Switch:
  • Easy, space-saving DIN-rail mounting
  • Rugged housing with high vibration and shock resistance
  • High ETHERNET port density
  • Cost-effective and efficient
Technical Specifications – Item Number: 852-116
  • Temperature range: −40 … 70 °C (−40 … 158 °F)
  • Resistant to vibration, EMI, ESD, overvoltage, overcurrent, and reverse polarity
  • Fast installation via autonegotiation, compact design, and LED indicators
  • High port density: 16 ETHERNET ports for complex applications
  • Prioritization of VLAN-based and PROFINET® data packets