CH-2418517_Text_Image_Package_Market_Launch_Zaphire_Building_Management_Edge_GWA_21_2000x1125

WAGO Zaphire Building Management Edge

With WAGO Zaphire Building Management Edge (“Zaphire Edge” for short), you can implement a powerful building management system for small and medium-sized buildings much more quickly and easily than with conventional BMS solutions. The ready-to-use solution is based on the WAGO Edge PC, item number 752-9401, on which the BMS software comes preinstalled. After commissioning, all you have to do is configure the systems and functions you need – within a short time, you’ve created the basis for centralized monitoring, visualization and control of your building automation.

The benefits for you:

  • Ready-to-use BMS solution with preinstalled software

  • Significantly less time and effort for engineering and commissioning

  • Open architecture for integration of different building systems

  • Vendor-neutral communication via standardized protocols

  • Scalable for new construction, modernization and expansion projects

  • Reusable project structures for consistent implementation

  • Future-proof platform for eventual cloud and hybrid operation



From fast commissioning to open system integration

WAGO Zaphire Building Management Edge simplifies building operation and monitoring. Click through the key features here:

CH-2418517_Text_Image_Package_Market_Launch_Zaphire_Building_Management_Edge_GWA_13_2000x1125
752-9401_Container_(2000x1125)

WAGO Edge Computer

When you need high computing power and large storage capacity, WAGO’s Edge Computer is the right solution. It features a quad-core Atom processor running at 1.91 GHz and comes with a standard Debian Linux® operating system. Users can fully leverage its capabilities to implement entire automation processes.

The benefits for you:

  • Equipped with high computing power and scalable storage

  • Compact, low-maintenance design

  • Compatible with standard software

  • Available with Atom processor and 4, 8 or 16 GB of RAM, or i7 processor with 16 or 32 GB of RAM



With the WAGO Building Ecosystem, we offer a modular, holistic system that integrates and optimizes all aspects of building automation, building management, and reporting. Learn more about the system's structure, its added value across the building lifecycle, and the services and consulting WAGO provides to support your projects.

Your WAGO Contact

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Mon-Thu 8 am - 5 pm CET

Fri 8 am - 3 pm CET

Additional service offerings: