industrial-switches_852-1605_852-0603_0602_2000x2000.jpg

PROFINET Managed Switches for Industrial Automation

Administration and Diagnostics, Availability, Security, Data Transfer and Performance: An Overview of All PROFINET Managed Switch Functions

Administration and Diagnostics

Simplified Commissioning and Maintenance

Configuration and Diagnostics

Several options:

  • Configuration via Web-Based Management

  • Configuration via command line (SSH, Telnet, RS-232)

  • Network management via SNMP v1, v2c, v3

  • Support of MIB standards (Management Information Base)

  • Configuration through the device description file

DDM (Digital Diagnostic Monitoring)

  • Automatic detection of a connected SFP module

  • Detailed module information

  • Real-time monitoring TemperatureSupply voltageTransmitter powerReception power

Monitoring and Diagnostics

Simplified maintenance:

  • Port mirroring: Mirrors the network traffic

  • LLDP: Automatically detects adjacent devices

Availability

Via Communication Redundancy

Media Redundancy Manager

  • Media Redundancy Manager (MRM)

  • Media Redundancy Client (MRC)

  • Switching time < 300 ms

  • Easy MRC/MRM configuration via GSD file or Web-Based Management

  • Acyclic PN diagnostics in the event of a fault

  • Cyclic PN diagnostics in the event of a fault

Media Redundancy Client

  • Media Redundancy Client (MRC)

  • Switching time < 300 ms

  • Easy MRC configuration via GSD file or Web-Based Management

  • Acyclic PN diagnostics in the event of a fault

  • Cyclic PN diagnostics in the event of a fault

Security

Absolutely Secure Industrial Networks

Firewall – Access Control List

Authorization only for the required services

Filtering data packets on the basis of:

  • A source MAC or source IP address

  • A destination MAC or destination IP address

  • A range of MAC or IP addresses

  • UDP/TCP source or destination ports

Data Transmission

Optimized PROFINET networks

Logical network disconnection

VLAN (e.g., per IEEE 802.1Q)

Segmentation in logical, virtual networks:

  • Broadcast limitation

  • Security improvement

  • Data flow prioritization

  • Subdivision of machines and office networks, for example

Performance

Streamlined ETHERNET Networks

Traffic prioritization and limitation

  • Faster transfer of important data packets through the switch

  • Prioritization of data packets per IEEE 802.1 Q

  • Limitation of the bandwidth or number of packets per unit of time per port

  • Increase in data transmission quality

Mastering Data Traffic

  • Stopping broadcast storms

  • Ensuring network availability

  • Limiting broadcast and multicast data flows (packets/time)

Your Contact at WAGO

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Mon-Thu 8 am - 5 pm CET

Fri 8 am - 3 pm CET

Additional service offerings: