The New Unmanaged 16-Port ETHERNET Switch from WAGO
The new WAGO Industrial Eco Switch is the ideal solution for meeting growing demands in decentralized control cabinets. Featuring 16 ETHERNET ports and an impressive transmission rate of 10/100 Mbps, it provides an optimal solution for building small and medium-sized networks.
Its slim design and practical DIN-rail adapter enable easy installation in control cabinets. Its high resistance to vibration and shock makes it ideal for industrial applications in mechanical engineering and general automation.
Automatic detection of the transmission rate (Autonegotiation) and automatic identification of the transmit and receive lines (Auto MDI-X) ensure straightforward plug-and-play operation, saving both time and costs during commissioning.
Advantages of the WAGO Industrial Eco Switch:
Easy, space-saving DIN-rail mounting
Rugged housing with high vibration and shock resistance
High ETHERNET port density
Cost-effective and efficient
Technical Specifications – Item Number: 852-116
Temperature range: −40 … 70 °C (−40 … 158 °F)
Resistant to vibration, EMI, ESD, overvoltage, overcurrent, and reverse polarity
Fast installation via autonegotiation, compact design, and LED indicators
High port density: 16 ETHERNET ports for complex applications
Prioritization of VLAN-based and PROFINET® data packets