Development Processes Certified per IEC 62443-4-1
In many sectors, IT security and cybersecurity are playing a more and more important role. This is especially true of critical infrastructure, failure of which would result in sustained supply bottlenecks or significantly disrupt public safety. Examples include systems in energy, water, wastewater and transport infrastructure industries, along with the financial sector and the food supply chain. In addition to the actual equipment and systems, buildings such as logistics centers and cold storage warehouses also need to be considered.
Suitable security technologies and standards, such as the IEC 62443 standard, now need to be introduced rapidly in industrial companies. To do so, WAGO relies on Siemens’ experience, which is why it hired Siemens Advanta Consulting as a partner.
As shown in the image, Bernd Eickhoff, WAGO Project Manager, and Dr. Christopher Tebbe, Security Technology Manager, are pleased about the certification. (from left to right)
The Benefits for You:
Development processes certified per IEC 62443-4-1
For both hardware and software
WAGO products enable “security by design”