IoT Box _v2 (2000 x 1125)

The WAGO IoT Box: Digitization Out of the Box

Companies that want to be ready for the future need one thing above all else: a digital connection and comprehensive networking.That can be achieved by retrofitting machines and systems with modern sensors and communication technology.The WAGO IoT Box is the perfect solution, making existing equipment ready for the future in no time.

Retrofitting? What Does That Really Mean?

Efficient System Modernization with the WAGO IoT Box

Retrofitting means modernizing existing machines and systems with new technology to increase performance and efficiency without replacing the entire infrastructure.

The WAGO IoT Box is the perfect solution: It can be integrated into control cabinet quickly and works with almost any system.

Precise data acquisition lets you optimize processes, plan maintenance activities in advance and manage energy consumption transparently.

Additional applications allow you to control devices from a central point or implement security measures — with a flexible, scalable and customizable approach.

The WAGO IoT Box in Brief

The IoT Docking Solution

The WAGO IoT Box is a fully pre-assembled solution that can be retrofitted to existing machines without interrupting production. One major advantage is that it does not have to be integrated into an existing control cabinet: It is an autonomous unit that supports flexible installation, either right on the machine or at a different location. Thanks to its open automation technology, the WAGO IoT Box is a versatile solution for monitoring parameters like current, voltage, production cycles and system status information.Various connection options are available for integrating with your company’s IT infrastructure: ETHERNET, WLAN or fully location-independent access via a mobile network. The necessary security is provided not only by separating IT and OT networks but also through additional measures like TLS encryption and VPN tunneling, which are integrated directly into the PFC controllers.

WAGO IoT Box Benefits

Modularity

Both the hardware and software are adaptable to your customer projects and remain fully scalable.

OT/IT Connectivity

Your gateway between OT and IT; third-party interfaces and protocols can be easily integrated via apps (Docker® images).

Flexible Use

For everything from proofs of concept to large-scale rollouts – whether as a retrofit or for entirely new solutions

Plug-and-Play Connection

Ready for global use right out of the box: a pre-wired control cabinet solution with an optional pre-installed software application

Network-Capable Digitization

Retrofitting to existing systems gets them ready for digitization without major interruptions to production, thanks to fast, easy integration.

Targeted Energy Management

The Energy, Flex and Energy MID IoT Boxes enable energy monitoring and data analysis to help identify optimization potential and support predictive maintenance in industrial installations and building systems.

The Modular Toolkit: IoT Made to Measure

MM-561875_Graphic_IoT-Box_US_2000x1500

The WAGO Energy IoT Box for Energy Measurement

  • WAGO Compact Controller 100 with integrated I/O

  • Quick and easy project implementation

  • Ready to use (ready-made box, no hardware modifications necessary)

  • Freely programmable via CODESYS

  • 3-phase energy measurement

  • Steel housing

WAGO Energy Data IoT Box: Energy Measurement and Energy Data Management

  • DI/DO, AI, 3-Phase Energy Measurement, Modbus®

  • Configurable WAGO Energy Data application and visualization, pre-installed

  • Plastic housing

The WAGO Energy MID IoT Box for the Internet of Things

  • A gateway to the production control system for rapid integration of machines and systems

  • Ready to use (pre-assembled box)

  • Easy parameterization

  • Multiple communication interfaces and protocols

  • DI/DO, AI, 3-phase energy measurement

WAGO IoT Boxes Flex: for individual partner projects

  • Starter boxes — configurable

  • Multiple communication interfaces and protocols

  • Freely programmable as an option (intelligent gateway)

  • Partner Box MPDV (8007-0100/1000-0503) only available upon request via email

MM-408894_Maurice Moszczynski_2000x1125.jpg

The WAGO IoT Box gives you a quick and easy way to get started with energy management without time-consuming installation — making it ideal for any retrofit solutions.

Maurice Moszczynski
Project Manager

This May Also Interest You!

Request a Custom Control Cabinet Solution

The control cabinet is the core of any solution. Through our service for custom control cabinet solutions, we offer precise, configurations tailored to your specific application. From planning to execution, we provide your complete solution within the control cabinet.

IoT Box: Ready for the Future

Connecting devices, machines or systems to the Internet; collecting, analyzing and orchestrating data — the IoT Box can do it all. How is that possible? This brochure explains the details.

MM-14774_new-website-page_iot-box-reference_liebherr_6_2000x1125.jpg

Customer Applications: Retrofits

Take a peek at a wide variety of exciting retrofit projects from our customers.

Your Contact at WAGO

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Mon-Thu 8 am - 5 pm CET

Fri 8 am - 3 pm CET

Additional service offerings: