Open Automation

Experience Open Engineering – with WAGO OS

We bring together powerful WAGO hardware and a future-proof Linux® operating system. Our controllers with “Embedded Linux” impress with their flexibility: you can extend the base image using open-source packages or integrate external CODESYS libraries.

Your Benefits:

  • Embedded Linux for WAGO controllers

  • Ready-made CODESYS libraries and Docker® containers

  • Custom integration of open-source solutions

  • Strictest quality assurance



Unlimited Possibilities with the Linux®-Based WAGO OS Operating System

Enjoy Openness and Flexibility with WAGO OS

By merging OT and IT, the real-time-capable Linux®-based WAGO OS operating system eliminates previous limitations, offering users new opportunities. This open platform provides comprehensive solutions in both software and hardware, serving as an ideal foundation for successful automation projects.

Explore the powerful WAGO controllers featuring an open-source operating system. These controllers not only provide exceptional flexibility by supporting the open-source community but also benefit from ongoing development and maintenance by WAGO, ensuring a future-proof code base.

WAGO OS, used in PFC family controllers like the WAGO PFC300 and WAGO Compact Controller 100, allows programming in C or C++. This enables you to create programs in any Linux®-supported language and execute them directly on the controller.

Experience Real-Time Engineering with WAGO OS

WAGO OS seamlessly integrates with the open concept of the product family, meeting all the demands of modern automation projects.

Open-Source Concept

WAGO OS, built on real-time capable Linux® technology, leverages its open-source community for continuous enhancements. This integration allows for the ongoing addition or expansion of functionalities, benefiting users who need to meet specific security requirements or access particular databases.

Pre-Installed Linux®

Our controllers, equipped with Embedded Linux (WAGO OS), enable seamless and swift integration into your application.

Flexible Customization

Thanks to open source, you can integrate your own projects or numerous tools from the Software Development Kit (SDK), including ready-made CODESYS libraries and Docker® containers. More than 500 I/O modules can be selected from the WAGO I/O System 750 and integrated for even greater flexibility.

Holistic Cybersecurity

WAGO has certified its development processes according to IEC 62443-1 and will gradually integrate these cybersecurity standards into WAGO OS. This ensures comprehensive protection for industrial systems across all boundaries.

MM-506672_website-update_WAGO-OS_2000x1125_icon_saving.jpg

Cost-Effective Solutions

WAGO OS provides new levels of flexibility, both technically and economically. The Linux®-based controllers are distinguished by their excellent price-performance ratio. See for yourself!

Our Product World with WAGO OS

MM-370198_GWA_Steuerungen_16_2000x2000.jpg

Variety of WAGO Controllers

Complex, compact, flexible, or extreme – WAGO has the perfect controller for every environment! One advantage of the Linux®-based controllers is their seamless integration of open-source applications, including pre-configured CODESYS libraries, Docker® containers, and custom projects. PLC functions can be expanded quickly and easily.

MM-40000_3d_gruppenbild-edge-computer_2000x1125

WAGO Edge Computer (IPC)

Where demands on computing power and memory are high, WAGO offers the perfect solution with its Edge Computer. It features a 1.91 GHz quad-core Atom processor and is equipped with standard Debian Linux. Users can fully leverage this capability to map entire automation processes.

WAGO Touch Panels (HMI)

WAGO’s Touch Panels (HMI – Human Machine Interface) improve machine and system operation while offering an outstanding design and advanced technology.

Other Interesting Topics for You

WAGO provides a comprehensive range of solutions for automation, industrial IoT, and cybersecurity. Discover more about our offerings here.

The WAGO I/O System 750

For optimal automation both inside and outside the control cabinet, explore our versatile IP20 and IP67 remote I/O systems designed for all applications and environments.

MM-400936_new-website-page_open_for-the-industrial-iot_2000x1125.jpg

Industrial IoT: Future-Proof Automation with WAGO

The foundation of successful digitalization and automation is a fully integrated infrastructure where all data is seamlessly connected to the IT system.

Cybersecurity: Secure Networked Devices

Our IEC 62443-4-1-certified development processes guarantee optimal compliance with security requirements throughout the entire product lifecycle.

WAGO OS for Your Application

We provide our customers with the ideal hardware and accompanying software for every application. Whether in process technology, shipbuilding, energy management, or classic mechanical engineering, we offer the perfect controller tailored to your requirements, all powered by the Linux®-based WAGO OS.

MM-430834_new-website-page_betriebssystem-ctrlX_OS_Energietechnik_2000x1125_.jpg

Automatically Controlling Energy Networks

As decentralization and fluctuating power generation increase, it's essential to connect the individual elements of an energy system intelligently. WAGO provides a broad range of solutions for every challenge.

MM-4796_Website_Marine_Update_New_Fotolia_93216555_2000x1125_stage.jpg

Marine and Offshore

Applications in shipbuilding and the onshore/offshore industries place specific demands on the performance and reliability of components. Our components for maritime applications endure the most extreme environments. See for yourself!

MM-17648_website-update_building-technology_website-area_kreissparkasse_goettingen_2000x2000.jpg

Secure and Efficient Building Automation with WAGO

User comfort, efficiency, and security – today's buildings must offer all of these features. This demands intelligent automation technology to control, regulate, and monitor all building functions. WAGO supports you throughout every phase of the building life cycle with the right solutions.

kontaktmodul_kundenservice_zentrale_300x300_1

Main Office

Mon-Thu 8 am - 5 pm CET

Fri 8 am - 3 pm CET

Additional service offerings: