MM-438941_new-website-page_Application-Solutions_GettyImages-1390861566_2000x2000.jpg

Load Management Solutions for Charging Infrastructure

Electric vehicle (EV) charging is growing in importance as part of the energy and mobility transition. Intelligent charging point distribution and load management are key challenges in expanding e-mobility for grid operators, facility managers and industrial companies.For the e-mobility charging infrastructure, WAGO offers customized solutions for connection and energy flow control.

Solution for Charging Point Management

Tailored but cost-effective – this is the core attribute of the WAGO Application Load Management software solution. It allows intelligent, sustainable EV charging with continuous power adjustment and utilization of all available capacity. It also boasts maximum scalability and compatibility with standard wall boxes and charging stations from many manufacturers.

One compelling feature is that a cloud connection, though possible, is not essential. Licensing is a one-time cost, and the application’s technical flexibility and technological interoperability support easy, cost-effective, sustainable integration into existing charging infrastructure. Thus WAGO Application Load Management allows renewable energy systems to incorporate additional loads and storage systems and use existing grid connections optimally.

Maximizing Charging Infrastructure Utilization

Dynamic and Static Load Management

The focus is on compatibility and interoperability with standard wallboxes and charging stations, with Modbus®-capable meters and Docker®-capable controllers. WAGO Application Load Management can be used, for example, to manage charging parks of any size or integrate a wide variety of loads and control them in a way that avoids peak loads. The new native MQTT interface supports connection to the WAGO Solutions Platform or other cloud-based platforms. The standard interface of the WAGO Application Customer Substation allows configurable connection of EEG systems for mixed parks based on the technical connection rules (TCRs) of network operators.

  • Optimal utilization of the charging infrastructure

  • Dynamic control offers a higher charging point power than the available grid connection power

  • Great openness to interfaces and brands

A Look at the Software

Advantages of the WAGO Application Load Management

AC/DC charging parks

  • For small, medium or large charging parks

  • 1 to 225 charging points per controller

  • Combination of fast loaders, charging stations and wallboxes

  • Power of integrated charging stations: 11 kW to 350 kW

  • Mixed parks: combining AC chargers and DC chargers

Individual control

  • Control per charging point, charging group or overall park

  • Merge charging points into charging groups

  • Individual adaptation to the electrical infrastructure, taking into account the connection power

  • Prioritization of different charging points and groups

Integration of inverters for PV and storage systems

  • Consideration of renewable energies and storage systems

  • Support for the Sunspec protocol

  • Increase performance availability through PV and storage integration

  • Excess PV charging and charging from 100% self-generated energy possible

MM-22719_website_compact-controller-100_0751_9301_p1_2000x1125.jpg

WAGO Load Management Controller

WAGO Load Management Controller: Unpack and load. The WAGO Load Management Controller with the pre-installed Load Management Application on the WAGO Compact Controller 100. An additional connection to a network operator or building management is possible.

Advantages:

  • Software is already installed

  • Easy parameterization via Web browser

  • Select compatible charging stations and hyperchargers from the drop-down menu

  • The charging park can be flexibly regulated using digital inputs

Our Products in Use

Energy Measurement Technology

Energy monitoring forms the basis for increasing the efficiency of your energy distribution and processes. Our harmonized energy measurement products save you much effort and expense for energy data collection. Energy meters are suitable for billing-relevant measuring points.

MM-388432_GWA_IF-Categories_Power-Supplies-Systems_01_02_2000x2000.jpg

Power Supplies

WAGO’s efficient power supplies always deliver a constant supply voltage – whether for simple applications or automation with greater power requirements. WAGO offers uninterruptible power supplies (UPS), buffer modules, redundancy modules and a wide range of electronic circuit breakers (ECBs) as a complete system for seamless upgrades.

mm-172328_switche_2000x1125.jpg

Switches

WAGO’s range of switches ensures the scalability of your ETHERNET network infrastructure, while providing outstanding electrical and mechanical performance. These rugged switches are designed for industrial use and are fully compliant with IEEE 802.3, IEEE 802.3u and IEEE 802.3ab.

FAQ – Questions and Answers about E-Mobility
and Load Management for Charging Infrastructure

Vertrieb_kontaktmodul_kundenservice_vertrieb_mann_gettyimages_482100240_400x346

Your contact person at WAGO

Headquarter Mexico

Additional service offerings: