energy_wechselrichter_solar_windkraft_gettyimages-522921291_2000x2000.jpg

Secure Connection to the Energy Transition

The main objective of the power generation and distribution industry is ensuring power supply safety and reliability. WAGO products provide the greatest degrees of safety and quality. We have a complete line of products from electrical interconnection technologies to automation solutions.

Operators of ecopower plants fiercely compete for the cheapest kilowatt hour and must pay attention to efficiency and low costs when installing their systems. They are also required to connect systems of a certain size to the control system of the grid operator so that they can be down-regulated remotely as required. That requires telecontrol communication.

energy_solaranlage_himmel_wolken_2000x1125.jpg

Solar Farm Management: Photovoltaic Network-Friendly Control

To enable communication between electricity producers and grid operators, the operators of photovoltaic power plants revert to telecontrol protocols. WAGO Controllers provide a standardized and easy-to-use interface for users based on the IEC 60870-5-101/-103/-104, 61400-25, 61850-7-420 (Server/Client), MODBUS, DNP3 standards. Advantages of WAGO's telecontrol solution:

  • Direct communication between telecontrol system and power inverter or to solar system data logger

  • Separate ETHERNET interfaces permit the creation of parallel networks

  • Cybersecurity: Encryption that follows Europe's most stringent energy and security guidelines per BDEW and BSI

  • Cloud connectivity: Connection to the cloud thanks to an MQTT software upgrade

  • Password-protected Web-based management prevents unauthorized users from changing system settings

  • Free function blocks for expanded capabilities, e.g., data loggers and inverters

  • Implementing the respective grid operator's requirements for active power feed-in and reactive power supply

  • cos ϕ or Q/U control (reactive power control) according to the characteristic

  • Integration of external measurement systems from the medium voltage (network analysis devices, short circuit indicators, network and equipment protection) via Modbus TCP/RTU or other fieldbus protocols

  • Recording of low-voltage performance data via 3-phase power measurement module

  • Easy parameterization and configuration via visualization

  • Modular design: Digital, analog and specialty I/O modules can be combined within a node

  • Select from more than 500 different I/O modules

  • Parameterization/configuration via Web visualization

  • Programming per IEC 61131-3

  • Integrated mobile radio modem

branche-io-systeme-fernwirktechnik_2000x2000px.jpg

Data Transmission via the Internet

You can control, monitor, maintain and run diagnostics on your decentralized machines and systems around the globe using the PFC200 Controller with 3G modem – safely, economically and without cables. Modern data networks take over the routing, communication, and delivery of data packets.

energy_wechselrichter_solar_personen_gettyimages-594828715_2000x1125.jpg

Connection Technology: Safe, Simple Installation

In assembling a photovoltaic system, safe, simple installation is decisive. WAGO enables both: With the comprehensive TOPJOB® S Rail-Mount Terminal Blocks, photovoltaic lines are reliably and permanently connected. Disconnect and fuse terminal blocks with high voltage resistance securely isolate photovoltaic generators from inverters. Additional solutions like blocking diodes round out the offering.

alle-produkte_relais_optokoppler_2000x1500_1.jpg

288 Series Relay Modules

Relays and optocouplers are used everywhere that electrical signals must be transmitted and galvanic isolation, level adjustment or amplification are required.

energy_sicherungsklemme_811_2000x1500.jpg

811 Series Fuse Terminal Blocks

WAGO's fuse terminal blocks for various applications, such as automotive blade-style fuses up to 6 mm2 (16 AWG), or miniature fuses with pivoting fuse holders

reihenklemmen_topjob-s_00355_2000x1500.jpg

Push Performance to the Top with TOPJOB® S

Just plug it in and you’re good to go: With TOPJOB® S Rail-Mount Terminal Blocks, you can perform wiring quickly, directly and securely anywhere in the world in all applications.

energy_wechselrichter_solar_techniker_gettyimages-565880867_2000x1125.jpg

Solar Inverters: More Compact and Durable with WAGO

The inverter is the heart of the photovoltaic system. It converts the direct current from solar modules into an alternating current, which is then fed to the public power grid. The devices have very little loss with an efficiency up to 99%. In other words: Only one hundredth of the DC power is lost during conversion. The durability and performance of an inverter is determined by its electronic and electromechanical components. They must work reliably for many years and ensure high functionality and safety in small spaces. WAGO's high-current PCB terminal blocks meet those requirements.

buehne_leiterplattenanschluss_ad_2000x1500.jpg

PCB Terminal Blocks and Pluggable Connectors

WAGO's PCB terminal blocks and pluggable connectors can be used quickly and safely.

energy_tjs_trennklemme_2006_2000x1500.jpg

TOPJOB®S 2006 Series Disconnect Terminal Blocks

Based on VDE 0108, WAGO's N-conductor disconnect terminal blocks can be used in public buildings for insulation measurement without disconnecting the neutral conductor.

energy_durchführungsklemme_828_2000x1500.jpg

828 Series Panel Feedthrough Terminal Blocks

WAGO's panel feedthrough terminal blocks with screwdriver-actuated CAGE CLAMP® connection on both sides enable simple, tool-free installation.

reihenklemmen_00354_2000x1500.jpg

System Wiring with X-COM®-SYSTEM and X-COM®S-SYSTEM

In switchgear and control applications, the WAGO X-COM®-SYSTEM and X-COM®S-SYSTEM make system wiring fast and economical.

energy_windraeder_intergration_strom_2000x1125.jpg

Wind Park Management: Power Production in Compliance with the Grid

Wind turbines have modern electronic controls. The main controller as the central element is in constant contact with peripheral control elements, such as the wind tracking system and the blade adjustment system. This contact ensures optimal operation in any weather by changing individual system parameters. Proper infeed of the turbines in the power grid requires constant monitoring of the system's grid connection. Grid variables such as voltage, current and frequency are recorded and continuously sent to the plant control system to ensure an immediate response to defined limiting values that have been exceeded. WAGO supports wind farm management and ensures smooth communication with the grid operator, direct marketer and turbine operator. This allows the players delay-free access to the system without delay. The WAGO-I/O-SYSTEM 750 ensures that wind farms can be controlled and monitored fail-safe. Advantages of WAGO's telecontrol solution:

  • Communication via standard telecontrol protocols per IEC 60870-5-101 /-103 /-104, 61400-25, 61850-7-420, MODBUS and DNP3

  • Thanks to numerous I/O modules, the I/O system is ideal in the distribution grid, e.g., for serial communication with external devices or for 3-phase power measurement.

  • Convenient measurement and monitoring of generation or consumption rates (e.g., voltage, reactive power, active power, current, cos φ, frequency and energy flow direction)

  • Controllers available for all common fieldbus systems and ETHERNET standards

  • Separate ETHERNET interfaces permit the creation of parallel networks

  • Programmable via CODESYS per IEC 61131-3

  • Cybersecurity: PFC100/PFC200 Controllers comply with current IT security regulations for grid operators and can be hardened as described in the BDEW white paper.

  • Cloud connectivity: Connection to the cloud thanks to an MQTT software upgrade

  • Password-protected Web-based management prevents unauthorized users from changing system settings

  • Function blocks available at no cost

  • OPC/XML client

  • IEC 61400-25 client

energy_regenerative-energieerzeugung_biogas_gettyimages-483451315_2000x1125.jpg

Bioenergy: Safe Automation Even in Hazardous Areas

A biogas plant produces biogas by fermenting primarily renewable raw materials or manure. In most cases, the gas is fed directly to local combined heat and power (CHP) plants and then fed into the public power grid. However, biogas can be processed into biomethane just as easily and fed into the natural gas network or converted in remote CHPs for decentralized local heating use. The WAGO-I/O-SYSTEM is used in all areas – whether in the automation of individual processes, in controlling processing plants or in connecting the generation plant to the control system of the grid operator or the supplier of control energy. Advantages of WAGO's telecontrol solution:

  • Communication via telecontrol protocols per IEC 60870-5-101/-103/-104, 61400-25, 61850-7-420, MODBUS and DNP3

  • Thanks to numerous I/O modules, the I/O system is ideal in the distribution grid, e.g., for serial communication with external devices or for 3-phase power measurement.

  • Convenient measurement and monitoring of generation or consumption rates (e.g., voltage, reactive power, active power, current, cos φ, frequency and energy flow direction)

  • Controllers for all prominent fieldbus systems and ETHERNET standards

  • Process signals in Ex zones can be directly connected to the intrinsically safe blue Ex modules from WAGO.

  • Separate ETHERNET interfaces permit the creation of parallel networks.

  • Programmable via CODESYS per IEC 61131-3

  • Web visualization allows you to visualize subprocesses in the cabinet door or on the screen directly.

  • Cybersecurity: PFC100/PFC200 Controllers comply with current IT security regulations for grid operators and can be hardened as described in the BDEW white paper.

  • Cloud connectivity: Connection to the cloud thanks to an MQTT software upgrade

energy_regenerative energieerzeugung_wasserkraft_gettyimages-157287362_2000x1125.jpg

Hydropower: Forces Firmly under Control

Renewable energy from hydroelectric plants is an important part of the global energy transition. A high level of automation is required to operate hydroelectric plants economically. Among other applications, WAGO solutions can be found in turbine controls that are connected to a higher-level SCADA system for monitoring and power station control. Advantages of WAGO's telecontrol solution:

  • Communication via telecontrol protocols per IEC 60870-5-101/-103/-104, 61400-25, 61850-7-420, MODBUS and DNP3

  • Separate ETHERNET interfaces permit the creation of parallel networks

  • Cybersecurity: Encryption that follows Europe's most stringent energy and security guidelines per BDEW and BSI

  • Cloud connectivity: Connection to the cloud thanks to an MQTT software upgrade

  • Password-protected Web-based management prevents unauthorized users from changing system settings

See our Solutions at Work

Your Contact Person at WAGO

Additional service offerings: