Item no. 750-8212
Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485
Ensuring a reliable power system
WAGO’s Distributed Energy Resources (DER) Controller is a CODESYS 3.5 library function block with a control algorithm for real and reactive power control as a function of voltage and frequency at DER sites. Connecting DERs to the grid requires communication between the energy resource and the grid operator to ensure a reliable power system. DERs refer to small-to-medium sized power generation and energy storage systems. Generally these DERs are composed of renewable energy resources such as solar, wind, and battery energy storage. They can be installed in buildings and communities that are tied to the area’s electric power systems. Standards such as IEEE 1547-2018 are being adopted to help provide a trouble-free connection between these systems and the power grid. The WAGO DER controller function block, which has been validated and verified by a Nationally Recognized Testing Laboratory, supports Clause 5 - Reactive power capability and voltage/power control requirements. It also reinforces Clause 10 - Interoperability, information exchange, information models, and protocols.
Benefits:
Scalability – Can be used in multiple controllers depending on the application.
Programmed with CODESYS 3.5 software and can be used for a 30-day trial period at no cost.
Direct communication with grid operators and DER assets without the need for protocol converters.