[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
[{"url":"/electrical-interconnect","name":"Electrical Interconnect","linkClass":null,"categoryCode":null},{"url":"/discover-pluggable-connectors","name":"Pluggable Connectors ","linkClass":null,"categoryCode":null},{"url":"/discover-pluggable-connectors/winsta","name":"WINSTA","linkClass":null,"categoryCode":null},{"url":"/discover-pluggable-connectors/winsta/winsta-in-the-context-of-construction-product-regulation","name":"WINSTA® in the Context of Construction Product Regulation (CPR)","linkClass":"active","categoryCode":null}]
Topics September 18, 2020

WAGO WINSTA® Pluggable Connection System in the Context of Construction Product Regulation (CPR)

WAGO offers cable assemblies within the WINSTA® Pluggable Connection System that have been tested to EN 50575 and comply with CPR requirements.

Construction Product Regulation (CPR)

With WAGO, you’ll be ready:

  • Halogen-free cable types
  • Cables according to the CPR in the WAGO catalog
  • Declarations of performance from the cable manufacturers are available from the download portal.
  • Item numbers stay the same.
  • Cables of all fire classes are available upon request.

Background

Cables that are permanently installed in structures fall under the European CPR. They are classified in uniform fire classes based on reaction to fire. The requirements are described in the harmonized standard hEN 50575:2014. Device connection cables that are directly connected to a load are an exception. All other cables must bear a CE conformance mark according to the CPR and a declaration of performance.

winsta_Fotolia_36947693_L_2000x1500.jpg

What does this mean for the WAGO WINSTA® Pluggable Connection System?

WAGO carries cable assemblies within the WINSTA® product range. These cable assemblies are construction product-compliant, as they are designed to standards for permanent installation in buildings, but are not covered by a uniform standard under the CPR. The scope of hEN 50575 only includes raw cables and no finished cables or cable assemblies. Thus, WAGO itself cannot issue any CE marking that adheres to the CPR or make any declaration of performance!

What safety does WAGO offer in the event of fire?

The numbers from various statistics clearly show that one of the most common causes of death in fires is exposure to toxic gases and smoke. To counteract this, we have long offered halogen-free cable types for the WINSTA® System.

Always on the safe side – with the WAGO WINSTA® Pluggable Connection System!

The cables in the catalog range already meet CPR requirements and have been tested accordingly. Articles on higher fire classes (B2ca and Cca) are available on our E-Shop.

winsta_Illustration_BauPVo_2000x800.jpg

Download the WINSTA® CPR Performance Declarations
here.

SeriesItem No.CPR Fire ClassDocument Download
MINI891-x9xx / xx0x-xxxxECA PVC

DoP_Kordes_H05Z1Z1-F_Eca

DoP_Leoni_H05VV-F_Eca

891-x9xx / xx1x-xxxxECA halogen-free

DoP_Kordes_H05Z1Z1-F_Eca

891-x3xx / xx6x-xxxxCCADoP_KCIndustrie_H05Z1Z1-F_Cca
891-x2xx / xx1x-xxxxB2CADoP_Kordes_H05Z1Z1-F_B2ca
MINI special891-x9x3 / xxxx-xxxxECA PVCDoP_Kordes_H05Z1Z1-F_Eca
891-x9x5 / xxxx-xxxx
891-x9x2 / xxxx-xxxxECA PVCDoP_Helukabel_JZ+OZ-500_Eca
891-x9x4 / xxxx-xxxx
MIDI771-x9xx / xx0x-xxxxECA PVC

DoP_Kordes_H05Z1Z1-F_Eca

DoP_Leoni_H05VV-F_Eca

771-x9xx / xx1x-xxxxECA halogen-freeDoP_Kordes_H05Z1Z1-F_Eca
771-x3xx / xx6x-xxxxCCADoP_KCIndustrie_H05Z1Z1-F_Cca
771-x2xx / xx1x-xxxxB2CADoP_Kordes_H05Z1Z1-F_B2ca
MIDI special771-x9xx / xxxx-xxxxECA PVCDoP_Helukabel_JZ+OZ-500_Eca
771-x9x3 / xxx5-xxxxECA PVCDoP_Kordes_H05Z1Z1-F_Eca
771-x9x5 / xxx5-xxxx
771-x9x5 / xxx6-xxxx
RD774-x9xx / xxx6-xxxxECA PVC

DoP_Kordes_H05Z1Z1-F_Eca

DoP_Leoni_H05VV-F_Eca

774-x9xx / xx16-xxxxECA halogen-freeDoP_Kordes_H05Z1Z1-F_Eca
KNX894-x9xx / xx3x-xxx6ECA PVCDoP_Lapp_J-YSTY_Eca
894-x9xx / xx2x-xxx6ECA C halogen-freeDoP_Lapp_J-YSTY_Eca_halogen-free
IDC897 - 121ECA PVCDoP_Woertz_Eca_PVC
897 - 231
897 - 251
897 - 261
897 - 1051
897 - 1651
897 - 122CCA halogen-freeDoP_Woertz_Cca_halogen-free
897 - 232
897 - 252
897 - 262
897 - 1052
897 - 1652
Additional performance declarations upon request
Additional performance declarations upon request

All Products

Discover the diversity of the WINSTA® family

winsta-gesamt_2000x1125px.jpg
Your contact person at WAGO

Learn more about WAGO within the industry here:

Inspiration for You

More WAGO Products

Pluggable Connectors

Whether pluggable lighting connectors, PCB connectors or installation connectors, you’ll find an easy-to-use connection that meets your requirements.

buehne_steckverbinder_ad_2000x1500.jpg