[{"url":"/electrical-interconnect","name":"Electrical Interconnect","linkClass":null,"categoryCode":null},{"url":"/mcs-maxi","name":"PCB Connectors with Levers","linkClass":"active","categoryCode":null}]
{
"@context": "https://schema.org",
"@type": "NewsArticle",
"mainEntityOfPage": {
"@type": "WebPage",
"@id": "/mcs-maxi"
},
"headline": "Incredibly Handy: PCB Connectors with Levers",
"image": {
"@type": "ImageObject",
"url": "/medias/MCS-MAXI-16.jpg?context=bWFzdGVyfGltYWdlc3wxNzg4NDUzfGltYWdlL2pwZWd8YVcxaFoyVnpMMmczWkM5b01EUXZPRGsxTlRZeU16UTBNRFF4TkM1cWNHY3xjNjFiYjljYjkwN2U2YzA3NzQ3MmVhN2ExM2RmYzYyM2RhZDk4MzU1NTc3MGZmNjBhNjFjMmU5YTFlYjE4ZWQz"
},
"author": {
"@type": "Organization",
"name": "WAGO Kontakttechnik GmbH"
},
"publisher": {
"@type": "Organization",
"name": "WAGO Kontakttechnik GmbH",
"logo": {
"@type": "ImageObject",
"url": "/_ui/desktop/common/images/logo.png"
}
},
"datePublished": "Thu Apr 05 15:47:15 CEST 2018",
"dateModified": "Tue Apr 07 14:57:49 CEST 2026"
}
News
Incredibly Handy: PCB Connectors with Levers
The world’s first lever-actuated connectors for power electronics permit direct, in-hand wiring of conductors up to 25 mm2 (4 AWG). This new connector family expands WAGO's MULTI CONNECTION SYSTEM (MCS).
Two versions of the new pluggable connectors are available (wire-to-wire and wire-to-board), and each version offers variants ranging from 2 to 6 poles. All models are designed for a nominal conductor size of 16 mm⊃2; (6 AWG) with ratings up 1,000 V and 75 A (IEC). The connectors are equipped with Push-in CAGE CLAMP® technology for all conductor types, allowing solid and ferruled conductors to be simply pushed into the unit. The new lever-equipped MCS MAXI 16 connectors offer a unique space-saving feature: Solid and fine-stranded conductors can be connected to the next larger cross-section (25 mm2/4 AWG) beyond the nominal conductor size.
Wiring Made Easy:
Easy-to-use operating lever for tool-free terminations
Internal coding without time-consuming adaptation of the housing profile
Recoding even when plugged in
Optional integrated locking latches prevent accidental disconnection
100 percent protection against mismating
It’s Just That Simple
The lever is incredibly user-friendly with clearly identified open/closed positions. When closing the clamping point, the force of the open spring ensures that the lever closes at low force. This ensures a secure connection of the clamping point.
The Top Advantages of the New Pluggable Connectors at a Glance:
- World’s first lever-actuated PCB connector for power electronics
- Easy and direct, in-hand wiring
- Designed for voltages up to 1,000 V and currents up to 76 A
- Integrated touch-proof caps for maximum user safety
This May Also Interest You
Our Offer to You