787-3861: Next Generation WAGO Single-Channel Electronic Circuit Breakers
WAGOs next generation 24 VDC, 1-channel ECBs improve operations and offer significant cost savings for customers. New in the 787-3861 family is the ability to configure the S2 output on ALL variants and to report 7 different states including triggered or manually switched off along with early load warnings. These devices no longer have a hard to open cover to access the manual reset wheel, offering an indented button to be operated with a tool. On adjustable units, the current limit can be set via discrete setting wheel instead of a sequence of inputs through the manual input wheel, making it much easier to set and identify current settings.
Advantages:
787-2861: Single-Channel Electronic Circuit Breakers
These 24 VDC modules are just 6 mm (0.236 inch) wide, making them the slimmest ECBs currently available. They are approximately 66% smaller than miniature circuit breakers, saving even more space, particularly when used in control cabinets. These ECBs enable high-capacity loads greater than 50,000 µF to be switched on – helping you reduce false tripping due to inrush currents.
Advantages: