[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "BreadcrumbList", "itemListElement": [ { "@type": "ListItem", "position": 1, "name": "Homepage", "item": "https://www.wago.com/us" }, { "@type": "ListItem", "position": 2, "name": "Automation Technology", "item": "https://www.wago.com/us/automation-technology" }, { "@type": "ListItem", "position": 3, "name": "flexROOM® Controller for KNX and SMI", "item": "https://www.wago.com/us/flexroom-knx-smi" } ] } [{"url":"/automation-technology","name":"Automation Technology","linkClass":null,"categoryCode":null},{"url":"/flexroom-knx-smi","name":"flexROOM® Controller for KNX and SMI","linkClass":"active","categoryCode":null}]
{ "@context": "https://schema.org", "@type": "NewsArticle", "mainEntityOfPage": { "@type": "WebPage", "@id": "/flexroom-knx-smi" }, "headline": "flexROOM® Controller – Ready for Room Automation with an Interface for KNX and SMI", "image": { "@type": "ImageObject", "url": "/medias/s-PFC200-Knoten-007-xx-2000-1125.jpg?context=bWFzdGVyfGltYWdlc3w1OTY4OTZ8aW1hZ2UvanBlZ3xhVzFoWjJWekwyaGxZaTlvWlRFdk9UVXlNalU0TnpVd01EVTNOQzVxY0djfDZhMGVhZGQ3Mzg0NzZjNzhjYTZiYjlmMzI4ZWE4NTAxODdkM2FlZTg0NjY1NGZkNmM3MTFjOWU0MTVmMDZhNWE" }, "author": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH" }, "publisher": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH", "logo": { "@type": "ImageObject", "url": "/_ui/desktop/common/images/logo.png" } }, "datePublished": "Fri Sep 18 07:49:54 CEST 2020", "dateModified": "Fri Feb 23 09:51:44 CET 2024" }

Automatically More Productive

March 7, 2019

flexROOM® Controller – Ready for Room Automation with an Interface for KNX and SMI

Specifically designed for user-friendly room automation, WAGO’s new flexROOM® Controller is a single device for controlling a building’s lighting, shading and temperature. This multifunction solution also allows easy integration of building-specific subsystems from different manufacturers.

In addition to WAGO's standard I/O modules and building-specific DALI and EnOcean systems, both SMI and KNX are integrated into the flexROOM® Controller, enabling KNX room control units to take full advantage of the KNX standard. Furthermore, a large number of room control units can be selected independent of manufacturer. And controlling SMI blind drives via WAGO SMI Modules provides precise blind positioning, making it a true alternative to conventional drive systems thanks to quiet operation via soft start technology.

With flexROOM®, the room temperature can be easily and quickly adapted to users' requirements via web application and convenient user interface. Both users and service technicians can parameterize each room individually using a standard Web browser – no additional software is required. Using flexROOM®, they can adjust the controllers independently of the location and cabinet design. In addition, the flexROOM® Controller simplifies both diagnostics and maintenance.

Availability: May 2019

  • KNX Room Control Units: Large selection of room control units with a KNX interface

  • SMI Module, the Perfect Option for Blind Drives:
    - Simplified diagnostics and maintenance, exact positioning and quiet soft start
    - Reduced installation costs and fire loads thanks to simplified wiring

New Features Available

  • Now with integrated interface for KNX and SMI
  • Large selection of useful room control units with a KNX interface
  • The WAGO SMI Module for optimum integration of sunblind drives

Room Automation with flexROOM®

The versatile flexROOM® solution for building automation provides lighting, sun protection and temperature control – without any programming.

building_raum_raumautomation_istock_000053954758_2000x1500.jpg