marine_alarm-und-monitorsysteme_2000x2000.jpg

Reliable Signal Processing for Alarm and Monitoring

Collecting, processing and visualizing data, as well as generating alarms – are routine, yet important tasks that the WAGO-I/O-SYSTEM handles with ease. For alarm and monitoring applications, we have developed a full portfolio of reliable products and smart solutions specifically designed to meet the unique requirements of the marine industry even under the toughest conditions.

Why use WAGO?

  • Any conceivable configuration can be implemented in different network topologies with the modular components of the WAGO-I/O-SYSTEM 750/753 series.

  • Completely customized fieldbus-independent and scalable solutions are implemented with our comprehensive automation product range.

  • Install, implement and process alarm and monitoring systems using up to 10,000 discrete measurement points.

Product Highlights

TOPJOB®S double-deck fuse disconnect terminal block; with pivoting fuse holder for 5 x 20 mm fuse; through/fuse (L/L); rail mount; 2-conductor; 6.2 mm wide; gray
Item no. 2002-2611

TOPJOB®S double-deck fuse disconnect terminal block; with pivoting fuse holder for 5 x 20 mm fuse; through/fuse (L/L); rail mount; 2-conductor; 6.2 mm wide; gray

EPSITRON® CLASSIC power supply; 1-phase; output voltage 48 VDC; 10 A
Item no. 787-1635

EPSITRON® CLASSIC power supply; 1-phase; output voltage 48 VDC; 10 A

Multilevel installation terminal block; with operating slots; 2.5 mm²; Carrier terminal block without knife; L/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray
Item no. 2003-6662

Multilevel installation terminal block; with operating slots; 2.5 mm²; Carrier terminal block without knife; L/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485
Item no. 750-8212

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485

Industrial unmanaged ECO switch; 5 - 10/100 Mb/s RJ45 ports
Item no. 852-111

Industrial unmanaged ECO switch; 5 - 10/100 Mb/s RJ45 ports

EPSITRON® ECO power supply; single-phase; output voltage 24 VDC; 10 A
Item no. 787-732

EPSITRON® ECO power supply; single-phase; output voltage 24 VDC; 10 A

Fuse plug with pull-tab; for 5 x 20 mm miniature metric fuse; with indicator lamp; 12 - 30 V; 6.1 mm wide
Item no. 2004-911/1000-541

Fuse plug with pull-tab; for 5 x 20 mm miniature metric fuse; with indicator lamp; 12 - 30 V; 6.1 mm wide

Thermal transfer printer; Smart Printer; for complete control cabinet marking; 300 dpi; With marking material
Item no. 258-5000

Thermal transfer printer; Smart Printer; for complete control cabinet marking; 300 dpi; With marking material

Solutions

marine_grafik_topologie-alarm-und-monitoring-systems_ringnetz_2000x2000_1.jpg

All Signals in View – Ship Monitoring with WAGO Products

  • Collecting, processing, visualizing and generating alarms.

  • Any conceivable configuration can be implemented in different network topologies with modular components from the WAGO-I/O-SYSTEM 750.

  • Completely customized solutions are implemented with our comprehensive automation product range.

  • The CODESYS engineering platform provides support throughout the entire life cycle.

  • Process alarm and monitoring systems with up to 10,000 measurement points.

Video

Steadfast with WAGO

WAGO meets the current challenges of this industry with its comprehensive solution portfolio. Our components for marine applications stand up to the most extreme environments and provide many years of service.

Your Benefits:

  • Bridge approval based on IEC EN 60945

  • Classified for extreme environments (approved for use in the engine room)

  • Low storage and training costs

  • Broad application scope for the WAGO-I/O-SYSTEM 750

  • Simple, fast, affordable engineering