Customer Applications

Maintenance in Record Time

  • 9/21/2017
  • System wiring on drilling platforms is a major challenge. The WAGO-X-COM®S-SYSTEM reduces work on site to a minimum.

    If an important technical component fails on an offshore drilling rig, the emergency is often dire. In most cases, a specialist has to be flown in as fast as possible via helicopter, and then often has to perform complicated repairs under extreme conditions. A prominent European drilling equipment manufacturer sought a maintenance-friendly and economical alternative, and developed a solution using components from the WAGO X-COM®S-SYSTEM.

    Product Highlights

    TOPJOB®S double-deck fuse disconnect terminal block; with pivoting fuse holder for 5 x 20 mm fuse; through/fuse (L/L); rail mount; 2-conductor; 6.2 mm wide; gray
    Item no. 2002-2611

    TOPJOB®S double-deck fuse disconnect terminal block; with pivoting fuse holder for 5 x 20 mm fuse; through/fuse (L/L); rail mount; 2-conductor; 6.2 mm wide; gray

    EPSITRON® CLASSIC power supply; 1-phase; output voltage 48 VDC; 10 A
    Item no. 787-1635

    EPSITRON® CLASSIC power supply; 1-phase; output voltage 48 VDC; 10 A

    Multilevel installation terminal block; with operating slots; 2.5 mm²; Carrier terminal block without knife; L/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray
    Item no. 2003-6662

    Multilevel installation terminal block; with operating slots; 2.5 mm²; Carrier terminal block without knife; L/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray

    Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485
    Item no. 750-8212

    Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485

    Industrial unmanaged ECO switch; 5 - 10/100 Mb/s RJ45 ports
    Item no. 852-111

    Industrial unmanaged ECO switch; 5 - 10/100 Mb/s RJ45 ports

    EPSITRON® ECO power supply; single-phase; output voltage 24 VDC; 10 A
    Item no. 787-732

    EPSITRON® ECO power supply; single-phase; output voltage 24 VDC; 10 A

    Fuse plug with pull-tab; for 5 x 20 mm miniature metric fuse; with indicator lamp; 12 - 30 V; 6.1 mm wide
    Item no. 2004-911/1000-541

    Fuse plug with pull-tab; for 5 x 20 mm miniature metric fuse; with indicator lamp; 12 - 30 V; 6.1 mm wide

    Thermal transfer printer; Smart Printer; for complete control cabinet marking; 300 dpi; With marking material
    Item no. 258-5000

    Thermal transfer printer; Smart Printer; for complete control cabinet marking; 300 dpi; With marking material

    The Story

    Maintenance Work under Extreme Conditions

    Unscheduled idle times are a significant problem, not just on drilling platforms. Maintaining equipment and systems is an expensive undertaking in marine and mining operations, and also at pump stations. Maintenance and upkeep at remote or difficult to access locations are obviously a great deal more complicated than usual servicing: Specialist technicians first have to undertake the journey out; they usually have to work under difficult conditions; then they have to analyze the error sources, often in small access spaces; and then perform comprehensive wiring tasks. Working under such conditions requires a great deal of time and is often prone to error.

    marine_xcoms_ex_verdrahtung_2000x1125.jpg

    Clearly marked components facilitate safe and reliable installation, without the need for specialists.

    Lower Maintenance Costs

    One drilling equipment manufacturer grew tired of this major nuisance. And not just because their systems can only be reached via helicopter or plane, so transporting the technical personnel generated horrendous travel costs. Therefore, they sought control cabinet components that would enable a simple exchange of modules, minimize time and expense during system wiring, prevent mismating of wires from the outset, can be used in Ex areas, and should ultimately reduce the down times of sensitive equipment.

    Prefabricated Components Simplify Installation

    The drilling equipment manufacturer found success at WAGO: The solution from the connection specialists from Minden is called the X-COM®S-SYSTEM. Equipped with the first pluggable rail-mount terminal blocks that provide the “Ex nA” protection type, complete modules can be exchanged easier and faster than before. WAGO’s approach followed the thought process of eliminating comprehensive on-site wiring installations, and replacing this with modules that are completely prefabricated. WAGO prefabricates the pluggable rail-mount terminal block system at the factory, so that system wiring on the drilling rig is reduced to a minimum and is massively simplified.

    marine_xcoms_systemverdrahtung_ex_2000x1125.jpg

    WAGO's modular designs mean that important system components can arrive on site as pre-tested and pre-wired subassemblies for final installation, and that replacement parts can be stored at the point of installation as well.

    No Need for On-Site Experts

    In order to eliminate the presence of a system specialist on site during servicing or setting up the system, WAGO can exclude mismating from the outset by mechanically coding terminals with identical pole groups, if the customer so desires. A shorter, factory-mounted lock makes accidental disconnection more difficult. Removing the female plugs is only possible using a tool, which provides additional safety, particularly for sensitive applications in hazardous areas. Because of its mechanical construction, the X-COM®S-SYSTEM provides touch-proof protection of the voltage-carrying components, even when disconnected. The highly detailed marking strips, with up to three printed lines of information, ensure clear identification of the replacement components. The module marking can be generated directly from the system documentation for initial installations or for later adaptations of the wiring.

    Easy Replacement of Individual Modules

    Because of the X-COM®S-SYSTEM, a new situation has been created for commissioning drilling rigs: Important system components can arrive on site as prefabricated parts that have already been tested by the manufacturer prior to final installation, and replacement parts can be stored on site as well. If a component fails, then it can be easily swapped out by the personnel on site. The defective part is then returned to the manufacturer for fault analysis. All in all, the new process not only reduces system down times, it also eliminates the costs associated with mobilizing a specialist who has to travel to the drilling platform.

    Author: Benjamin Böhm

    Photos: Getty Images by Digital Vision

    Video

    Steadfast with WAGO

    WAGO meets the current challenges of this industry with its comprehensive solution portfolio. Our components for marine applications stand up to the most extreme environments and provide many years of service.

    Your Benefits:

    • Bridge approval based on IEC EN 60945

    • Classified for extreme environments (approved for use in the engine room)

    • Low storage and training costs

    • Broad application scope for the WAGO-I/O-SYSTEM 750

    • Simple, fast, affordable engineering