Water & Wastewater

WAGO delivers robust, reliable, and cyber-secure automation along with electrical interconnect solutions trusted throughout the Water & Wastewater industry. From pump stations to treatment facilities, WAGO’s scalable PLCs, distributed I/O, and TOPJOB®S terminal blocks provide industry-leading corrosion resistance against H₂S and other harsh environmental gases, ensuring long-term reliability in and demanding applications. With proven global installations and unmatched flexibility, WAGO helps utilities modernize controls, optimize performance, and simplify maintenance.

Product Highlights - Automation & Interface

Compact Controller 100; 8DI 8DIO 2AI 2AIO 2NI/PT 2RS485; 2 x ETHERNET; SD
Item no. 751-9402

Compact Controller 100; 8DI 8DIO 2AI 2AIO 2NI/PT 2RS485; 2 x ETHERNET; SD

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485
Item no. 750-8212

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485

Controller PFC200; 2nd Generation; 2 x ETHERNET M12, CAN, CANopen; Extreme
Item no. 750-8213/040-010

Controller PFC200; 2nd Generation; 2 x ETHERNET M12, CAN, CANopen; Extreme

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; Extreme
Item no. 750-8212/040-000

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; Extreme

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; Telecontrol technology; Extreme
Item no. 750-8212/040-001

Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485; Telecontrol technology; Extreme

Controller PFC200; 2nd Generation; 4 x ETHERNET; Extreme
Item no. 750-8210/040-000

Controller PFC200; 2nd Generation; 4 x ETHERNET; Extreme

Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX; Extreme
Item no. 750-8211/040-000

Controller PFC200; 2nd Generation; 2 x ETHERNET, 2 x 100Base-FX; Extreme

UPS charger and controller; Lead Fleece; 24 VDC output voltage; 40 A output current; for external Storage; communication capability
Item no. 2685-2001/100-240

UPS charger and controller; Lead Fleece; 24 VDC output voltage; 40 A output current; for external Storage; communication capability

Power supply; Eco 2; 1-phase; 24 VDC output voltage; 40 A output current; PowerBoost; DC OK contact
Item no. 2687-2148

Power supply; Eco 2; 1-phase; 24 VDC output voltage; 40 A output current; PowerBoost; DC OK contact

Power supply; Pro 2; 1-phase; 24 VDC output voltage; 20 A output current; TopBoost + PowerBoost; communication capability
Item no. 2787-2147

Power supply; Pro 2; 1-phase; 24 VDC output voltage; 20 A output current; TopBoost + PowerBoost; communication capability

Communication module; EtherNet/IP with MQTT; communication capability
Item no. 2789-9023

Communication module; EtherNet/IP with MQTT; communication capability

Relay module; Nominal input voltage: 115 VAC; 1 changeover contact; Limiting continuous current: 16 A; Red status indicator; Module width: 15 mm; 2,50 mm²; gray
Item no. 788-507

Relay module; Nominal input voltage: 115 VAC; 1 changeover contact; Limiting continuous current: 16 A; Red status indicator; Module width: 15 mm; 2,50 mm²; gray

Relay module; Nominal input voltage: 24 VDC; 4 changeover contacts; Limiting continuous current: 5 A; with manual operation; Red status indicator; Module width: 31 mm; 1,50 mm²
Item no. 858-304

Relay module; Nominal input voltage: 24 VDC; 4 changeover contacts; Limiting continuous current: 5 A; with manual operation; Red status indicator; Module width: 31 mm; 1,50 mm²

JUMPFLEX® signal conditioner; isolation amplifier; fixed for current signals - in: 0(4) … 20 mA, out: 0(4) … 20 mA
Item no. 857-411

JUMPFLEX® signal conditioner; isolation amplifier; fixed for current signals - in: 0(4) … 20 mA, out: 0(4) … 20 mA

JUMPFLEX® signal conditioner; signal splitter; with 2 configurable current outputs
Item no. 857-423

JUMPFLEX® signal conditioner; signal splitter; with 2 configurable current outputs

JUMPFLEX® signal conditioner; universal isolation amplifier; ; with picoMAX® connector; configurable
Item no. 2857-401

JUMPFLEX® signal conditioner; universal isolation amplifier; ; with picoMAX® connector; configurable

Product Highlights - Interconnect

TOPJOB®S ground terminal block; rail mount; 4-conductor; 5.2 mm wide; green-yellow
Item no. 2002-1407

TOPJOB®S ground terminal block; rail mount; 4-conductor; 5.2 mm wide; green-yellow

TOPJOB®S ground terminal block; rail mount; 2-conductor; 7.5 mm wide; green-yellow
Item no. 2006-1207

TOPJOB®S ground terminal block; rail mount; 2-conductor; 7.5 mm wide; green-yellow

2-conductor disconnect/test terminal block; with test option; orange disconnect link
Item no. 2006-8671

2-conductor disconnect/test terminal block; with test option; orange disconnect link

TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 7.5 mm wide; gray
Item no. 2006-1201

TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 7.5 mm wide; gray

TOPJOB®S feedthrough terminal block with Push-buttons; rail mount; 2-conductor; 7.5 mm wide; gray
Item no. 2206-1201

TOPJOB®S feedthrough terminal block with Push-buttons; rail mount; 2-conductor; 7.5 mm wide; gray

TOPJOB®S feedthrough terminal block with Lever and Push-button; rail mount; 2-conductor; 7.5 mm wide; gray
Item no. 2106-5201

TOPJOB®S feedthrough terminal block with Lever and Push-button; rail mount; 2-conductor; 7.5 mm wide; gray

COMPACT splicing connector; 3-conductor; with operating levers; 12 AWG;  transparent housing
Item no. 221-413

COMPACT splicing connector; 3-conductor; with operating levers; 12 AWG; transparent housing

Gelbox; Branch; for cables; with gel; 221 Series; max. 6 mm² connectors; without splicing connectors; Size 3; gray
Item no. 207-1433

Gelbox; Branch; for cables; with gel; 221 Series; max. 6 mm² connectors; without splicing connectors; Size 3; gray

Double-deck terminal block; with push-button; Through/through terminal block; N/N; with marker carrier; for Ex e II and Ex i applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; blue
Item no. 2202-2234

Double-deck terminal block; with push-button; Through/through terminal block; N/N; with marker carrier; for Ex e II and Ex i applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; blue

Pump Controller Solution

WAGO’s SmartPump Controller is an intelligent, configurable solution engineered specifically for wastewater lift stations and duplex pump applications. Built on WAGO’s proven automation platform, it optimizes pump alternation, enhances equipment reliability, and provides real-time visibility into critical station conditions. The solution incorporates advanced monitoring of runtime, starts, performance trends, and flow conditions—empowering operators with actionable data to extend pump life and improve system uptime. With built-in alarm management, SD-card logging, and no software development required, utilities gain a complete, easy-to-deploy pumping solution for municipal and industrial Water and Wastewater operations.

Why Use WAGO?

  • Complete, configurable solution—no programming required. Operators can deploy quickly using WAGO’s pre-built logic, visualization, and intelligent control functions.

  • Comprehensive diagnostics and performance insight, including starts, runtimes, failures, alternation strategies, flow behavior, and alarm conditions.

  • Rugged hardware designed for harsh wastewater environments, with industrial-grade reliability and secure logging using platforms like the CC100 and 750-8001.