WAGO 221 Series Lever-Nuts® compact splicing connectors

The 221 Series from WAGO- Flexible, Fast and Safe

Pull the lever up, insert a conductor and push the lever back down - done! As tool-free, lever actuated connectors, WAGO's 221 Series Splicing Connectors easily, quickly and safely connect solid, stranded and fine-stranded conductors ranging from 24-10 AWG.

They are available in various designs and variants. In addition, a large accessories portfolio is available, making WAGO's 221 Series Splicing Connectors great for a wide range of applications.

WAGO 221 Series - The Clear Choice

For conductors ranging from 24 to 10 AWG (0.14 to 6mm2)

  • Fast, easy and safe
  • Terminate fine stranded, stranded and solid conductors without tools
  • Includes 2, 3 and 5 wire connectors

Product Highlights

Get Your Sample Today

Unmatched Reliability - WAGO's answer to the twist-type splicing wire connector

Pull the orange lever up, insert a stripped conductor, and push lever back down - done. WAGO's 221 Series compact splicing connectors easily, quickly, and safely connect solid, stranded, and fine stranded wires ranging from 24-10 AWG (0.14-6mm2)

MM-4369_Demo_Landingpage_221_2000x1125.jpg

Now Available for Hazardous Locations

Connection Technology
for Hazardous Areas

The new 221 Ex Series (gray levers) brings you all the features you love of the 221, now for extreme and hazardous applications. 221 Ex must be used in conjunction with the mounting carrier to fulfill Ex requirements.
  • Easy, fast and reliable connection technology for products in hazardous locations
  • Connect solid, stranded and fine-stranded conductors; 24-12 AWG
  • Connectors obtain AEx (class 1, zone 1) rating when used in conjunction with the mounting carrier
  • Mounting carrier can either be clamped onto a DIN rail or screwed tightly to any smooth surface
  • Rated up to 440 V with spacing between adjacent connectors in the mounting carrier; rated 275 V without spacing

Find Your Local Distributor

Where to Buy

WAGO Corporation sells through our valued Channel Partner network and via authorized resellers. Please follow the link to find the distributor closest to you. Once there, simply type the zipcode/town where you reside and then select a comfortable radius in which you would be looking to purchase. If you have any questions, please free to contact our customer service representatives for further assistance.

Contact

Learn more about WAGO within the industry here:

Register Here

Engage More Deeply

Register to access WAGO's online services. Your complete contact and company information is required for the authorization of additional services.